5xx General Overview
From Texas Instruments Embedded Processors Wiki
Translate this page to
Contents |
5xx Overview
Introducing the new Flash-based family featuring the lowest power consumption up to 25 MIPS with 1.8 to 3.6V operation starting at 18 MIPS. New features include an innovative Power Management Module for optimizing power consumption, an internally controlled voltage regulator, and twice more memory than previous devices.
List of Devices
The 5xx Generation has the following sub-families.
- MSP430F543x, MSP430F541x
- MSP430F552x - USB Device
Key Differentiators
- Ultra-low power design
- High levels of digital + analog integration
- High analog performance
- Ease of development
- Sensor interface
Available Peripherals
- System Control Module (SYS)
- Watchdog Timer
- Unified Clock System (UCS)
- Power Management Module and Supply Voltage Supervisor
- Central Processing Unit (CPUXv2)
- Flash Memory Controller
- RAM Controller
- Digital I/O
- Port Mapping Controller
- DMA Controller
- 32-bit Hardware Multiplier (MPY32)
- CRC Module
- AES Encryption Accelerator
- Timer_A
- Real-Time Clock (RTC_A)
- Universal Serial Communication Interface (USCI)
- CC1101-Based Radio Module (RF1A)
- Shared Reference Module (REF)
- ADC12_A
- Comparator B (COMP_B)
- LCD_B Controller (LCD_B)
- Embedded Emulation Module (EEM)
- USB