AM18x Wireless connectivity Product description

From Texas Instruments Embedded Processors Wiki

Jump to: navigation, search
Translate this page to   

Contents

General Description

The comprehensive wireless connectivity package enables you to add wireless connectivity support to the AM1808 features. As part of the AM1808 kit, it immediately enables you to add wireless connectivity capabilities to the Applications Processor. This solution includes an integrated system solution for both WLAN and Bluetooth (BT) based on TI's wireless devices.

The package encapsulates both the HW component in the form of an add-on board for AM1808, as well as a complete SW package which includes the WLAN driver and Bluetooth initialization scripts. Both were fully integrated and tested with this specific platform, thus minimizing integration time.

Solution Block Diagram

The wireless connectivity solution is based on a WiLink™ 6 chipset solution populated on a module. WiLink™ 6 is TI's 6th generation of wireless connectivity devices, encompassing a combo Bluetooth-WLAN device in 65nm technology. This device is accompanied by a DC2DC converter and a Front-End module (designated FEM).

Product block diagram.jpg

Wireless Connectivity Module by LSR

The LSR module provides the complete wireless connectivity chip set described above including clocks and powering scheme. It may be procured directly from LSR and placed on any AM1808,user application board. For further information regarding the module specification, go to Hardware Specification page.

DC2DC Converter

The DC2DC converter is a high-efficiency low-noise, switched mode power supply converter (SMPS). It converts VBAT levels in the 2.7 - 5.5 V range to 1.8V, which is required by the device.

Front-End Module

The Front-End Module (FEM) device carries a powerful PA which is used to provide WLAN output power gain. Additionally, a 3-way switch is located in the FEM device to enable antenna sharing among WLAN and Bluetooth, thus providing a single antenna solution supporting both WLAN and Bluetooth.





Product Features and Capabilities

General

Supported OS
Linux ver. 2.6.x
Supplies
VBAT - 3.0 - 5.5V battery supply
VIO - 1.8V I/O supply


Clocks
Reference clock - 38.4 MHz
Sleep clock - 32.768 KHz
Host I/Fs
SDIO, 4-bit, 25 MHz for WLAN
UART, with flow control for Bluetooth

WLAN

  • 20MHz, 1 spatial stream support
  • RX STBC support


  • Personal security protocols and services covering: WEP, WPA & WPA2
  • Open-source supplicant


  • EDCA capability including packet bursting and TXOP
  • U-APSD capability


  • Active scan
  • Passive scan


  • Low RSSI roaming trigger
  • BSS loss roaming trigger


  • WPS enrollee, PIN mode
  • WPS enrollee, PBC mode


Bluetooth


Misc

  • Best-in-class single antenna coexistence scheme enabling a full proof shared antenna solution
  • All data & voice use cases combinations are supported
Provides extremely low power consumption in critical profiles (such as: WLAN idle connection and Bluetooth scan)




Links


HomepageIcon.jpgHOME

E2e.jpg For technical support on OMAP please post your questions on The OMAP Forum. Please post only comments about the article AM18x Wireless connectivity Product description here.
Hyperlink blue.png Links
ARM Microcontroller MCU ARM Processor Digital Media Processor Digital Signal Processing Microcontroller MCU Multi Core Processor
Ultra Low Power DSP 8 bit Microcontroller MCU 16 bit Microcontroller MCU 32 bit Microcontroller MCU

Leave a Comment
Personal tools
Namespaces
Variants
Actions
Navigation
Print/export
Toolbox