Please note as of Wednesday, August 15th, 2018 this wiki has been set to read only. If you are a TI Employee and require Edit ability please contact x0211426 from the company directory.

AM335x General Purpose EVM Board Design Files

From Texas Instruments Wiki
Jump to: navigation, search

AM335x General Purpose EVM PCB Design Files

Note: revision numbers x.yz with the same x and y numbers are the same PCB. A change in the z alpha character is a change to documentation or a modification to the base x.y board. Changes to x or y denote a different PCB.

Base Board

Rev 1.6

Rev 1.6A

  • Schematic - Schematic files (source and pdf viewer) OrCAD 16.3 for the Rev. 1.6A PCB
  • BOM - Bill of Materials for the Rev. 1.6A PCB

Rev 1.5

Rev 1.5C

  • Schematic - Schematic files (source and pdf viewer) OrCAD 16.3 for the Rev. 1.5C PCB
  • BOM - Bill of Materials for the Rev. 1.5C PCB

Rev 1.4

Rev 1.4A

  • Schematic - Schematic files (source and pdf viewer) OrCAD 16.3 for the Rev. 1.4A PCB
  • BOM - Bill of Materials for the Rev. 1.4A PCB

Rev 1.2

  • [tba PCB Layout] - PCB Layout File (Allegro 16.3)

Rev 1.2A to 1.2B

  • Schematic - Schematic files (source and pdf viewer) OrCAD 16.3 for the Rev. 1.2A PCB
  • BOM - Bill of Materials for the Rev. 1.2A PCB
  • Mandatory Modifications - Description of modifications to bring Rev. 1.2A to Rev. 1.2B

Rev 1.1

Rev 1.1A to 1.1D

  • Schematic - Schematic files (source and pdf viewer) OrCAD 16.3 for the Rev. 1.1 PCB
  • BOM - Bill of Materials for the Rev. 1.1A PCB
  • Mandatory Modifications - Description of modifications to bring Rev. 1.1A to Rev. 1.1D


Daughterboard

Rev 1.2

Rev 1.2A

  • Schematic - Schematic files (source and pdf viewer) OrCAD for the Rev. 1.2A PCB
  • BOM - Bill of Materials for the Rev. 1.2A PCB
  • Change Description - Describes the hardware changes made from the Rev. 1.1A board to this new revision

Rev. 1.1

Rev 1.1A to 1.1F SKU#0

(for daughterboards that are paired with LCD board rev 1.0 to 1.2)

Rev 1.1A to 1.1G SKU#1

(for daughterboards that are paired with LCD board rev 1.3)

Rev 1.1C

  • Schematic - Schematic files (source and pdf viewer) OrCAD 16.3

Rev 1.1B

  • Schematic - Schematic files (source and pdf viewer) OrCAD 16.3
  • BOM - Bill of Materials

LCD Board

Rev 1.3

  • PCB Layout - PCB Layout File (Allegro 16.3)
  • Change Description - Describes the hardware changes made from the Rev. 1.2A board to this new revision

Rev 1.3A

  • Schematic - Schematic Files (OrCAD 16.3)
  • BOM - Bill of Materials


Rev 1.2

Rev 1.2A


Tool Archive Files

AM335x GP EVM Tool Archive Files - other tool format files