Please note as of Wednesday, August 15th, 2018 this wiki has been set to read only. If you are a TI Employee and require Edit ability please contact x0211426 from the company directory.

AM35x To AM335x Hardware Migration Guide

From Texas Instruments Wiki
Jump to: navigation, search

Content is no longer maintained and is being kept for reference only!

Introduction

This article documents the differences between the TI AM35x and the TI AM335x processors. Note AM35x is the ARM-only version of this processor. All of the documentation referenced in this migration guide can be found on the TI website located in the two device respective product folders. The device folders are found at the following web pages.

The device folders are found at the following web pages:

Software Migration Guide

For more information on software migration, please see:

TBD

Basic Feature comparison

The table below shows a comparison of the basic features of the AM35x and the AM335x. The remainder of this document presents a comparison of these features in greater detail, and also provides references to the appropriate documentation for further information.

AM35x and AM335x processors


Device Family AM35x AM335x
Device Family AM3505 - CortexA8 
AM3517 - CortexA8 with SGX 530
AM3357/6/2 - CortexA8 
AM3359/8/4 - CortexA8 with SGX 530
Package Options    
Packages 491-pin BGA (ZCN), .65-mm Ball Pitch with VCA
484-pin PBGA (ZER), 1.0-mm Ball Pitch
284-pin nFBGA (ZCE), .65-mm Ball Pitch with VCA
324-Pin nFBGA (ZCZ), .80-mm Ball Pitch Full Array
Co-processors and Subsystems    
ARM Processor Cortex-A8 up to 600MHz;
16K-Byte Instruction and Data Caches;
256K-Byte L2 Cache
Cortex-A8 up to 1GHz;
32K-Byte Instruction and Data Caches;
256K-Byte L2 Cache w/ECC
Single Operating Point Supported OPP: 50/100/120/SRTurbo
Neon Co-processor Y Y
SGX530 3D Graphics Engine Y Y
System DMA sDMA eDMA
PRUSS N Y
Memory Interfaces:    
SDRAM Controller SDRC;
16, 32-bit memory controller with 1G-Byte total address space
EMIF;
16-bit memory controller with 1G-Byte total address space
  SDRAM Memory Scheduler (SMS) Y
  Rotation Engine Y N
General Purpose Memory Controller (GPMC) 1 GB total address space;
up to 8 chip selects;
ECC: 1-bit (Hamming) and 4-bit, 8-bit (BCH)
1 GB total address space;
up to 7 chip selects;
ECC: 1-bit (Hamming) and 4-bit, 8-bit, 16-bit (BCH)
  Integrated Error Locator Module (ELM) N Y
Security    
Crypto hardware accelerators N Y
Video Interfaces:    
Camera ISP / VPFE Y N
Display Display SubSystem (DSS) LCD Controller
Peripherals    
USB OTG 1 2
USB Host 1 not present
eMAC 10/100 Mbps 10/100/1000 Mbps
CAN / HECC 1 2
McASP not present 2
McBSP 5 not present
UART 4 (1 with IrDA) 6 (6 with IrDA)
McSPI 4 2
I2C 3 3
GPIO up to 186 pins up to 128 pins
eCAP not present 3
eHRPWM not present 3
eQPE not present 3
ADC/TS not present 8ch 12bit
HDQ/1-Wire 1 not present
Removable Media    
MMC/SD/SDIO 3 3
Power, Reset, and Clock Management    
RTC not present Y
Test Interfaces    
JTAG Y Y
ETM & ETB Y Y
IEEE 1500 support not present Y
Misc    
GP Timer 11 7
Watchdog Timer 1 1
32-kHz Sync Timer 1 not present



Module Comparison

Processors

ARM Processor

AM35x and AM335x are both based on the ARM Cortex-A8 processor. The table below shows a comparison between these two devices.

AM35x and AM335x ARM Processor Comparison
ARM Processor AM35x AM335x
ARM Processor ARM Cortex™ A8 ARM Cortex™ A8
  Revision r1p7 r3p2
Operating Performance Points OPP100 OPP50, OPP100, OPP120, SRTurbo
    Operating Voltages 1.2V .95V, 1.1V, 1.2V, 1.26V
    Operating Frequencies 600 MHz 275MHz, 500MHz, 600MHz, 720MHz
L1 Instruction Cache 16 Kbytes 32 Kbytes
L1 Data Cache 16 Kbytes 32 Kbytes
L1 with SED No Yes
L2 Cache 256 Kbytes 256 Kbytes
L2 with ECC No Yes
ROM Size 132 Kbytes (80 KB Secure ROM and 32 KB of Public ROM) 176 Kbytes (128 KB Secure ROM and 48 KB of Public ROM)
RAM Size N/A 64 Kbytes

Note: Please refer to the AM35x and AM335x Datasheets for the latest OPP values.

Neon Co-processor

The Neon Coprocessor is the same between the two devices.

Wake-up Controller

AM335x integrates an ARM Cortex M3 core that manages entry and exit of various stand-by and deep-sleep modes.

AM35x does not contain a dedicated wake-up controller.

Graphics Engine

The Graphics Engine SGX530 is binary compatible between the two devices.

On-Chip Memory

AM35x has 64KB RAM.

AM335x has 64KB RAM

External Memory Interfaces

General Purpose Memory Controller

The GPMC module is binary compatible between the two devices. AM35x supports up to 8 chip selects, and AM335x supports up to 7 chip selects. The main difference between the device is the ECC hardware mechanism, which is outside of the GPMC module.

ECC

AM35x supports 1-bit (Hamming) and 4-bit, 8-bit (BCH) hardware ECC.
AM335x supports 1-bit (Hamming) ECC and has a new Error Locator Module (ELM) to support 4-bit, 8-bit, or 16-bit (BCH) ECC.

SDRAM Memory Controller

The SDRAM Memory Controller is different between the two devices.

AM35x supports the SDRC Subsystem, providing a 16- or 32-bit interface to m-SDR and LPDDR. 32-bit LPDDR (or mDDR) is only supported up to a 166 MHz clock frequency. The SDRC Sybsystem includes a SDRAM memory scheduler (SMS) and a virtual rotated frame-buffer (VRFB) within the subsystem supports rotations of 0/90/180/270 degrees.

AM335x supports the EMIF, providing a 16-bit interface to mDDR (LPDDR1), DDR2, and DDR3 memories. The EMIF does not support Virtual Rotated Frame Buffer (VRFB) 0/90/180/270 degree rotation in hardware. The AM335x EMIF supports:

  • mDDR: up to 200 MHz clock (400 MHz data rate),
  • DDR2: up to 266 MHz clock (532 MHz data rate),
  • DDR3: up to 303 MHz clock (606 MHz data rate)

Power, Reset, and Clock Management

Power Management Feature Comparison

HW Provisions for Power Optimization/ Control AM35x AM335x
Operating Voltage-Frequencies (OPPs)
Single operating point
OPP50, OPP100, OPP120, SRTurbo
Adaptive Voltage Scaling
Not supported Class 2B Smart Reflex,
VDD_CORE & VDD_MPU can be scaled. VDD_RTC is Fixed.
Logic State Retention
Yes
No
Individually Switchable Power Domains
Single Power Domain
Full support for individually ON/OFF of Power Domains. Note, in RTC_Only mode even WAKEUP Domain can be OFF
Dynamically gating OFF of Clocks to one/more of groups of
modules (clock domains) when inactive to conserve power
Yes
Yes
HW Auto Clock/Power Domain Dependency Management
Not Supported
Not Supported
Low Power Deep-Sleep State w/ Auto Wakeup
Not Supported
Wake on: GPIO0 bank, UART0, RTC, I2C0, DMTimer 1ms, USB Resume and TSC/ ADC Control events
RTC Only Cold State
Not Applicable
Supported. System includes 32KHz Osc integrated with alarm/wake signaling interface w/ PMIC.
Splitting Of Primary Voltage Supply Rails
VDD_CORE
VDD_CORE, VDD_MPU*, VDD_RTC


* On 13x13 mm package option, VDD_CORE and VDD_MPU are merged.

Voltage Rails

The following tables compare the power supplies for AM35x and AM335x:

AM35x Voltage Rails
SIGNAL DESCRIPTION VALUE
vdd_core Core 1.2V
vdds_sram_mpu MPU SRAM LDO 1.8V
vdds_sram_core_bg Core SRAM LDO and BandGap 1.8V
vdds_dpll_mpu_usbhost MPU and USBHOST DPLL 1.8V
vdds_dpll_per_core Peripherals and core DPLLs 1.8V
vdda_dac DAC power supply 1.8V
vssa_dac DAC ground 0V
vdda3P3V_USBPHY 3.3V USB transceiver 3.3V
vdda1P8V_USBPHY 1.8V USB transceiver 1.8V
vddshv 3.3-/1.8-V power supply 1.8V / 3.3V
vdds 1.8V power supply 1.8V


* Note: Please refer to the AM35x Datasheet for the latest values.

AM335x Voltage Rails
SIGNAL DESCRIPTION VALUE
VDD_CORE Core domain 1.1V
VDD_MPU * MPU domain 0.95V - 1.26V
CAP_VDD_RTC RTC domain input/LDO output 1.1V
VDDS_RTC RTC domain 1.8V
VDDS_DDR DDR IO domain (DDR2 / DDR3) 1.8V / 1.5V
VDDS Dual voltage IO domains 1.8V
VDDS_SRAM_CORE_BG Core SRAM LDOs, Analog 1.8V
VDDS_SRAM_MPU_BB MPU SRAM LDOs, Analog 1.8V
VDDS_PLL_DDR DPLL DDR, Analog 1.8V
VDDS_PLL_CORE_LCD DPLL Core and LCD, Analog 1.8V
VDDS_PLL_MPU DPLL MPU, Analog 1.8V
VDDS_OSC System oscillator IOs, Analog 1.8V
VDDA1P8V_USB0 USB PHY, Analog, 1.8V 1.8V
VDDA1P8V_USB1 USB PHY, Analog, 1.8V 1.8V
VDDA3P3V_USB0 USB PHY, Analog, 3.3V 3.3V
VDDA3P3V_USB1 USB PHY, Analog, 3.3V 3.3V
VDDA_ADC ADC, Analog 1.8V
VDDSHV1 Dual Voltage IO domain (1.8-V operation) 1.8V
VDDSHV2 * Dual Voltage IO domain (1.8-V operation) 1.8V
VDDSHV3 * Dual Voltage IO domain (1.8-V operation) 1.8V
VDDSHV4 Dual Voltage IO domain (1.8-V operation) 1.8V
VDDSHV5 Dual Voltage IO domain (1.8-V operation) 1.8V
VDDSHV6 Dual Voltage IO domain (1.8-V operation) 1.8V
VDDSHV1 Dual Voltage IO domain (3.3-V operation) 3.3V
VDDSHV2 * Dual Voltage IO domain (3.3-V operation) 3.3V
VDDSHV3 * Dual Voltage IO domain (3.3-V operation) 3.3V
VDDSHV4 Dual Voltage IO domain (3.3-V operation) 3.3V
VDDSHV5 Dual Voltage IO domain (3.3-V operation) 3.3V
VDDSHV6 Dual Voltage IO domain (3.3-V operation) 3.3V
DDR_VREF DDR SSTL/HSTL reference input (DDR2/DDR3) 0.50*VDDS_DDR
USB0_VBUS USB VBUS comparator input
USB1_VBUS USB VBUS comparator input
USB0_ID USB ID input 1.8V
USB1_ID USB ID input 1.8V

* Note: These voltage rails are not available in the 13x13 package.

Clocks and PLLs

Input Clocks

AM35x Input Clocks
SIGNAL DESCRIPTION VALUE
sys_xtalin/out High Frequency Input Clock 26 MHz
sys_altclk Alternative Input Clock 48 MHz or 54 MHz
sys_32K Low Frequency Input Clock 32 KHz


AM335x Input Clocks
CLOCK NAME SOURCE VALUE
CLK_M_OSC Master Oscillator 19.2, 24, 25, 26 MHz
CLK_32KHZ Divide down of PER PLL output (PLL uses Master Osc) 32768 Hz Precise
CLK_RC_32KHZ Internal RC Oscillator 16 - 60 kHz
CLK_32K_RTC External 32768 Hz crystal with internal 32K Osc or external 32768 Hz clock 32768 Hz Precise


The AM35 has the option to obtain the 32KHz clock from an external oscillator or from the HS system clock using a fixed divider.

The AM335x has the option to obtain the 32KHz clock from the high frequency 20MHz clock using an internal RTCDIVDER. If this is used, an external 32KHz clock source is not necessary. The 32KHz provides a clock for the following modules:

  • RTC
  • GPIO0/1/2/3
  • TIMER1/2/3/4/5/6/7
  • ARM
  • SYNCTIMER

PLLs

AM35x has the following PLLs, all driven by the HF clock:

  • DPLL1 - MPU
  • DPLL3 - Core
  • DPLL4 - Peripherals
  • DPLL5 - Peripherals 2

AM335x has the following PLLs, driven by a crystal (CLK_M_OSC):

  • Core PLL - for SGX, EMAC, L3S, L3F, L4F, L4_PER, L4_WKUP, PRUSS IEP, Debugss
  • Peripheral (Per) PLL - for USB PHY, PRUSS UART, MMC/SD, SPI, I2C, UART
  • MPU PLL - for MPU Subsystem (includes Cortex A-8)
  • Display PLL - for LCD Pixel Clock
  • DDR PLL - for EMIF

Bootmodes

The available bootmodes for AM35x and AM335x are shown in the table below.

Available Bootmodes on AM35x and AM335x
AM35x AM335x Feature Description
Y Y NOR This mode allows booting from XIP booting devices, such as NOR flash memories.

For AM35x, NOR Flash (up to 1 Gb, or 128M bytes) should be connected to the GPMC peripheral on GPMC_nCS0. GPMC_nCS0 is mapped to address 0x0800_0000. A data bus width of x16 is supported. The GPMC is clocked at 48MHz.

For AM355x, NOR Flash (up to 1 Gb, or 128M bytes) should be connected to the GPMC peripheral on GPMC_CSn0. GPMC_CSn0 is mapped to address 0x8000_0000. A data bus width of x8 or x16 is supported. The GPMC is clocked at 50MHz.

Y Y NAND This mode starts downloading code from an NAND memory.

For AM35x, NAND flash (from 64Mbit, or 8Mbyte) from should be connected to the GPMC peripheral on GPMC_nCS0. GPMC_nCS0 is mapped to address 0x0800_0000. A data bus width of x8 or x16 is supported. The GPMC is clocked at 48MHz.

For AM335x, NAND flash (from 512Mbit, or 64Mbytes)should be connected to the GPMC peripheral on GPMC_CSn0. GPMC_CSn0 is mapped to address 0x8000_0000. A data bus width of x8 or x16 is supported. The GPMC is clocked at 50MHz.

N Y SPI This mode starts downloading code from an SPI EEPROM or SPI Flash.

For AM335x, the external SPI device should be connected to the SPI0 chip select 0 signal (SPI0_CS0).

Y Y UART In this mode, the UART sends a BOOTME request to the UART peripheral and waits for a response along with code from a host processor.

Both AM35x and AM335x must be booted using a baud rate of 115200. AM35x can only boot from UART3. AM335x can only boot from UART0.

Y Y MMCSD This mode starts booting code from an MMC/SD Controller.

For AM35x, the MMC/SD cards should connected to either MMC1 or MMC2. 1.8V or 3.3V I/O voltage is supported on MMC1 and MMC2. (External transceiver mode on MMC2 is not supported.) The supported clock frequencies are up to 400 kHz (identification mode) and 20 MHz (data transfer mode).

For AM335x, the MMC/SD cards should connected to either MMC0 or MMC1. 1.8V or 3.3V I/O voltage is supported on MMC0, and only 1.8V I/O voltage is supported on MMC1. The supported clock frequencies are up to 400 kHz (identification mode) and 10 MHz (data transfer mode).

N Y EMAC This mode starts booting code from the EMAC port.

For AM335x, EMAC boot uses the CPGMAC port 1 of the device.

Y N DiskOnChip In this mode, the DiskOnChip is connected just like a regular NOR device.
Y N HS USB In this mode, the ROM code boots from a USB interface.

Multimedia Hardware Components

Display

AM35x has a display subsystem (DSS) that supports the following resolutions: XGA, WXGA, SXGA+, and HD 720p.

AM335x has a simple LCD controller with no preprocessing operations such as preview, overlay, blending, resizing, etc. The AM335x LCD controller supports up to WXGA resolution.

Communication Interfaces

MMC/SD

The AM35x and AM335x devices support different versions of industry standards (shown below).

Feature Comparison
FEATURE AM35x AM335x
Spec Compliance MMC v4.2
SDIO v1.1
SD card v1.0
MMC v4.3
SDIO v2.0
SD card v2.0
Data width * 8-bit (MMC1/2/3) 8-bit (MMC0/1/2)
Max Clock Rate 48MHz (MCC),
48MHz (SD),
48MHz (SD)
48MHz (MCC),
48MHz (SD),
48MHz (SD)

USB

The main differences between the two devices with respect to USB is the integrated PHYs and the more flexible operation in the AM335x.

The AM35x requires an external PHY with both the USB-OTG and USB1-3 host ports. Also, the USB1-3 ports are only capable of host mode operation, at either high speed or full speed mode (not both).

The AM335x has 2 USB ports capable of host and OTG operations. Both ports have an integrated PHY.

I2C

The I2C ports are binary compatible same between the two devices.

AM35x supports 3 general I2C ports. The I2C ports can support up to 3.4Mbps high speed transmissions, along with the usual 100/400Kbps operation.

AM335x supports 3 general I2C ports. The ports only support 100/400Kbps operation. No high speed mode is supported.

UART

The UART modules on both devices are functionality compatible with the TL16C750 (and TL16C550) UART. The primary differences between devices are the number of UARTs and supported capabilities.

AM35x has 4 UARTs. Only UART3 has IrDA capabilities.

AM335x has 6 UARTs, all of which support IrDA, CIR, and flow control. Full modem control is only available on 1 UART instance. AM335x allows 1 instance of UART rx/ tx lines to be muxed with USB DP/ DM lines.

CAN

AM35x supports a High-End CAN Controller (HECC). The HECC is compliant with CAN 2.0b and supports 32 message objects for full-mask acceptance-filtering.

AM335x supports two (2) DCAN controllers. The DCAN is compliant with CAN 2.0b and supports 64 message objects.

MCBSP/McASP

AM35x has 5 McBSP ports and no McASP ports. AM335x has no McBSP ports and 2 McASP ports.

The McASP is a superset of the McBSP. It is suggested to use the McASP ports for McBSP functionality. Note the McASP ports on AM335x have less buffers for internal FIFO and audio loopback and no sidetone support.

HDQ-1Wire

The module does not exist on AM335x. It is suggested to use either I2C or GPIO for this type of functionality (eg, battery monitor).

Timers

GPTimer

The GPTimers on both devices are binary compatible.

AM35x has 11 32-bit GPTimers. Three GPTimers (GPTIMER1, GPTIMER2, and GPTIMER10) support 1-ms tick with 32,768 Hz functional clock generated. Only 4 GPTimers (GPT_8 - GPT_11) are pinned out.

AM335x supports seven (7) 32-bit GPTimers. One GPTimer (DMTIMER1) is specialized for accurate 1mS OS Ticks. Only 4 GPTimers (DMTIMER4 - DMTIMER7) are pinned out.

WDTimer

Both AM35x and AM335x have 1 32-bit Watchdog Timer.

32-kHz Sync Timer

The 32-kHz sync timer does not exist on AM335x.

Misc

GPIOs

AM35x supports 186 GPIO pins. The GPIO signals are divided into 6 banks, each supporting 32 GPIOs. Note only 186 of these GPIO signals are pinned out. Each bank supports two interrupts.

AM335x supports 4 banks of GPIO signals. Each bank supports 32 GPIOs and two interrupts.

New interfaces in AM335x

The following are new interfaces in the AM335x device that do not exist in AM35x. Any details about these interfaces can be found in the Technical Reference Manual for AM335x.

  • eCAP
  • eQEP
  • PRUSS - Programmable Real-time Unit SubSystem
  • PWM
  • RTC
  • TS/ADC

Pin and package

The AM35x and the AM335x devices are offered different mechanical packages. The physical dimensions and pin out of the packages are also different. The table below lists the variations between the AM35x and the AM335x devices.

Pin and Package Comparison
Device Size (mm) Pitch (mm) No. of Pins Package Designator
AM35x 17 x 17 mm 0.65 mm, with VCA 491 BGA (ZCN Suffix)
23 x 23 mm 1.00 mm top 484 PBGA (ZER Suffix)
AM335x 13 x 13 mm 0.65 mm, with VCA 298 s-PBGA (ZCE Suffix)
15 x 15 mm 0.80 mm 324 s-PBGA (ZCZ Suffix)