Please note as of Wednesday, August 15th, 2018 this wiki has been set to read only. If you are a TI Employee and require Edit ability please contact x0211426 from the company directory.

AM387x To AM335x Hardware Migration Guide

From Texas Instruments Wiki
Jump to: navigation, search

Introduction

This article documents the differences between the TI AM387x processor and the TI AM335x processor. Note AM387x is the ARM-only version of this processor. All of the documentation referenced in this migration guide can be found on the TI website located in the two device respective product folders. The device folders are found at the following web pages.

The device folders are found at the following web pages:

Software Migration Guide

For more information on software migration, please see:

TBD

Basic Feature comparison

The figures and table below show a comparison of the basic features of the AM387x and the AM335x. The remainder of this document presents a comparison of these features in greater detail, and also provides references to the appropriate documentation for further information.

AM387x and AM335x processors


Device Family AM387x AM335x
Device Family AM3872 - CortexA8 
AM3874 - CortexA8 with SGX 530
AM3357/6/2 - CortexA8 
AM3359/8/4 - CortexA8 with SGX 530
Package Options    
Packages 684-Pin BGA Package (CYE), 0.8-mm Ball Pitch With Via Channel™ (VCA) 284-pin nFBGA (ZCE), .65-mm Ball Pitch with VCA
324-Pin nFBGA (ZCZ), .80-mm Ball Pitch Full Array
Co-processors and Subsystems    
ARM Processor Cortex-A8 up to 1GHz;
32K-Byte Instruction and Data Caches;
512K-Byte L2 Cache
Cortex-A8 up to 720MHz;
32K-Byte Instruction and Data Caches;
256K-Byte L2 Cache w/ECC
Supported OPP: 50%/100%/120%/166% Supported OPP: 50%/100%/120%/SRTurbo
Neon Co-processor Y Y
Graphics Engine SGX530 3D, 200 MHz SGX530 3D, 200 MHz
System DMA eDMA eDMA
PRUSS N Y
Memory Interfaces:    
mDDR/DDR2/DDR3 Controller Dual 32-bit LPDDR/DDR2/DDR3 SDRAM Interface
Supports up to LPDDR-400, DDR2-800, and DDR3-800
Total 2 GB Total Address Space

Dynamic Memory Manager (DMM)

Single 16-bit LPDDR/DDR2/DDR3 SDRAM Interface
Supports up to LPDDR-400, DDR2-532, DDR3-606
Total 1 GB Total Address Space
GPMC Y Y
ELM Y Y
On Chip Memory (OCMC) 128KB 64KB
Security    
Crypto hardware accelerators N Y
Video Interfaces:    
Camera ISP Imaging SubSystem (ISS) N
Display HD Video Processing SubSystem (HDVPSS) LCD Controller
Peripherals    
USB OTG Two (2) USB 2.0 High Speed ports with integrated PHY Two (2) USB 2.0 High Speed ports with integrated PHY (13 x 13 Package has only one USB port)
eMAC 2 (10/100/1000 Mbps) 2 (10/100/1000 Mbps)
CAN 2 2
McASP 6 2
McBSP 1 not present
UART 6 (all with IrDA) 6 (all with IrDA)
McSPI 4 2
I2C 4 3
GPIO 4 banks 4 banks
eCAP not present 3
eHRPWM not present 3
eQPE not present 3
PCIe Y not present
SATA Controller Y not present
TSC/ADC not present Y
Removable Media    
MMC/SD/SDIO 3 3
Power, Reset, and Clock Management    
RTC Y Y
Test Interfaces    
JTAG Y Y
ETM & ETB Y Y
IEEE 1500 support Y Y
Misc    
GP Timer 8 7
Watchdog Timer 1 1

Module Comparison

Processors

ARM Core

AM387x and AM335x are both based on the ARM Cortex-A8 processor. The table below shows a comparison between these two devices.

AM387x and AM335x ARM Processor Comparison
ARM Processor AM387x AM335x
ARM Processor ARM Cortex™ A8 ARM Cortex™ A8
    Revision r3p2 r3p2
Operating Performance Points OPP50, OPP100, OPP120, OPP166 OPP50, OPP100, OPP120, SRTurbo
    Operating Voltages .95V, 1.1V, 1.2V, TBD .95V, 1.1V, 1.2V, 1.26V
    Operating Frequencies 300MHz, 600MHz, 720MHz, 800MHz/ 1000MHz 275MHz, 500MHz, 600MHz, 720MHz
L1 Instruction Cache 32 Kbytes 32 Kbytes
L1 Data Cache 32 Kbytes 32 Kbytes
L1 with SED No Yes
L2 Cache 512 Kbytes 256 Kbytes
L2 with ECC No Yes
ROM Size 176 Kbytes 176 Kbytes
RAM Size 64 Kbytes 64 Kbytes

Note: Please refer to the AM387x and AM335x Datasheets for the latest OPP values.

Neon Co-processor

The Neon Coprocessor is the same between the two devices.

Graphics Engine

The SGX530 3D Graphics Engine is the same between both devices.

System DMA

The main differences between the two devices with respect to eDMA are the number of TPTCs supported and the TPTC parameters.

AM387x eDMA supports 1 Third Party Channel Contoller (TPCC) and 4 Third Party Transfer Controllers (TPTC). The TPTC FIFO size is 1024 bytes and the address width for internal FIFOs is 6.

AM335x eDMA supports 1 Third Party Channel Contoller (TPCC) and 3 Third Party Transfer Controllers (TPTC). The TPTC FIFO size is 512 bytes and the address width for internal FIFOs is 5.

On-Chip Memory

AM387x has 128KB RAM.

AM335x has 64KB RAM.

External Memory Interfaces

General Purpose Memory Controller

The GPMC module is binary compatible between the two devices. AM387x supports 8 chip selects. AM335x supports 7 chip selects.

The ELM (ECC H/W mechanism) is binary compatible between the two devices.

DDR Memory Controller

AM387x supports a dual 32-bit LPDDR/DDR2/DDR3 SDRAM Interface, with up to LPDDR-400, DDR2-667, and DDR3-667. Up to eight devices and 2 GB (total) of address space are supported. The Dynamic Memory Manager (DMM) implements a Tiling and Isometric Lightweight Engine for Rotation (TILER), which supports 0/90/180/270 degree rotation in hardware.

AM335x supports a single 16-bit LPDDR (mDDR)/DDR2/DDR3 SDRAM Interface, with up to LPDDR-400, DDR2-532, and DDR3-606. Up to seven devices and 1 GB (total) of address space are supported. 0/90/180/270 degree rotation is not supported hardware.

Power, Reset, and Clock Management

Operating Performance Points

AM387x Operating Performance Points
OPP ARM
Frequency
(MHz)
Voltage (V)
OPP166 800, 1000 TBD
OPP120 720 1.20
OPP100 600 1.10
OPP50 300 0.95

Note: Please refer to the AM387x Datasheet for the latest OPP values.

AM335x Operating Performance Points
OPP ARM
Frequency
(MHz)
Voltage (V)
SRTurbo 720 1.26
OPP120 600 1.20
OPP100 500 1.10
OPP50 275 0.95

Note: Please refer to the AM335x Datasheet for the latest OPP values.

Voltage Rails


The following table compares the power supplies for AM387x and AM335x:

AM387x Voltage Rails
SIGNAL DESCRIPTION VALUE
CVDD Core 0.83-1.2V
CVDD_ARM Core ARM 0.83-1.2V
DVDD I/O, standard pins 1.8V/3.3V
DVDD_GPMC I/O, GPMC pin group 1.8V/3.3V
DVDD_GPMCB I/O, GPMCB pin group 1.8V/3.3V
DVDD_SD I/O, SD pin group 1.8V/3.3V
DVDD_C I/O, C pin group 1.8V/3.3V
DVDD_M I/O, M pin group 1.8V
DVDD_DDR[0], DVVD_DDR[1] I/O, DDR[0] and DDR[1] 1.8V/1.5V
VDDA_USB_3P3 I/O, Analog, USB 3.3V 3.3V
VDDA_1P8, VDDA_x_1P8 I/O, Analog 1.8V
VSS Ground 0V
Vrefsstl_ddr[x] IO Reference Voltage 0.50*DVDD_DDR[x] V
USBx_VBUSIN USBx VBUS Comparator Input 5V




AM335x Voltage Rails
SIGNAL DESCRIPTION VALUE
VDD_CORE Core domain 1.1V
VDD_MPU * MPU domain 0.95V - 1.26V
CAP_VDD_RTC RTC domain input/LDO output 1.1V
VDDS_RTC RTC domain 1.8V
VDDS_DDR DDR IO domain (DDR2 / DDR3) 1.8V / 1.5V
VDDS Dual voltage IO domains 1.8V
VDDS_SRAM_CORE_BG Core SRAM LDOs, Analog 1.8V
VDDS_SRAM_MPU_BB MPU SRAM LDOs, Analog 1.8V
VDDS_PLL_DDR DPLL DDR, Analog 1.8V
VDDS_PLL_CORE_LCD DPLL Core and LCD, Analog 1.8V
VDDS_PLL_MPU DPLL MPU, Analog 1.8V
VDDS_OSC System oscillator IOs, Analog 1.8V
VDDA1P8V_USB0 USB PHY, Analog, 1.8V 1.8V
VDDA1P8V_USB1 USB PHY, Analog, 1.8V 1.8V
VDDA3P3V_USB0 USB PHY, Analog, 3.3V 3.3V
VDDA3P3V_USB1 USB PHY, Analog, 3.3V 3.3V
VDDA_ADC ADC, Analog 1.8V
VDDSHV1 Dual Voltage IO domain (1.8-V operation) 1.8V
VDDSHV2 * Dual Voltage IO domain (1.8-V operation) 1.8V
VDDSHV3 * Dual Voltage IO domain (1.8-V operation) 1.8V
VDDSHV4 Dual Voltage IO domain (1.8-V operation) 1.8V
VDDSHV5 Dual Voltage IO domain (1.8-V operation) 1.8V
VDDSHV6 Dual Voltage IO domain (1.8-V operation) 1.8V
VDDSHV1 Dual Voltage IO domain (3.3-V operation) 3.3V
VDDSHV2 * Dual Voltage IO domain (3.3-V operation) 3.3V
VDDSHV3 * Dual Voltage IO domain (3.3-V operation) 3.3V
VDDSHV4 Dual Voltage IO domain (3.3-V operation) 3.3V
VDDSHV5 Dual Voltage IO domain (3.3-V operation) 3.3V
VDDSHV6 Dual Voltage IO domain (3.3-V operation) 3.3V
DDR_VREF DDR SSTL/HSTL reference input (DDR2/DDR3) 0.50*VDDS_DDR
USB0_VBUS USB VBUS comparator input
USB1_VBUS USB VBUS comparator input
USB0_ID USB ID input 1.8V
USB1_ID USB ID input 1.8V

* Note: These voltage rails are not available in the 13x13 package.

Input Clocks

AM387x Inputs Clocks
SIGNAL DESCRIPTION VALUE
DEV_CLKIN High Frequency Input Clock 20MHz
AUX_CLKIN Auxiliary Input Clock for Audio and/or Video PLLs 20MHz-30MHz
RCOSC32K Low Frequency Input Clock 32KHz
SERDES_CLK Optional Clock Source for SATA,EMAC,PCIe 32KHz


AM335x Input Clocks
CLOCK NAME SOURCE VALUE
CLK_M_OSC Master Oscillator 19.2, 24, 25, 26 MHz
CLK_32KHZ Divide down of PER PLL output (PLL uses Master Osc) 32768 Hz Precise
CLK_RC_32KHZ Internal RC Oscillator 16 - 60 kHz
CLK_32K_RTC External 32768 Hz crystal with internal 32K Osc or external 32768 Hz clock 32768 Hz Precise


The AM387x has the option to obtain the 32KHz clock from the high frequency 20MHz clock using an internal RTCDIVDER. If this is used, an external 32KHz clock source is not necessary. The 32KHz provides a clock for the following modules:

  • RTC
  • GPIO0/1/2/3
  • TIMER1/2/3/4/5/6/7
  • ARM
  • SYNCTIMER

PLLs

AM387x has the following PLLs. All of these can be individually driven by either DEV or AUX input clocks:

  • PLL_ARM - for Cortex A8
  • PLL_SGX - for SGX530 Graphics Controller
  • PLL_L3 - for L3/L4 Interconnect, EDMA, MMU, GPMC, McASP, McBSP, UART3/4/5
  • PLL_DDR - for DDR
  • PLL_HDVPSS - for HD Video Processing SubSystem
  • PLL_USB - for USB0/1,SPI,I2C,UART0/1/2,HDMI
  • PLL_AUDIO - for McASP0/1/2,MCBSP CLKS,HDMI I2S
  • PLL_MEDIACTL - for Imaging SubSystem and Media Controller (ARM Cortex-M3 processor for HDVPSS and ISS)
  • PLL_VIDEO0/1/2 - for HDVPSS VENC, HDMI

AM335x has the following PLLs, driven by a crystal (CLK_M_OSC):

  • Core PLL - for SGX, EMAC, L3S, L3F, L4F, L4_PER, L4_WKUP, PRUSS IEP, Debugss
  • Peripheral (Per) PLL - for USB PHY, PRUSS UART, MMC/SD, SPI, I2C, UART
  • MPU PLL - for MPU Subsystem (includes Cortex A-8)
  • Display PLL - for LCD Pixel Clock
  • DDR PLL - for EMIF

Power Management Feature Comparison

HW Provisions for Power Optimization/ Control AM387x AM335x
Individually Switchable Power Domains
Limited Support for Individual Power Domain ON/OFF -- ISS, DSS, SGX
Full support for Individual Power Domain ON/OFF: VDD_MPU, VDD_CORE, VDD_PER, VDD_SGX and SRAMs. In RTC_Only mode, even WAKEUP Domain can be OFF'd
Dynamically gating OFF of Clocks to one/more of groups of
modules (clock domains) when inactive to conserve power
Supported
Supported
Operating Voltage-Frequencies (OPPs)
OPP50, OPP100, OPP120
OPP100(VDD_MPU, VDD_CORE), OPP50(VDD_MPU, VDD_CORE), OPP120 (VDD_MPU)
Adaptive Voltage Scaling
Class 2B Smart Reflex,
VDD_CORE, VDD_MPU, Domains
Class 2B Smart Reflex,
VDD_CORE & VDD_MPU can be scaled. VDD_RTC is Fixed.
SRAM memory retention
Only L3 OCMC RAM
All onchip SRAMs
HW Auto Clock/Power Domain Dependency Management
Supported
Not Supported
Low Power Deep-Sleep State w/ Auto Wakeup Not Supported
GPIO0 bank, UART0, RTC, I2C0, DMTimer 1ms, USB Resume and TSC/ ADC Control events
RTC Only Cold State Not Applicable
Supported. System includes 32KHz Osc integrated with alarm/wake signaling interface w/ PMIC.
Splitting Of Primary Voltage Supply Rails
VDD_CORE, VDD_MPU
VDD_CORE, VDD_MPU*, VDD_RTC


* On 13x13 mm package option, VDD_CORE and VDD_MPU are merged.

Bootmodes

Available Bootmodes on AM387x and AM335x
AM387x AM335x Boot Type Description
Y Y NOR This mode allows booting from XIP booting devices, such as NOR flash memories.

For AM387x, NOR Flash (up to 1 Gb, or 128M bytes) should be connected to the GPMC peripheral on GPMC_CS[0]. GPMC_CS[0] is mapped to address 0x0800_0000. A data bus width of x16 is supported. The GPMC is clocked at 55MHz.

For AM355x, NOR Flash (up to 1 Gb, or 128M bytes) should be connected to the GPMC peripheral on GPMC_CSn0. GPMC_CSn0 is mapped to address 0x8000_0000. A data bus width of x8 or x16 is supported. The GPMC is clocked at 50MHz.

Y Y NAND This mode starts downloading code from an NAND memory.

For AM387x, NAND flash (from 512Mbit, or 64Mbyte) from should be connected to the GPMC peripheral on GPMC_CS[0]. GPMC_CS[0] is mapped to address 0x0800_0000. A data bus width of x8 or x16 is supported. The GPMC is clocked at 55MHz.

For AM335x, NAND flash (from 512Mbit, or 64Mbytes)should be connected to the GPMC peripheral on GPMC_CSn0. GPMC_CSn0 is mapped to address 0x8000_0000. A data bus width of x16 is supported. The GPMC is clocked at 50MHz.

Y Y SPI This mode starts downloading code from an SPI EEPROM or SPI Flash.

For both AM387x and AM335x, the SPI device should be connected to the SPI0 peripheral on CS0.

Y Y UART In this mode, the UART sends a BOOTME request to the UART peripheral and waits for a response along with code from a host processor.

Both AM387x and AM335x must be booted using a baud rate of 115200. Both devices can only boot from UART0.

Y Y MMCSD This mode starts booting code from an MMC/SD Controller.

For AM387x, the MMC/SD cards should connected to MMC1. 1.8V or 3.3V I/O voltage is supported on MMC1.

For AM335x, the MMC/SD cards should connected to either MMC0 or MMC1. 1.8V or 3.3V I/O voltage is supported on MMC0, and only 1.8V I/O voltage is supported on MMC1.

Y Y EMAC This mode starts booting code from the EMAC port.

For AM387x, EMAC boot uses the CPGMAC port 0 of the device.

For AM335x, EMAC boot uses the CPGMAC port 1 of the device.

Y N PCIe This mode supports PCIe client mode boot and ROM code opens up the OCMC RAM to the PCIe Host. In this bootmode Host will copy boot code directly into OCMC RAM.

Multimedia Hardware Components

Camera SubSystem

A camera subsystem is not supported on AM335x.

Display

AM387x has a display subsystem (DSS) with a video image coprocessor (HD-VICP) that supports up to HD 1080p.

AM335x has a simple LCD controller with no preprocessing operations such as preview, overlay, blending, resizing, etc. The AM335x LCD controller supports up to WXGA resolution.

Communication Interfaces

MMC/SD

The AM335x MMC/SD interface is an upgraded version from the module in AM387x.

Feature Comparison
FEATURE AM387x AM335
Spec Compliance MMC v4.3
SD Phys Layer v2.0
SDIO v2.0
SD card v2.0
MMC v4.3
SD Phys Layer v3.0
SDIO v2.0
SD card v2.0
Data Width * 8-bit (SD0/1/2) 8-bit (MMC0/1/2)
Max Clock Rate 48MHz (MCC),
48MHz (SD),
48MHz (SD)
48MHz (MCC),
48MHz (SD),
48MHz (SD)

* Note the supported data width is subject to pinmux constraints.

USB

The AM335x USB interface is an updated version of the module in AM387x. Updates to the USB subsystem with respect to AM387x are listed below:

  • Added Infinite mode support in XDMA
  • Double packet buffering support for both TX/RX
  • Added CPPI 4.1 DMA streaming mode support
  • Added subword accesses to USBSS memory mapped registers
    • Added Tx Endpoint FIFO Empty interrupt: TX_FIFO[15:0]. This signal indicates when the TX data transmission is completed on the USB interface. TX_FIFO interrupt is to be used with the CPPI packet completion flag. Setting a CPPI packet with the packet completion flag will generate the TX_FIFO when the transmit endpoint FIFO is empty after transmission.

I2C

The I2C ports are binary compatible between the two devices.

AM387x supports 4 general I2C ports. The ports only support 100/400Kbps operation. No high speed mode is supported.

AM335x supports 3 general I2C ports. The ports only support 100/400Kbps operation. No high speed mode is supported.

UART

Both devices have six UARTs, which all support IrDA and flow control. Both devices incorporate dual 64 byte FIFOs for received and transmitted data.

On AM387x only UART0 supports full modem control. UART0/1/2 support up to 3.6864 Mbps. UART3/4/5 support up to 12 Mbps.

On AM335x only UART1 supports full modem control. All UARTs support a maximum baud rate of 3.6864 Mbps.

CAN

The CAN ports are binary compatible same between the two devices. Both AM387x and AM335x support 2 instances of CAN 2.0B.

MCBSP/McASP

AM387x has six McASP ports and one McBSP port. McASP0/1 support up to 10 McASP serializers, and McASP2/3/4/5 support up to 4 McASP serializers.

AM335x has two McASP ports and no McBSP ports. McASP0/1 support up to 4 McASP serializers.

Note McASP is a superset of McBSP, so it is suggested to use McASP for McBSP functionality.

Real-Time Clock (RTC)

The AM335x RTC is an updated version of the module in AM387x. Updates to the AM335x RTC subsystem with respect to AM387x are listed below:

  • Replaced software reset with RTC_PWRONRSTn (power on reset) input pin (ball B7 for 13 x 13 package, B5 for 15 x 15 package)
    • Only assert when RTC has lost power
    • De-assert when RTC voltage > Vmin
    • Remains de-asserted during normal operations
  • The AM335x RTC subsystem includes an integrated 32KHz oscillator, while the AM387x RTC subsystem does not—its clock is sourced from an external pin.
  • Added new Power Management IC (PMIC) control logic and PMIC_PWR_ENABLE output pin, which can be used to enable/disable an external PMIC. See TRM for more information.
  • Added external wakeup input pins EXT_WAKEUP[3:0]. See TRM for more information.

Ethernet

The AM335x EMAC interface is an updated version of the module in AM387x. AM335x supports the following new features with respect to AM387x:

  • Supports 1588 time-stamping, Industrial Ethernet protocols.
  • Switch:
    • 1588 Annex D support
    • DSCP priority mapping support
    • Device Level Ring (DLR) support
    • Port changes - added 2 additional clock inputs (and associated IPG DFT signals) to support separate RMII clocks versus RGMII

McSPI

AM387x includes four McSPI ports, each with four chip select signals.

AM335x includes two McSPI ports, each with two chip select signals.

SATA controller

The SATA controller does not exist on AM335x.

Timers

GPTimer

AM387x has 8 General Purpose Timers. All timers are extended to SoC pins.

AM335x has 7 General Purpose Timers. Only 4 timers are extended to SoC pins.

From a module perspective, the timers on both devices are identical.

WDTimer

Both AM387x and AM335x have one watchdog timer.

Misc

GPIOs

Both devices have 4 banks of GPIOs, each with 32 dedicated IO pins.

New interfaces in AM335x

The following are new interfaces in the AM335x device that do not exist in AM387x. Any details about these interfaces can be found in the Technical Reference Manual for AM335x.

  • eCAP
  • PWM
  • eQEP
  • PRUSS - Programmable Real-time Unit SubSystem
  • TS/ADC

Pin and package

The AM387x and the AM335x devices are offered different mechanical packages. The physical dimensions and pin out of the packages are also different. The table below lists the variations between the AM387x and the AM335x devices.

Pin and Package Comparison
Device Size (mm) Pitch (mm) No. of Pins Package Designator
AM387x 23 x 23 mm 0.80 mm, with VCA 684 Pb-Free BGA (CYE Suffix)
AM335x 13 x 13 mm 0.65 mm 298 s-PBGA (ZCE Suffix)
15 x 15 mm 0.80 mm, with VCA 324 s-PBGA (ZCZ Suffix)