Please note as of Wednesday, August 15th, 2018 this wiki has been set to read only. If you are a TI Employee and require Edit ability please contact x0211426 from the company directory.

AM437x Power Consumption Summary

From Texas Instruments Wiki
Jump to: navigation, search

CAUTION Data presented in this wiki was collected on an unsupported version of the SDK, and is provided for legacy purposes. For most recent data, please refer to the TI Processor SDK Kernel Performance Guide, Power Management section

TIBanner.png

Overview

Note: the power consumption data in this Wiki was last collected on February 18, 2014

The AM437x Power Consumption Summary discusses the power consumption for common system application usage scenarios for the AM437x ARM® Cortex™-A8 Microprocessors (MPUs). The metrics contained in this document serve to give users a better understanding of AM437x active power behaviors -- making it easier to determine a suitable configuration to meet a given power budget. Power consumption is highly dependent on the individual user’s application; however, this document focuses on providing several AM437x application-usage case scenarios and the environment settings that were used to perform such power measurements. This collection of real power measurements was measured on AM437x EVMs with a high-precision digital multimeter.

For additional details about the AM437x processor, please visit the TI.com product page.

Power Measurement Setup

The power measurements have been performed on the following platform:

  • Texas Instruments AM437x GP EVM 1.2A
  • Texas Instruments AM437x LPDDR2 EVM 1.2B (The LPDDR2 EVM is for internal development only and not available for purchase.)
  • Texas Instruments 2Mp Camera Board 1.2A
  • Keithley 2701 DMM with a 7702 40-channel mux module.
  • All tests were not conducted in a controlled environment. The ambient room temperature was ~25C.

AM437x Power Supplies

The following table describes the power supplies for AM437x:

AM437x Power Supply rails
SIGNAL DESCRIPTION VALUE
VDD_CORE Core domain 0.95V - 1.1V
VDD_MPU MPU domain 0.95V - 1.325V
VDDS_DDR DDR IO domain (LPDDR2 / DDR3(L)) 1.2V / 1.35V / 1.5V
VDDS Dual voltage IO domains 1.8V
VDDS_SRAM_CORE_BG Core SRAM LDOs, Analog 1.8V
VDDS_SRAM_MPU_BB MPU SRAM LDOs, Analog 1.8V
VDDS_PLL_DDR DPLL DDR, Analog 1.8V
VDDS_PLL_CORE_LCD DPLL Core and LCD, Analog 1.8V
VDDS_PLL_MPU DPLL MPU, Analog 1.8V
VDDS_OSC System oscillator IOs, Analog 1.8V
VDDA_ADC0/1 ADC, Analog 1.8V
VDDS_CLKOUT CLKOUT voltage domain 1.8V
VDDA1P8V_USB0/1 USB PHY, Analog, 1.8V 1.8V
VDDA3P3V_USB0/1 USB PHY, Analog, 3.3V 3.3V
VDDSHV1/2/3/5/6/7/8/9/10/11 Dual Voltage IO domain 1.8/3.3V
CAP_VDD_RTC RTC domain 1.1V
VDDS_RTC RTC domain 1.8V

The "DDR3" measurements have an additional "VDDS_DDR" supply, which is brought up on the Rev1.2A GP EVM. This is not an AM437x voltage rail. It is used to measure the power consumption of four DDR3 devices + VTT.

High-level Summary

The following tables contain a high-level summary of the total device power (measured in milliwatts) for each application use case and/or configuration.

Low Power Modes

"Max" accounts for additional leakage power due to worst-case silicon process variation, at room temperature.

  • "Typical" refers to nominal silicon, at room temperature
  • "Max" accounts for additional leakage power due to worst-case silicon process variation, at room temperature
  Typical (mW) Max (mW)
DeepSleep 4.00 4.50

Active Modes

Selected demo applications from the AM437x Linux SDK.

  • VDD_CORE and VDD_MPU at OPP100 (ARM 600 MHz, L3 200 MHz, L4 100 MHz)
  • "DDR3" refers to AM437x Rev. 1.2A GP EVM, which has four DDR3 devices with VTT termination at running 400 MHz
  • "LPDDR2" refers to AM437x Rev. 1.2B LPDDR2 EVM, which has dual-loaded LPDDR2 running at 266 MHz. The LPDDR2 EVM is for internal development only and not available for purchase.
  • GP EVM Clock Configuration: ARM 600 MHz, DDR3 400 MHz, L3 200 MHz, L4 100 MHz, PER 192 MHz, DISP 48 MHz
  • LPDDR2 EVM Clock Configuration: ARM 600 MHz, LPDDR2 266 MHz, L3 200 MHz, L4 100 MHz, PER 192 MHz, DISP 48 MHz
Application DDR3+VTT
(mW)
LPDDR2
(mW)
OS Idle w Matrix Qt GUI 698 495
Dhrystone 915 703
Whetstone 888 653
DDR Bandwidth 844 625
AAC Decode 734 489
H.264 Decode 971 664
3D Chameleon Man 1059 695
Camera 930 566

MPU DVFS

Dynamic Voltage Frequency Scaling (DVFS) for the MPU voltage domain. VDD_CORE is maintained at OPP100.

Total SoC Power

    DDR3+VTT LPDDR2
MPU OPP MPU Freq
(MHz)
Linux Idle
(mW)
Dhrystone
(mW)
Linux Idle
(mW)
Dhrystone
(mW)
OPP50 300 504 597 336 419
OPP100 600 557 785 385 607
OPP120 720 588 924 422 742
Turbo 800 621 1033 446 833
Nitro 1000 671 1252 504 1038

VDD_MPU Power

    DDR3+VTT LPDDR2
MPU OPP MPU Freq
(MHz)
Linux Idle
(mW)
Dhrystone
(mW)
Linux Idle
(mW)
Dhrystone
(mW)
OPP50 300 31 118 29 110
OPP100 600 82 313 76 294
OPP120 720 117 449 109 423
Turbo 800 143 550 134 516
Nitro 1000 201 766 188 714

MPU DFS

Dynamic Frequency Scaling (DFS) for the MPU clock. VDD_MPU is maintained at 1.1 V. VDD_CORE is maintained at OPP100.

VDD_MPU Power

    DDR3+VTT LPDDR2
MPU_MPU (V) MPU Freq
(MHz)
Linux Idle
(mW)
Dhrystone
(mW)
Linux Idle
(mW)
Dhrystone
(mW)
1.1 50 10 30 10 28
1.1 100 17 57 16 53
1.1 200 31 110 28 102
1.1 300 43 163 40 151
1.1 400 56 215 52 199
1.1 500 69 266 64 247
1.1 600 82 317 76 294

CORE OPP

CORE OPP for the VDD_CORE voltage domain.

  • Total SoC and VDD_CORE power were measured with different CORE OPP, DDR Frequency and DDR configurations.
  • CORE OPP cannot be dynamically changed

With LPDDR2

Total SoC Power

CORE OPP No-OS Idle
(mW)
LCD Test
(mW)
Camera Test
(mW)
OPP50 180 230 304
OPP100 288 375 472

VDD_CORE Power

CORE OPP No-OS Idle
(mW)
LCD Test
(mW)
Camera Test
(mW)
OPP50 74 94 97
OPP100 174 225 233

With DDR3+VTT

Total SoC Power

CORE OPP No-OS Idle (mW) LCD Test (mW) Camera Test (mW)
OPP100 570 686 767

VDD_CORE Power

CORE OPP No-OS Idle (mW) LCD Test (mW) Camera Test (mW)
OPP100 277 342 351