ARM Processor Wireless Connectivity Hardware specifications

From Texas Instruments Embedded Processors Wiki

Jump to: navigation, search
Translate this page to   

Contents

General Description

TIWi LSR module is an Integrated Transceiver Module for WLAN and Bluetooth. It is a high performance 2.4GHz IEEE 802.11 b/g/n, Bluetooth 2.1 + EDR radio with a cost effective, pre-certified footprint.


Typical SW modification needed when using different HW

The WLAN portion of the WL1271 interfaces with the Host platform via the following signals:


Typical SW modification needed


For example for OMAP3530 the GPIO configuration is defined in /WiLink\platforms\hw\host_platform_omap3530\linux\host_platform.h file
PMENA_GPIO is defined as GPIO 150
IRQ_GPIO is defined as GPIO 149

The difference of the Fast clock configuration is depends on Fast clock supply and frequency, the Fast clock configuration is defined in tiwlan.ini file that is located in WiLink\platforms\os\linux folder, and is defined by STRFRefClock registry key.

Fast clock per different WL1271 modules
Module name Fast clock source comments ini file configuration
LSR Internal 38.4Mhz TCXO STRFRefClock = 2
Murata External 19.2Mhz, 26Mhz, 38.4Mhz TCXO STRFRefClock = 0: 19.2MHz; 1: 26MHz; 2: 38.4MHz
Jorjin Internal 38.4Mhz XTAL STRFRefClock = 4



Layout Recommendation

Please refer to the following link to see the Layout recommendations: Solution Hardware


AM18x HW package

follow that link to see AM18x and WL1271 daughterboard complete HW package: <AM18x Hardware package>

AM/DM37xx/OMAP3530 HW package

follow that link to see DM3730/OMAP3530 WL1271 daughterboard complete HW package: <DM37xx/OMAP3530 Hardware package>


See Also

Follow this link for the LSR Module Product web page LSR Module product page
Follow this link for Hardware Guidelines Application Note Application Note Solution Hardware

Links


HomepageIcon.jpgHOME

E2e.jpg For technical support please post your questions at http://e2e.ti.com. Please post only comments about the article ARM Processor Wireless Connectivity Hardware specifications here.
Hyperlink blue.png Links
ARM Microcontroller MCU ARM Processor Digital Media Processor Digital Signal Processing Microcontroller MCU Multi Core Processor
Ultra Low Power DSP 8 bit Microcontroller MCU 16 bit Microcontroller MCU 32 bit Microcontroller MCU

Leave a Comment
Personal tools
Namespaces
Variants
Actions
Navigation
Print/export
Toolbox