Please note as of Wednesday, August 15th, 2018 this wiki has been set to read only. If you are a TI Employee and require Edit ability please contact x0211426 from the company directory.

Analog and Power for DM368

From Texas Instruments Wiki
Jump to: navigation, search


Introduction

This page serves as a repository of complimentary devices that can be paired with the DM368 SoC devices when integrating the device into a system. The complementary products listed here serve a wide range of functions such as:

  • Providing basic support functions for the SoC (power, clocking, etc.)
  • Expanding the interface options beyond the on-chip peripherals
  • Creating the link between the digital domains on the SoC to the system's analog/physical domains

The complementary products are organized into functional categories, with the goal of showing several options and their respective benefits.


Analog Video Input/Output

Also view the Video and Imaging Solutions Guide for a comprehensive selection of complementary video products.

Part Number Description Device Interface Details
TVP5151
Ultra-Low Power NTSC/PAL/SECAM Video Decoder
VPIF
  • Accepts NTSC/PAL/SECAM video data
  • ITU-R BT.601 standard sampling
  • 8-bit 4:2:2 or 8-bit ITU-R BT.656 output format
  • Two composite inputs or one S-video input
  • Programmable gain amplifier and automatic gain control circuit
  • Ultralow power consumption: 138mW
  • Power-down mode: <1mW
  • Supports different VBI modes (see device data sheet)
VSP01M01
10-Bit, 36 MSPS 1-Channel AFE for CCD Sensors with prog. TG and VD

  • CCD Signal Processing: 36-MHz Correlated Double Sampling (CDS)
  • 16-Bit Analog-to Digital Conversion: 36-MHz Conversion Rate
    • No Missing Codes Ensured
  • 80-dB Input-Referred SNR (at 12-dB Gain)
  • Programmable Black Level Clamping
  • Programmable Gain Amplifier (PGA)
  • Integrated Timing Generator
VSP2582
12-bit, 36 MSPS 1-Channel AFE for CCD Sensors

  • CCD Signal Processing: 36-MHz Correlated Double Sampling (CDS)
  • 12-Bit Analog-to-Digital Conversion: 36-MHz Conversion Rate
    • No Missing Codes Ensured
  • 78-dB Input-referred SNR (at CDS Gain 0 dB)
  • Programmable Black Level Clamping
  • Programmable Gain Amp (PGA)
  • Portable Operation:
    • Low Voltage: 2.7 V to 3.6 V
    • Low Power: 85 mW at 3.0 V and 36 MHz,
    • 1 mW in Standby Mode
THS7303 3-Channel Low Power Video Amplifier/I2C Control/Filter  
  • 3 Video Amplifiers for CVBS, S-Video, Y’U’V
  • 2V/V Gain (6dB)
THS7375 4-Channel SDTV Video Amplifier/Filter  
  • 4 SDTV Video Amplifiers for CVBS, S-Video, Y’U’V
  • 5.6V/V Gain (14.95dB)
THS7315 3-Channel SDTV Video Amplifier/Filter
 
  • 3 SDTV Video Amplifiers for CVBS, S-Video, Y’U’V
  • 5.2V/V Gain (14.3dB)
OPA361 3V Video Amplifier with Internal Gain and Filter

  • Rail-to-Rail Output
  • 2-Pole Reconstruction Filter
  • Integrated Level Shifter
  • Low Quiescent Current: 5.3 mA
  • Shutdown Current: 1.5uA
  • Input Range Includes Ground – DC-Coupled Input



Audio Input/Output

Also view the Audio Guide for a comprehensive selection of complementary audio products.

Part Number Description Compatible Part Numbers
Device Interface Details
TLV320AIC3107
Low Power Stereo CODEC with Integrated Mono Class-D Amplifier TLV320AIC3007
McASP/McBSP
  • Stereo CODEC with Integrated MONO Class-D Amp
  • Audio ADC + Audio DAC
  • Seven Audio Input Pins
TLV320AIC3254
Low Power Stereo Audio Codec
TLV320AIC3204
McASP/McBSP
  • 4.1 mW Stereo 48ksps DAC Playback
  • 6.1 mW Stereo 48 ksps ADC Record
  • Low Power Bypass
TLV320AIC3110
Low-Power Audio CODEC with 1.3W Stereo Class-D Speaker Amplifier

TLV320AIC3100 TLV310AIC3111
TLV310AIC3120

McASP/McBSP
  • Stereo Audio DAC: 95-dBA Signal-to-Noise Ratio
  • Stereo Audio ADC: 91-dBA Signal-to-Noise Ratio
  • 1 Differential and 3 Single-Ended Inputs With Mixing and Level Controls
  • 1.29-W Stereo Class-D BLT-Ω Speaker Driver
  • Automatic Gain Control (AGC) for Record
TPA2013D1
2.7-W Constant Output Power Mono Class-D Audio Amplifier with Integrated Boost Converter


  • Constant Output Power
  • 1.8-V to 5.5-V Operation
  • 2.2-W into an 8-Ω Load from a 3.6-V Supply
TPA2010D1
2.5-W Mono Class-D Audio Amplifier with Variable Gain


  • 2.5-W MONO Filter Free Class-D
  • Efficiency: 88% at 400mW, 80% at 100mW
  • Only three external components
TPA2011D1
3.2-W Mono Class-D with Auto-Recovering Short-Circuit Protection

  • 3.2-W MONO Class-D
  • 1.5-mA Quiescent Current
  • 20uV Low Output Noise


RS-232


Part Number Description Device Interface Benefits
TRSF3232E Two-Channel RS-232 Driver/Receiver UART0/1/2 Adds RS-232 (with modem control) Capabilities
  • Operates up to 1 Mbit/s
  • ±15-kV HBM
  • ±15-kV IEC 61000-4-2 Air-Gap Discharge
  • ±8-kV IEC 61000-4-2 Contact Discharge
  • Dual-channel
TRSF3221E Single-Channel RS-232 Driver/Receiver UART0/1/2 Adds RS-232 (without modem control) Capabilities
  • Operates up to 1 Mbit/s
  • ±15-kV HBM
  • ±15-kV IEC 61000-4-2 Air-Gap Discharge
  • ±8-kV IEC 61000-4-2 Contact Discharge
  • Single-channel


Miscellaneous

Part Number Description Compatible Part Numbers
Device Interface Details
TSC2006 Nano-Power Touch Screen Controller with SPI Serial Interface   SPI
  • 1.2V to 3.6V, 12-Bit, Nanopower, 4-Wire TOUCH SCREEN CONTROLLER with SPI
  • Low Power: 43uW 1.2V, 8.2k SPS Eq Rate

TSC2008

Touch Screen Interface

SPI
  • 1.2V to 3.6V, 12-Bit, Nanopower, 4-Wire Micro TOUCH SCREEN CONTROLLER with SPI
  • Effective Throughput Rate: Up to 20kHz (8-Bit) or 10kHz (12-Bit)
  • Low Power (12-Bit, 8.2kHz Eq Rate):
    • 30.4mA at 1.2V, fSCLK = 5MHz
    • 44.6mA at 2.7V, fSCLK = 10MHz
  • 1.5 x 2 WCSP-12 and 4 x 4 QFN-16 Packages
CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B

SPI
  • RF Performance
    • High sensitivity (-104 dBm at 2.4 kBaud, 1% packet error rate)
    • Low current consumption (13.3 mA in RX, 250 kBaud, input well above sensitivity limit)
    • Programmable output power up to +1 dBm
  • OOK, 2-FSK, GFSK, and MSK supported
  • Digital RSSI output
  • Programmable channel filter bandwidth
TMP112 High-Precision, Low-Power, Digital Temperature Sensor   I2C
  • Accuracy: 0.5°C (0°C to +65°C)
  • Low Quiescent Current – 10 uA (MAX)
  • 1 uA (MAX) Shutdown Current
  • Accuracy: 0.5°C (0°C to +65°C); 1.0°C (–40°C to +125°C)  
TMP102
Low-power Digital Temperature Sensor
 
I2C
  • Low Quiescent Current - 10 uA (MAX)
  • 12-bit Resolution
  • 10 uA (MAX) Shutdown Current
  • Supply Range: 1.4V to 3.6V
  • Accuracy: 0.5°C (–25°C to +85°C)
TCA8418
Keypad Scan with Integrated ESD Protection

I2C
  • QWERTY keyboard operation plus GPIO expansion
  • 8x10 kepad array supported (80 buttons)
  • Integrated ESD protection
  • Stanby current: 3uA
  • 1.65V to 3.6V operating supply voltage


TCA6424 Low-Voltage 24 Bit I2C and SMBus I/O Expander   I2C
  • 24-bit I/O Expander
  • No Glitch on Power Up
  • 5-V Tolerant I/O Ports
  • Interrupt Output Reset and Config Register
TCA6416A Low-Voltage 16 Bit I2C and SMBus I/O Expander   I2C
  •  16-bit I/O Expander
  • Internal Power-On Reset
  • Noise Filter on SCL/SDA Inputs
TCA6408A Low-Voltage 16 Bit I2C and SMBus I/O Expander I2C
  •  8-bit I/O Expander
  • Low Standby Current Consumption of 1 uA
TPD4E002 Quad Low-Capacitance Array With +/-15-kV ESD Protection   ESD/EMI
  • 4-Channel ESD Protection
  • Low 11-pF Input Capacitance
TSB43EA42 Integrated 1394a Phy and Link for Consumer Electronics

TSB43EB42
TSB43EC42

1394
  • Integrated 400/200/100 Mbps 2-port/3-port PHY
  • 2 x 4K-byte Isochronous Buffers for Video Data
  • DTCP and AES Encryption Support for MPEG-DVB and DSS
  • SRAM-like 16-bit Asynchronous Interface
  • Two Configurable High-Speed Data Ports for Video Data
  • Higher Asynchronous Throughput With DMA Hardware Enhancement


Clocking

Below is a sampling of clock generators/synthesizers that would complement DM368 devices. Also view the Clocks and Timing Selection Guide for a comprehensive guide to clocking solutions from TI.

Part Number Description Device Interface Details
CDCM7005
3.3-V High Performance Clock Synchronizer and Jitter Cleaner

  • High Performance LVPECL and LVCMOS PLL Clock Synchronizer.
  • LVCMOS input frequencies up to 200MHz.
  • VCXO_IN clock synchronized to one of two reference clocks.
  • Up to 10 LVCMOS outputs and 5 differential LVPECL outputs.
  • VCXO_IN frequencies up to 2GHz.
CDCV304
200-MHz General Purpose Clock Buffer

  • Operating frequency: 0 to 200MHz.
  • Distributes one clock input to one bank of four outputs.
  • Operates from single 3.3V or 2.5V supply.
CDCM61004
1:4 Ultra Low Jitter Crystal-In Clock Generator

  • Single-ended or crystal reference input.
  • Input frequency range: 21.875 to 28.47MHz.
  • Supports multiple common LVCMOS output frequencies (62.5 to 250MHz).