C5515
From Texas Instruments Embedded Processors Wiki
Contents |
Overview
The C5515 is a member of TI's TMS320C5000™ fixed-point Digital Signal Processor (DSP) product family and is designed for low-power applications. It is based on the TMS320C55x™ DSP generation CPU processor core.
Some of the C5515 DSP's applications include:
- Wireless Audio Devices (e.g., Headsets, Microphones, Speakerphones, etc.)
- Echo Cancellation Headphones
- Portable Medical Devices
- Voice Applications
- Industrial Controls
- Fingerprint Biometrics
- Software Defined Radio
EVM
Overview
C5515 EVM TI product page, Order one today
C5515 EVM Spectrum Digital support page
The TMS320C5515 DSP evaluation module (EVM) is a low cost, feature rich development platform designed to speed the evaluation process of Texas Instruments’ 4 latest lowest power C55x DSPs: TMS320C5515, TMS320C5514, TMS320C5505A and TMS320C5504A. Both experienced and novice designers can get started immediately with innovative product designs by utilizing the EVM’s full-featured Code Composer Studio™ integrated development environment (IDE) and eXpressDSP™ software which includes the DSP/BIOS™ kernel.
The full contents of the EVM include:
- C5515 DSP Evaluation Board
- Code Composer Studio™ IDE Rev. 4.0
- Technical Reference Manual with Schematics
- USB Cable
- Universal Power Supply
- AC Power Cord(s)
Getting Started
To get started with the EVM out of the box, see the C5515 EVM Training page
Programming the EVM for stand-alone mode
Software Tools Checklist
These are the required tools to test boot from flash or EEPROM:
- hex55.exe to convert .out COFF file to binary.
- programmer_C5515_EVM.out to download to flash and EEPROM.
- CCS to run programmer_C5515_EVM.out.
- 5515evm.gel to set the PLL frequency for the I2C EEPROM.
- cleaner.bin file to erase previous boot images from peripherals.
Frameworks and Applications
- USB Audio Class
- RAGA mp3 player
C5000 Medical Development Kits
- ECG
- Digital Stethoscope
- Pulse Oximeter
eZdsp
Overview
C5515 eZdsp TI product page, Order one today
The TMDX5515EZDSP is a small form factor, low cost USB-powered DSP development tool which includes all the hardware and software needed to evaluate the industry's lowest power 16-bit DSP: TMS320C5514 and TMS320C5515 as well as TMS320C5504 and TMS320C5505 as a sub-set.
This tool has embedded XDS100 emulator for full source level debug capability and supports Code Composer Studio4.0™ integrated development environment (IDE) and eXpressDSP™ software which includes the DSP/BIOS™ kernel. The full contents of the Development Tool include:
- C5515 eZDSP board
- USB extension cable
- DVD with Code Composer Studio™ IDE Rev. 4.0
- Quick Start guide
Getting Started
To get started with the eZdsp out of the box, see the C5515 eZdsp Training page
Programming the eZdsp for stand-alone mode
Software Tools Checklist
These are the required tools to test boot from NOR flash:
- hex55.exe to convert .out COFF file to binary.
- programmer_C5515_eZdsp.out to download to flash.
- CCS to run programmer_C5515_eZdsp.out.
Frameworks and Applications
- Audio Filter
- Bluetooth
Fingerprint Development Kit
Fingerprint Development Kit product page
C5000 Fingerprint Biometrics application
Software
Tool
Training and Workshops
FAQ