A six-core, high-performance multicore DSP with the industry's best power efficiency, targeted for manufacturers of processing-intensive products on a strict power budget.
Available with six cores running at either 500MHz, 625MHz or 700MHz, and fully backward compatible with other DSP cores, the C6472:
Delivers up to 4.2 GHz of processing capability for high-end industrial applications and embedded systems where performance and energy efficiency are critical
Offers the industry's lowest power consumption with 3GHz performance at 0.15mW/MIPS for support of applications that drive many channels, demand maximum performance density and advanced functionality.
If you are designing a processing intensive application but require low power and less heat
If you are using multiple single core DSPs per board, the C6472 is a viable migration option
If your application requires many cannels or maximum performance density
If your application must transfer of large amounts of data on/off chip.
If you are currently using ASICs or FPGAs, but are seeking a lower cost, software upgradeable option
If you are designing the following targeted applications:
Mission-critical applications such as military, aerospace, avionics, public safety, satellite and utilities systems
High-performance video and imaging applications
Emerging broadband and communications applications
Test & Measurement solutions
Cloud computing and blade servers
High end industrial
Multimedia server
What applications is the C6472 targeted for?
Applications using multiple single core DSPs per board (ie. DSP farm)
Applications that require transfer of large amounts of data on/off chip
Applications that drive many channels, demand maximum performance density and areas where designers require access to sophisticated functions.
Suitable applications include:
Mission critical applications such as military, aerospace, avionics, public safety, satellite and utilities systems
High performance video and imaging
Emerging broadband and communications
Test and measurement
Cloud computing and blade servers
High end industrial
What is the advantage of using C6472 in some of the mentioned applications?
C6472 delivers significant improvements in performance, integration and density, along with considerable efficiencies in power, cost and board space.
For instance, the C6472 integrates six 500 MHz DSP cores, a host of peripherals and internal memory on a compact 24mm by 24mm chip for DSP farm applications
When compared to six C6415 DSPs, a single C6472 DSP:
Consumes 40% less power
Costs 2/3 less in terms of DSP-related cost
Utilizes 80% less DSP footprint on-bard
TI also offers a range of development tools, support and code compatibility with previous DSPs to ease customer migration, including a low cost $349 EVM to evaluate C6472 performance.
What Analog solutions are available for the C6472?
To determine which TI Analog solutions are best suited for use alongside the C6472, please visit the Analog & Power for C6472 wiki page.
What Power Management solutions are available for the C6472?
The C6472 power will soon be live on TI's Analog & Power for Processors website as soon as the reference designs have been finalized. Until then below are a few devices that have been used in the designs.
The power reference designs were created with several key care-abouts in mind.
Number of C6472's: 1x or 8x
Input voltage range: 5V or 12V
Type of power parts used: DCDC Converters with Integrated FETs, DCDC Controllers, or Digital Power
The C6472 require regulated Core voltages of 1.0V/1.1V and 1.2V, I/O voltages of 1.8V and 3.3V, and Analog voltages of 1.8V and 1.2V. These voltage rails are sequenced in the following order: 1) 3.3V I/O, 2) Core voltages, 3) 1.8V I/O and Analog voltages, 4) 1.2V Analog.
Below is a sampling of the power management products that complement C6472.