C6747/45/43 Complementary Products
From Texas Instruments Embedded Processors Wiki
Contents |
Introduction
This page serves as a repository of Complimentary Devices that can be paired with C6747/45/43 floating-point digital signal processors (DSPs) when integrating the device into a system. The Complementary Products listed here serve a wide range of functions such as:
- Providing basic support functions for the SoC (power, clocking, etc.)
- Expanding the interface options beyond the on-chip peripherals
- Creating the link between the digital domains on the SoC to the system's analog/physical domains
The Complementary Products are organized into functional categories, with the goal of showing several options and their respective Benefits.
Audio Input/Output
The Multi-channel Audio Serial Ports (McASP) included in C6747/45/43 devices can be used for interfacing to audio Codecs, ADCs, DACs, Digital Power Amplifiers, and more. Below is a sampling of audio Codecs that would be a good match for C6747/45/43 DSPs. Also view the Audio Guide for a comprehensive selection of complementary audio products. Note that the C6747/45 DSPs include three McASPs, while C6743 includes only two.
| Part Number | Description | Compatible Part Numbers | Device Interface | Details |
| TLV320AIC3107 | Low Power Stereo CODEC with Integrated Mono Class-D Speaker Amplifiers | TLV320AIC3007 | McASP |
|
| TLV320AIC3104 | Low Power Stereo Audio CODEC For Portable Audio/Telephony | | McASP |
|
| TLV320AIC3254 | Low Power Stereo Audio Codec | TLV320AIC3204 | McASP |
|
Analog-to-Digital Converters
The serial peripheral interface (SPI) included in C6747/45/43 DSPs can be used to interface to low-speed serial ADCs. Below is a list of ADCs compatible with C6747/45/43 DSPs . Also see the Data Converter Selection Guide for a comprehensive guide to data coverter solutions from TI. Note that C6747/45 DSPs inlclude two SPIs, while C6743 includes only one.
| Part Number | Description | Compatible Part Numbers | Device Interface | Details |
| ADS7884 | Single-channel, 10-bit, 3MSPS serial ADC | ADS7885 | SPI |
|
Digital-to-Analog Converters
The serial peripheral interface (SPI) included in C6747/45/43 DSPs can be used to interface to low-speed DACs. Below is a list of ADCs compatible with C6747/45/43 DSPs. Also see the Data Converter Selection Guide for a comprehensive guide to data coverter solutions from TI. Note that C6747/45 DSPs inlclude two SPIs, while C6743 includes only one.
| Part Number | Description | Compatible Part Numbers | Device Interface | Details |
| DAC8831 | Single-channel, 16-bit, 2MSPS serial DAC | DAC8830 | SPI |
|
RS-232
The UART peripheral included in C6747/45/43 DSPs can be used to implement a RS-232 interface when paired with the appropriate line driver/receiver. All UARTs on C6747/45/43 DSPs support transmit/receive. Additionally, UART0 supports modem control functions (CTS, RTS). Below is a sampling of RS-232 products with varying numbers of drivers/receivers to support the desired RS-232 capabilities. Note that the C6747/45 DSPs include three UARTs, while the C6743 DSP includes only two UARTs.
| Part Number | Description | Device Interface | Benefits |
| TRSF3232E | Two-Channel RS-232 Driver/Receiver | UART0 | Adds RS-232 (with modem control) Capabilities
|
| TRSF3221E | Single-Channel RS-232 Driver/Receiver | UART0/1/2 | Adds RS-232 (without modem control) Capabilities
|
Miscellaneous
C6747/45/43 DSPs include two I2C interfaces which can be used to communicate with off-chip peripherals like temperature sensors and touch screen controllers. Below is a sampling of off-chip peripherals which can be used with C6747/45/43 DSPs.
| Part Number | Description | Compatible Part Numbers | Device Interface | Details |
| TMP102 | Low-power Digital Temperature Sensor | | I2C0/1 |
|
|
TCA8418 (TBA) | Keypad Scan with Integrated ESD Protection | | I2C0/1 |
|
TBA = to be announced
Clocking
C6747/45/43 DSPs require a 12 to 30MHz main clock. While a crystal can be paired with the internal oscillator to provide this clock, an external clock generator/synthesizer can sometimes be more cost effective. Clock generators/synthesizers can use a single crystal to produce many clock output frequencies using their internal PLLs. Not only can they source both the main clock for the DSP, they can also provide the clock for other devices in the system such as the audio and video encoders/decoders.
Below is a sampling of clock generators/synthesizers that would complement C6747/45/43 DSPs. Also view the Clocks and Timing Selection Guide for a comprehensive guide to clocking solutions from TI.
| Part Number | Description | Device Interface | Details |
| WIP | | Clock Input | WIP |
Power
C6747/45/43 DSPs require regulated Core (1.2V) and I/O (1.8V & 3.3V) voltages, sequenced in a low-to-high order. When selecting voltage regulators to pair with C6747/45/43 DSPs, TI provides an C6747/45/43 DSPs Power Consumption Summary (TBD) to help size the regulators for the worst case power of the system.
In addition, TI provides Power Management websites for the C6747/45 and C6743 that gives detailed power specs, power reference designs covering multiple design care-abouts, and other useful links. These power reference designs are built and tested based on the worst case power specs given in the power spec table.
Below is a sampling of the power management products that complement C6747/45/43 devices.
| Part Number | Description | Details | |
| TPS65023 | 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS | The TPS65023 provides the complete power needs for the OMAP-L137 in a single device | |
| TPS62410 | Dual 800mA, Adjustable, 2.25MHz Step-Down Converter with Integrated FETs & 1-Wire Interface in QFN |
| |
| TPS62353 | 3MHz DCDC Converter with Integrated FETs & I2C for Dynamic Voltage Scaling |
| |
| TPS74801 | Single Output LDO, 1.5A, Adjustable Output, Programmable Soft-Start |
| |
| TPS71718 | Single Output LDO, 150mA, Fixed(1.8V), High PSRR, Low Quiescent Current, Low Noise |
|