Please note as of Wednesday, August 15th, 2018 this wiki has been set to read only. If you are a TI Employee and require Edit ability please contact x0211426 from the company directory.

CC26xx Crystals

From Texas Instruments Wiki
Jump to: navigation, search



This is a companion to Application Note SWRA495: "Crystal Oscillator and Crystal Selection for the CC26xx and CC13xx Family of Wireless MCUs"

48 MHz Crystals Suitable for CC13x2 and CC26x2
Manufacturer MPN Package ESR max [ohm] CL [pF] Tol [ppm] Temp tol [ppm] Temp range
[deg C]
Used in TI reference? Tested by external lab? Comment
NDK NX2016SA 48.000MHz EXS00A-CS05517 2016 40 7 10 30 -40 / +85 Used on LaunchPads - Used in TI characterization
Kyocera CX2016DB48000C0FPLC1 2016 30 7 10 20 -40 / +85 Used on LaunchPads - -
TXC 8Y48072007 2016 40 8 <-3,7> <-14,12> -40 / +95 - - -
24 MHz Crystals Suitable for CC13x0 and CC26x0
Manufacturer MPN Package ESR max [ohm] CL [pF] Tol [ppm] Temp tol [ppm] Temp range
[deg C]
Used in TI reference? Tested by external lab? Comment
Epson TSX-3225 24.0000MF15X-AC3 3225 60 9 10 10 -40 / +85 Yes, all EMs - Used in characterization
Epson TSX-3225 24.0000MF10Z-AC3 3225 60 9 10 10 -20 / +75 - - Similar spec to F15X, but narrower temperature range.
Epson TSX-3225 X1E00002104800 3225 40 9 10 20 -40 / +105 CC2640Q1EM - AEC-Q200 compliant
NDK NX2016SA 24 MHz EXS00A-CS08891 2016 60 6 10 15 -30 / +85 Yes Yes, NDK Used in CC2640R2F WCSP Charaterization.
NDK NX2016SA 24 MHz EXS00A-CS07553 2016 60 7 10 15 -30 / +85 No Yes, NDK -
NDK NX3225SA 24 MHz EXS00A-CS07532 3225 50 9 10 15 -30 / +85 No Yes, NDK -
Kyocera CX2016DB24000C0WPRC1 2016 60 7 10 15 -40 / +85 No Yes, Kyocera -
Kyocera CX2016SA24000C0FRNC1 2016 30 7 10 25 -40 / +105 No Yes, Kyocera AEC-Q200 compliant
TXC 8Q24030001 1612 70 5.8 15 15 -30 / +85 No Yes, TXC -
Murata XRCGB24M000FBP12R0 2016 80 6.0 +/- 15 +/- 20 -40 / +85 No Yes, Murata
32.768 kHz Crystals Suitable for CC26xx
Manufacturer MPN Package ESR [ohm] CL [pF] Tol [ppm] Temp tol [ppm] Temp range
[deg C]
Used in TI reference? Tested by external lab? Comment
Epson FC-135 3215 70k 7 20 -0.04x10e-6/degC^2 -40 / +85 Yes, all EMs - Lowest current consumption. Used in characterization
Epson FC-12M 2012 90k 12.5 20 -0.04x10e-6/degC^2 -40 / +85 No - Smallest size. 200 nA higher current consumption than FC-135
NDK NX3215SA 32.768kHz EXS00A-MU00529 3215 70k 7 20 -0.04x10e-6/degC^2 -40 / +85 - - Lowest current consumption. Used in characterization
NDK NX2012SA 32.768kHz EXS00A-MU00530 2012 80k 7 20 -0.04x10e-6/degC^2 -40 / +85 - - -
Seiko Instruments Inc. SC-32S 6pF 3215 70k 7 20 -0.03x10e-6/degC^2 -40 / +85 - Yes, Seiko Lab Low height, 0.75 mm.
Seiko Instruments Inc. SC-20S 7pF 2012 70k 7 20 -0.03x10e-6/degC^2 -40 / +85 - Yes, Seiko Lab Low height, 0.6 mm.
Seiko Instruments Inc. SC-16S 7pF 1610 90k 7 20 -0.035x10e-6/degC^2 -40 / +85 - Yes, Seiko Lab Smallest size
Kyocera ST3215SB32768C0HPWBB 3215 70k 7 20 -0.05x10e-6/degC^2 -40 / +85 - Yes, Kyocera
Kyocera ST2012SB32768C0HPWB4 2012 70k 7 20 -0.05x10e-6/degC^2 -40 / +85 - Yes, Kyocera
TXC 9H03270072 2012 90k 7 20 -0.04x10e-6/degC^2 -40 / +105 - -