CC3000 Wi-Fi EM

From Texas Instruments Embedded Processors Wiki

Jump to: navigation, search
Translate this page to   

Contents

CC3000 EM Board Overview

Module Vendors

CC3000 EM Boards
Picture Module Name Module Vendor Document Features

LSR EM front Jan12.png

 LSR module back Jan12.png

CC3000 TiWi-SL LS Research

Datasheet

EM Board Guide

  • Module Dimensions: 14 x 21 x 2.3 mm
  • Certification: FCC (USA), IC (Canada),

                            and ETSI (Europe)

  • Temperature Range: -40 to +85C
MuRata module.jpg
CC3000 TypeVK Murata Datasheet
  • Module Dimensions: 16.5 x 11.5 x 2.2 mm
  • Certification: FCC, IC, and CE
  • Temperature Range: -30 to +70C



LS Research EM Board

Summary and Features

For information on LSR CC3000 EM, please visit the following page:

TiWi-SL Module web page
Datasheet


LSR Advantages


Murata EM Board

Summary and Features

For information on CC3000 Murata TypeVK, please visit the following page:


Murata Advantages



RF1 & RF2 Interface

RF1 and RF2 are standard headers available in most TI MCU boards. They are used to enable the CC3000 on a variety of platforms. This interface carries the power to the CC3000 as well as the SPI interface and power enable pin.


RF1 Connector
Connector Pin CC3000 Pin
Connector Pin CC3000 Pin
RF1.1 GND
CC3000 EM.png
RF1.2 NC
RF1.3 NC RF1.4 NC
RF1.5 NC RF1.6 NC
RF1.7 NC RF1.8 NC
RF1.9 NC RF1.10 PWR_EN
RF1.11 NC RF1.12 SPI_IRQ
RF1.13 NC RF1.14 SPI_CS
RF1.15 NC RF1.16 SPI_CLK
RF1.17 NC RF1.18 SPI_DI
RF1.19 GND RF1.20 SPI_DO


RF2 Connector
Connector Pin CC3000 Pin
Connector Pin CC3000 Pin
RF2.1 NC
CC3000 EM.png
RF2.2 GND
RF2.3 NC RF2.4 NC
RF2.5 NC RF2.6 NC
RF2.7 VCC_3.3V RF2.8 NC
RF2.9 VCC_3.3V RF2.10 NC
RF2.11 NC RF2.12 NC
RF2.13 NC RF2.14 NC
RF2.15 NC RF2.16 NC
RF2.17 NC RF2.18 NC
RF2.19 NC RF2.20 NC


Site Map


Leave a Comment
Personal tools
Namespaces
Variants
Actions
Navigation
Print/export
Toolbox