CC3000 Wi-Fi MSP430G2 Launchpad

From Texas Instruments Wiki
Jump to: navigation, search

CC3000 + MSP430G2 Launchpad Main Wiki Page.


  • An updated service pack is available. This update is highly recommended. Please use the Patch Programmer to burn the new version to your module.


Introduction

This platform is composed of the CC3000 Wi-Fi device and the MSP430G2 Launchpad.Additional Kit Terms.   The table below depicts briefly the hardware and software partition of this platform.



Device Hardware Software
MSP430FR5739.jpg

MSP430G2 Launchpad

  • Application
  • Host API (Manage, Configure and Receive Events)
  • SPI Driver
Cc3000 device sl image.PNG
CC3000
  • TCP/IP Stack
  • WLAN Driver
  • Embedded Security Supplicant (WPA/WPA2-Personal)
  • Auto Transmit Calibration
  • DHCP Client and DNS


Kit Contents

The MSP430G2 Launchpad and CC3000 Boosterpack are available separately on the TI eStore.

Platform Hardware

BoosterPack Interface

Available Soon.

CC3000 BoosterPack

Available Soon.

MSP430G2 LaunchPad

Available Soon.

Wi-Fi Access Point

The access point provided in the kit is the TP-Link WR740N. Some of its features are highlighted below:

  • IEEE 802.11 b/g/n
  • Default SSID: TP-LINK_XXXXXX where XXXX are octets from the unique MAC address of each device
  • Default username and password are "admin"
  • Default IP Address: 192.168.1.1
  • IP Range Allocation: 192.168.1.100 - 192.168.1.199


Platform Software

Basic Wi-Fi Application

This application demonstrates basic Wi-Fi connectivity together with the capability of sending data over the WLAN transport with the help of the standard BSD socket interface. It demonstrates the minimum requirements to make a connection and send data. It can be used to understand the usage of the basic CC3000 APIs.

For more detailed information, please visit the following wiki:



Support

Downloads

The CC3000 + MSP430G2 Launchpad Downloads section contains the links to available demo applications and sample applications for this platform.


E2E Community

For further information or to ask questions directly to other Engineers, visit the SimpleLink Wi-Fi Forum in the E2E Community.


External Links


Site Map