CC3000 Wi-Fi Platforms

From Texas Instruments Wiki
Jump to: navigation, search


Return to CC3000 Main page

TI Platforms Overview


TI offers a complete development solution which combines the CC3000 evaluation module with various MCU's platforms: microcontrollers and ARM based processors. This solution also includes software drivers, sample applications, an API guide, user documentation and a world-class support community. We currently support various low power microcontrollers, such as MSP430™ FRAM, Stellaris®, and C2000™.

The supported platforms, mentioned below, demonstrate the various features and capabilities of the CC3000; which will enable a rapid integration and development.

NoteNote: Guidelines are available for users who would like to port CC3000 with other MCUs platforms, within this host driver porting guide. Porting to other platforms is fast and easy


CC3000 MSP430FRAM.png
CC3000-MSP-EXP430F5529.jpg
CC3000-TivaC Launchpad
MSP430 with Launchpad
CC3000 CortexM4.jpg


CC3000 + MSP430 FRAM

MSP-EXP430FR5739 FRAM Experimenter Board

 MSP430 FRAM + CC3000 Technical Guide
CC3000 Connecting the MSP430 USB Miniports to a PC.png

Highlights

The MSP-EXP430FR5739 FRAM Experimenter Board is a development platform for the MSP430FR57xx devices. It supports a new generation of MSP430 microcontroller devices with integrated Ferroelectric Random Access Memory (FRAM). The board is compatible with many TI RF wireless evaluation boards such as the CC3000 EM board.

The MSP-EXP430FR5739 Experimenter Board can help evaluate and drive development for data logging applications, energy harvesting, wireless sensing, automatic metering infrastructure (AMI) and many others.

It can be used with the CC3000 as development platform for embedded wireless applications.

Features

MSP430FR5739 microcontroller with leading FRAM technology enables writes 100x faster and 250x less current consumption than flash

  • 16KB FRAM / 1KB SRAM
  • 16-Bit RISC Architecture up to 24-MHz
  • 2x Timer_A Blocks, 3x Timer_B Block
  • 2x USCI_A (UART/SPI/IrDA/I2C ) Blocks
  • 1x USCI_B (I2C and SPI) Blocks
  • 14 Channel 10-Bit ADC
  • 16 Channel Comparator
  • 33 I/Os

Related Links

Refer to these links in order to learn more about the MSP430 FRAM experimenter board. These pages will present additional information such as



MSP430G2 Launchpad


 MSP430G2 Launchpad + CC3000 Technical Guide


MSP430G2 Launchpad with CC3000 boosterpack

Highlights

The MSP-EXP430G2 LaunchPad is an easy-to-use flash programmer and debugging tool for the MSP430G2xx Value Line microcontrollers. It features everything you need to start developing on an MSP430 microcontroller device for just $9.99 USD. It has on-board emulation for programming and debugging and features a 14/20-pin DIP socket, on-board buttons and LEDs & BoosterPack-compatible pinouts that support a wide range of plug-in modules for added functionality such as the the CC3000 Boosterpack.

Features

MSP430G2553 microcontrollers included with the MSP-EXP430G2 Launchpad offer a complete feature-set at a low cost.

  • 16KB Flash / 512B SRAM
  • 16-Bit RISC Architecture up to 8-MHz
  • 2x Timer_A Blocks
  • 1x USCI_A (UART/SPI/IrDA/I2C ) Blocks
  • 1x USCI_B (I2C and SPI) Blocks
  • 8 Channel 10-Bit ADC
  • 8 Channel Comparator
  • 24 I/Os

Related Links

Refer to these links in order to learn more about the MSP430 Launchpad. These pages will present additional information such as



MSP-EXP430F5529 Experimenter Board


 MSP430F5529 + CC3000 Technical Guide


MSP430F5529 Experimenters Kit

Highlights

The MSP430F5529 Experimenter Board (MSP-EXP430F5529) is a development platform for the MSP430F5529 device, from the latest generation of MSP430 devices with integrated USB. The board is compatible with many TI low-power RF wireless evaluation modules such as the CC3000. The Experimenter Board helps designers quickly learn and develop using the new F55xx MCUs, which provide the industry's lowest active power consumption, integrated USB, and more memory and leading integration for applications such as energy harvesting, wireless sensing and automatic metering infrastructure (AMI).

The MSP430F5529 device on the experimenter board can be powered and debugged via the integrated ezFET, or via TI Flash Emulation Tool, like the MSP-FET430UIF.

Features

MSP430F5529 microcontroller is a low-power, feature-rich microcontroller that includes an integrated USB-PHY.

  • 128KB Flash / 8KB SRAM
  • 16-Bit RISC Architecture up to 25-MHz
  • Fullspeed USB with Integrated PHY
  • 3x Timer_A Blocks, 1x Timer_B Block
  • 2x USCI_A (UART/SPI/IrDA/I2C ) Blocks
  • 2x USCI_B (I2C and SPI) Blocks
  • 32-bit Hardware Multiplier
  • 16 Channel 12-Bit ADC
  • 12 Channel Comparator
  • 63 I/Os


Related Links

Refer to these links in order to learn more about the MSP430F5529. These pages will present additional information such as




CC3000 + Tiva/Stellaris - M4

TivaC Launchpad - TM4C123G

 TivaC M4 Launchpad + CC3000 Technical Guide
TivaC Cortex-M4 Launchpad

Highlights

The Tiva C Series TM4C123G LaunchPad Evaluation Kit is a low-cost evaluation platform for ARM® Cortex™-M4F-based microcontrollers from Texas Instruments. The design of the TM4C123G LaunchPad highlights the TM4C123GH6PM microcontroller with a USB 2.0 device interface and hibernation module.

The EK-TM4C123GXL also features programmable user buttons and an RGB LED for custom applications. The stackable headers of the Tiva C Series TM4C123G LaunchPad BoosterPack XL Interface make it easy and simple to expand the functionality of the TM4C123G LaunchPad when interfacing to other peripherals with Texas Instruments' MCU BoosterPacks.

Features

The TM4C123G microcontroller combines a powerful ARM Cortex-M4 Core with a large peripheral set.

  • 256KB Flash / 32KB SRAM
  • 32-bit ARM Cortex-M4 Architecture up to 80-MHz
  • Full-speed USB Controller with OTG support
  • 2x CAN Modules
  • 6x 32-bit Timers
  • 8x UART, 4x SSI, 4x I2C
  • 2x 12 Channel 12-bit ADCs
  • 2x Analog Comparators
  • 16 Channel Digital Comparators
  • 43 GPIOs

Related Links

Refer to these links in order to learn more about the Tiva Cortex-M4. These pages will present additional information such as




EKS-LM4F232 Stellaris Cortex-M4 Evaluation Kit


 EKS-LM4F232 Stellaris M4 + CC3000 Technical Guide


EKS-LM4F232 Stellaris Cortex-M4 Evaluation Kit

Highlights

The Stellaris EKS-LM4F232 USB+CAN Evaluation Kit is a compact and versatile evaluation platform for the Stellaris LM4F232 ARM® Cortex™-M4F-based microcontroller. The evaluation kit design highlights the LM4F232 microcontroller’s integrated USB 2.0 On-the-Go/Host/Device interface, CAN, analog, and low-power capabilities.

The evaluation kit features a Stellaris microcontroller in a 144-LQFP package, a color OLED display, USB OTG connector, a microSD card slot, a coin cell battery for use with the Stellaris low-power Hibernate mode, a temperature sensor, a three-axis accelerometer for motion detection, and easy access through holes to all of the available device signals.

The kit also includes extensive source code examples, allowing you to start building C code applications quickly. Several versions of the Kit are available that make use of different IDE tools.

Features

The LM4F232H5QD microcontroller combines a powerful ARM Cortex-M4 Core with a large peripheral set.

  • 256KB Flash / 32KB SRAM
  • 32-bit ARM Cortex-M4 Architecture up to 80-MHz
  • Full-speed USB Controller with OTG support
  • 2x CAN Modules
  • 6x 32-bit Timers
  • 8x UART, 4x SSI, 6x I2C
  • 2x 24 Channel 12-bit ADCs
  • 3x Analog Comparators
  • 16 Channel Digital Comparators
  • 105 GPIOs

Related Links

Refer to these links in order to learn more about the Stellaris Cortex-M4. These pages will present additional information such as