CC31xx & CC32xx Hardware List

From Texas Instruments Wiki
Jump to: navigation, search
Cc31xx cc32xx return home.png

Introduction

This page explains all configurations of CC31xx and CC32xx SimpleLink™ Wi-Fi® available on the market and their compatible Service Packs and SDKs.

CC3100

Packaging Name Order Part Number Packaging Type Production Type Device PG (Rev Code) Service Pack Host Driver & SDK *
CC3100MODR1 CC3100MODR11MAMOB Module Production 1.33
(0x4000000)

1.0.0.1.2
1.0.0.1.1

1.0.0
CC3100R1 CC3100R11MRGC QFN
XCC3100JR XCC3100R1M2RGC Pre-Production
XCC3100HZ XCC3100ZH1MRGC 1.32
(0x3000003)

1.0.0.1.2 1
1.0.0.1.1

1.0.0
0.5.x 2 0.5.x 2

* The Software Development Kit (SDK) contains the host driver and several examples.

1 The OTA feature, included in Service pack 1.0.0.1.2, is not supported by the XCC3100HZ device.

2 Service pack and SDK 0.5.x is no longer supported by TI. TI strongly suggest developers to upgrade to the latest versions.





CC3200

Packaging Name Order Part Number Packaging Type Production Type Device PG (Rev Code) RAM Service Pack Host Driver & SDK *
CC3200MODR1 CC3200MODR1M2AMOB Module Production 1.33
(0x4000010)
256 KByte

1.0.0.1.2
1.0.0.1.1

1.0.0
CC3200R1 CC3200R1M1RGC QFN 128 KByte
CC3200R1M2RGC 256 KByte
XCC3200JR XCC3200R1M2RGC Pre-Production 256 KByte
XCC3200HZ XCC3200ZH1MRGC 1.32
(0x3000013)
N/A

1.0.0.1.2 1
1.0.0.1.1

1.0.0
0.5.x 2 0.5.x 2

* The Software Development Kit (SDK) contains the host driver and several examples.

1 The OTA feature, included in Service pack 1.0.0.1.2, is not supported by the XCC3200HZ device.

2 Service pack and SDK 0.5.x is no longer supported by TI. TI strongly suggest developers to upgrade to the latest versions.

Links


Important Notice

Texas Instruments and its subsidiaries (TI) reserve the right to make changes to their products or to discontinue any product or service without notice, and advise customers to obtain the latest version of relevant information to verify, before placing orders, that information being relied on is current and complete. All products are sold subject to the terms and conditions of sale supplied at the time of order acknowledgement, including those pertaining to warranty, patent infringement, and limitation of liability.

TI warrants performance of its semiconductor products to the specifications applicable at the time of sale in accordance with TI’s standard warranty. Testing and other quality control techniques are utilized to the extent TI deems necessary to support this warranty. Specific testing of all parameters of each device is not necessarily performed, except those mandated by government requirements.

CERTAIN APPLICATIONS USING SEMICONDUCTOR PRODUCTS MAY INVOLVE POTENTIAL RISKS OF DEATH, PERSONAL INJURY, OR SEVERE PROPERTY OR ENVIRONMENTAL DAMAGE (“CRITICAL APPLICATIONS”). TI SEMICONDUCTOR PRODUCTS ARE NOT DESIGNED, AUTHORIZED, OR WARRANTED TO BE SUITABLE FOR USE IN LIFE–SUPPORT DEVICES OR SYSTEMS OR OTHER CRITICAL APPLICATIONS. INCLUSION OF TI PRODUCTS IN SUCH APPLICATIONS IS UNDERSTOOD TO BE FULLY AT THE CUSTOMER’S RISK.

In order to minimize risks associated with the customer’s applications, the customer to minimize inherent or procedural hazards must provide adequate design and operating safeguards.

TI assumes no liability for applications assistance or customer product design. TI does not warrant or represent that any license, either express or implied, is granted under any patent right, copyright, mask work right, or other intellectual property right of TI covering or relating to any combination, machine, or process in which such semiconductor products or services might be or are used. TI’s publication of information regarding any third party’s products or services does not constitute TI’s approval, warranty or endorsement thereof.