CC430F613x, CC430F612x, CC430F513x
From Texas Instruments Embedded Processors Wiki
Translate this page to
Contents |
Overview
This is the sub-family listing for the CC430F613x, CC430F612x, CC430F513x. These devices are part of the greater CC430 Family of MSP430 devices.
List of Devices
- CC430F6137 (LCD, ADC, 64-pin QFN)
- 32KB + 512B Flash Memory
- 4KB RAM
- CC430F6135 (LCD, ADC 64-pin QFN)
- 16KB + 512B Flash Memory
- 2KB RAM
- CC430F6127 (LCD, 64-pin QFN)
- 32KB + 512B Flash Memory
- 4 KB RAM
- CC430F6125 (LCD, 64-Pin QFN)
- 16KB + 512B Flash Memory
- 2KB RAM
- CC430F5137 (ADC, 48-pin QFN)
- 32KB + 512B Flash Memory
- 4KB RAM
- CC430F5135 (ADC, 48-pin QFN)
- 16KB + 512B Flash Memory
- 2KB RAM
- CC430F5133 (ADC, 48-Pin)
- 8KB + 512B Flash Memory
- 2KB RAM
Block Diagram (largest device)
Device Overview
- System Control Module (SYS)
- Watchdog Timer
- Unified Clock System (UCS)
- Power Management Module and Supply Voltage Supervisor
- Central Processing Unit (CPUXv2)
- Flash Memory Controller
- RAM Controller
- Digital I/O
- Port Mapping Controller
- DMA Controller
- 32-bit Hardware Multiplier (MPY32)
- CRC Module
- AES Encryption Accelerator
- Timer_A
- Real-Time Clock (RTC_A)
- Universal Serial Communication Interface (USCI)
- CC1101-Based Radio Module (RF1A)
- Shared Reference Module (REF)
- ADC12_A
- Comparator B (COMP_B)
- LCD_B Controller (LCD_B)
- Embedded Emulation Module (EEM)
Development Tools
Hardware
The CC430F613x is populated on the EM430F6137RF900 evaluation module, and is available on the EM430F6137RF900 tools page.
Software
The CC430F613x, CC430F612x, CC430F513x sub-family is supported by the latest versions of IAR and Code Composer.
References
The CC430F6137 Product Page includes
- Product Datasheet
- Device Errata
- Preliminary Electrical Parameters
- IDE patches (for IAR and CCE)
- Required DLL patch
- SimpliciTI 1.1.0 for CC430 BETA
Code examples are available on the CC430 Product Page
Leave a Comment