Camera Users Guide

From Texas Instruments Wiki
Jump to: navigation, search

Starting in v4.3, Processor SDK documentation is no longer hosted on processors wiki.

Please bookmark the new links:


Return to the Sitara Linux Software Developer's Guide

TIBanner.png

Introduction

This users guide provides an overview of camera loopback example integrated in matrix application on AM37x platform. This application can be executed by selecting the "Camera" icon at the top-level matrix.



main_screen.png



Supported Platforms

  • AM37x




Camera Loopback Example

Camera example application demonstrates streaming of YUV 4:2:2 parallel data from Leopard Imaging LI-3M02 daughter card with MT9T111 sensor on AM37x EVM. Here, driver allocated buffers are used to capture data from the sensor and display to any active display device (LCD/DVI/TV) in VGA resolution (640x480).

Since the LCD is at inverted VGA resolution video buffer is rotated by 90 degree. Rotation is enabled using the hardware rotation engine called Virtual Rotated Frame Buffer (VRFB), VRFB provides four virtual frame buffers: 0, 90, 180 and 270. For statically compiled drivers, VRFB buffer can be declared in the bootloader. In this example, data is displayed through video1 pipeline and "omap_vout.vid1_static_vrfb_alloc=y" bootargument is included in the bootargs.

Sensor Daughter card

Smart sensor modules have control algorithms such as AE, AWB and AF are implemented in the module. Third parties like Leopard Imaging and E-Con Systems provide smart sensor solutions for OMAP35x/AM37x Rev G EVM and Beagle Board. SDK 5.02 integrates support for LI-3M02 daughter card which has MT9T111 sensor, the sensor is configured in 8-bit YUV4:2:2 mode. Leopard Imaging daughter card LI-3M02 can be ordered from their website.

For additional support on daughter cards or sensor details please contact the respective third parties

Contact: support@leopardimaging.com

Contact: Harishankkar

Connectivity

OMAP35xx/AM/DM37xx Signal Description Comment IO Type
cam_hs Camera Horizontal Sync   IO
cam_vs Camera Vertical Sync   IO
cam_xclka Camera Clock Output a Optional O
cam_xclkb Camera Clock Output b Optional O
cam_[d0:12] Camera/Video Digital Image Data   I
cam_fld Camera Field ID Optional IO
cam_pclk Camera Pixel Clock   I
cam_wen Camera Write Enable Optional I
cam_strobe Flash Strobe Contrl Signal Optional O
cam_global_reset Global Reset - Strobe Synchronization Optional IO
cam_shutter Mechanical Shutter Control Signa Optional O

LI-3M02 daughter card is connected to the 26-pin J31 connector on the EVM. 24MHz oscillator on the LI daughter card is used to drive the sensor device, alternatively camera clock output generated by processor ISP block can be used to drive the sensor pixel clock. Horizontal sync (HS) and vertical sync (VS) lines are used to detect end of line and field respectively. Sensor data line CMOS D4:D11 are connected to the processor D4:D11.

AM37xx LI-3M02 Single Camera Approach.png

Connectivity of LI-3M02 daughter card to AM/DM37x
  • Note: H/V signal connectivity not required for ITU-R BT.656 input since synchronization signals are extracted from BT.656 bit stream

Media Controller Framework

SDK 5.02 includes support for media controller framework, for additional details of media controller framework and its usage please refer the PSP capture driver users guide

In order to enable streaming each links between each entity is established. Currently only MT9T111/TV5146 => CCDC => Memory has been validated.

Media: Opened Media Device
Enumerating media entities
[1]:OMAP3 ISP CCP2
[2]:OMAP3 ISP CCP2 input
[3]:OMAP3 ISP CSI2a
[4]:OMAP3 ISP CSI2a output
[5]:OMAP3 ISP CCDC
[6]:OMAP3 ISP CCDC output
[7]:OMAP3 ISP preview
[8]:OMAP3 ISP preview input
[9]:OMAP3 ISP preview output
[10]:OMAP3 ISP resizer
[11]:OMAP3 ISP resizer input
[12]:OMAP3 ISP resizer output
[13]:OMAP3 ISP AEWB
[14]:OMAP3 ISP AF
[15]:OMAP3 ISP histogram
[16]:mt9t111 2-003c
[17]:tvp514x 3-005c
Total number of entities: 17
Enumerating links/pads for entities
pads for entity 1=(0 INPUT) (1 OUTPUT)
[1:1]===>[5:0]  INACTIVE

pads for entity 2=(0 OUTPUT)
[2:0]===>[1:0]  INACTIVE

pads for entity 3=(0 INPUT) (1 OUTPUT)
[3:1]===>[4:0]  INACTIVE
[3:1]===>[5:0]  INACTIVE

pads for entity 4=(0 INPUT)

pads for entity 5=(0 INPUT) (1 OUTPUT) (2 OUTPUT)
[5:1]===>[6:0]  ACTIVE
[5:2]===>[7:0]  INACTIVE
[5:1]===>[10:0] INACTIVE
[5:2]===>[13:0] ACTIVE
[5:2]===>[14:0] ACTIVE
[5:2]===>[15:0] ACTIVE

pads for entity 6=(0 INPUT)

pads for entity 7=(0 INPUT) (1 OUTPUT)
[7:1]===>[9:0]  INACTIVE
[7:1]===>[10:0] INACTIVE

pads for entity 8=(0 OUTPUT)
[8:0]===>[7:0]  INACTIVE

pads for entity 9=(0 INPUT)

pads for entity 10=(0 INPUT) (1 OUTPUT)
[10:1]===>[12:0]        INACTIVE

pads for entity 11=(0 OUTPUT)
[11:0]===>[10:0]        INACTIVE

pads for entity 12=(0 INPUT)

pads for entity 13=(0 INPUT)

pads for entity 14=(0 INPUT)

pads for entity 15=(0 INPUT)

pads for entity 16=(0 OUTPUT)
[16:0]===>[5:0] ACTIVE

pads for entity 17=(0 OUTPUT)
[17:0]===>[5:0] INACTIVE

Enabling link [MT9T111]===>[ccdc]
[MT9T111]===>[ccdc]     enabled
Enabling link [ccdc]===>[video_node]
[ccdc]===>[video_node]  enabled

Capture: Opened Channel
successfully format is set on all pad [WxH] - [640x480]
Capture: Capable of streaming
Capture: Number of requested buffers = 3
Capture: Init done successfully


Display: Opened Channel
Display: Capable of streaming
Display: Number of requested buffers = 3
Display: Init done successfully

Display: Stream on...
Capture: Stream on...

AM/DM37x ISP Configuration

ISP CCDC block should be configured to enable 8-bit YUV4:2:2 parallel data input, the registers below provide details of ISP and CCDC registers in this mode.

ISP Registers:

ISP_CTRL: 0x480BC040
29C14C
ISP_SYSCONFIG: 0x480BC004
2000
ISP_SYSSTATUS: 0x480BC008
1
ISP_IRQ0ENABLE: 0x480BC00C
811B33F9
ISP_IRQ0STATUS: 0x480BC010
0
ISP_IRQ1ENABLE: 0x480BC014
0
ISP_IRQ1STATUS: 0x480BC018
80000300

CCDC Registers:

CCDC_PID: 0x480BC600
1FE01
CCDC_PCR
0
CCDC_SYN_MODE: 0x480BC604
31000
CCDC_HD_VD_WID: 0x480BC60C
0
CCDC_PIX_LINES: 0x480BC610
0
CCDC_HORZ_INFO: 0x480BC614
27F
CCDC_VERT_START: 0x480BC618
0
CCDC_VERT_LINES: 0x480BC61C
1DF
CCDC_CULLING: 0x480BC620
FFFF00FF
CCDC_HSIZE_OFF: 0x480BC624
500
CCDC_SDOFST: 0x480BC628
0
CCDC_SDR_ADDR: 0x480BC62C
1C5000
CCDC_CLAMP: 0x480BC630
10
CCDC_DCSUB: 0x480BC634
40
CCDC_COLPTN: 0x480BC63
0
CCDC_BLKCMP: 0x480BC63C
0
CCDC_FPC: 0x480BC640
0
CCDC_FPC_ADDR: 0x480BC644
0
CCDC_VDINT: 0x480BC648
1DE0140
CCDC_ALAW: 0x480BC64C
0
CCDC_REC: 0x480BC650
0
CCDC_CFG: 0x480BC65
8800
CCDC_FMTCFG: 0x480BC658
0
CCDC_FMT_HORZ: 0x480BC65C
280
CCDC_FMT_VERT: 0x480BC660
1E0
CCDC_PRGEVEN0: 0x480BC684
0
CCDC_PRGEVEN1: 0x480BC688
0
CCDC_PRGODD0: 0x480BC68C
0
CCDC_PRGODD1: 0x480BC690
0
CCDC_VP_OUT: 0x480BC694
3BE2800
CCDC_LSC_CONFIG: 0x480BC698
6600
CCDC_LSC_INITIAL: 0x480BC69C
0
CCDC_LSC_TABLE_BA: 0x480BC6A0
0
CCDC_LSC_TABLE_OF: 0x480BC6A4
0

Other

  • For technical support please post your questions at http://e2e.ti.com or search forum post Database.