Category:C2000 Delfino 2833x
From Texas Instruments Embedded Processors Wiki
Contents |
Introduction to Delfino™ Floating-Point Series: TMS320F2833x
The Delfino family features the same C28x fixed-point core but enhanced to support IEEE 32-bit floating-point operations in hardware.
The Delfino series features both flash and RAM only devices. The flash devices (2833x) run up to 150Mhz while the RAM only devices 2834x brings floating-point processing to performance-hungry real-time control applications. The C2834x RAM based devices double performance to 300 MHz and include 516 KB of high speed RAM memory.
The Delfino devices are supported by two new modular controlCARD tools designed to jump start development of real-time control applications such as servo drives, renewable energy, power line monitoring and driver assistance.
TI Documentation
- Always refer to the official TI Data Manual (SPRS439) for the latest electrical specifications and timing information.
- Always review the silicon errata (SPRZ272).
- For a list of peripheral user guides for each device family refer to SPRU566.
- Product folders. These pages include a list of device features, the data manual, the errata and other documentation.
Hot Topics
Migration to 2834x
If you are migrating code from a TMS320F2833x to the TMS320F2834x RAM based device, then this application note will help get you on your way:
Related Links
- Don't see what you're looking for on this page?
- To see a complete listing of all C2000 pages, visit the C2000 Wiki Category
Subcategories
This category has the following 8 subcategories, out of 8 total.
AC |
DEF |
GM |
Pages in category "C2000 Delfino 2833x"
The following 7 pages are in this category, out of 7 total.
AC |
EFG |
I |