Category:Mac OS X Support - MSP430
From Texas Instruments Embedded Processors Wiki
Mac OS X is not an officially supported operating system for MSP430 tools released by Texas Instruments. Despite this, it is possible to utilize MSP430 development tools by using a virtualization environment running an officially supported operating system as the guest OS, or by running such an operating system natively via Boot Camp. This page is intended to provide an experience-based overview of certain working and non-working scenarios. Also see http://e2e.ti.com/forums/p/9561/37005.aspx#37005 for a discussion regarding this topic. Please do not contact TI support if you run into any issues.
Hardware Tools
| MSP-FET430UIF | EZ430-F2013 | EZ430-RF2500 | |
|---|---|---|---|
|
Mac OS X 10.5.8 - Boot Camp Windows XP SP3 | OK | OK | OK |
|
Parallels Desktop for Mac V4.0.3846 Host OS: Mac OS X 10.5.8 Guest OS: Windows XP SP3 | NG (Can't install driver) | NG (Can't install driver) | OK |
|
Parallels Desktop for Mac V5.0.8998 Beta Host OS: Mac OS X 10.5.8 Guest OS: Windows XP SP3 | OK | Not Tested Yet | Not Tested Yet |
|
VMware Fusion for Mac V2.0.5 Host OS: Mac OS X 10.5.8 Guest OS: Windows XP SP3 | OK | OK | OK |
|
Sun VirtualBox V3.0.4 Host OS: Mac OS X 10.5.8 Guest OS: Windows XP SP3 | NG (Driver issues) | NG (Driver issues) | OK |
Software Tools
| TI CCEv3 | TI CCSv4 | IAR Embedded Workbench for MSP430 V4.20 | |
|---|---|---|---|
| Mac OS X 10.5.8 - Boot Camp
Windows XP SP3 | OK | Not Tested | OK |
|
Parallels Desktop for Mac V4.0.3846 Host OS: Mac OS X 10.5.8 Guest OS: Windows XP SP3 | OK | Not Tested | OK |
|
Parallels Desktop for Mac V5.0.8998 Beta Host OS: Mac OS X 10.5.8 Guest OS: Windows XP SP3 | Not Tested | Not Tested | OK |
|
VMware Fusion for Mac V2.0.5 Host OS: Mac OS X 10.5.8 Guest OS: Windows XP SP3 | OK | Not Tested | OK |
|
Sun VirtualBox V3.0.4 Host OS: Mac OS X 10.5.8 Guest OS: Windows XP SP3 | OK | Not Tested | OK |
This category currently contains no pages or media.
Leave a Comment