Please note as of Wednesday, August 15th, 2018 this wiki has been set to read only. If you are a TI Employee and require Edit ability please contact x0211426 from the company directory.

Category:RM4

From Texas Instruments Wiki
Jump to: navigation, search
 

RM4x/RM57 Product Overview

ARM® Cortex®-R Based Safety MCU's for Industrial and Medical Applications

The Hercules RM4x/RM57 Safety MCU family enables customers to easily develop safety critical industrial and medical applications. The ARM® Cortex®-R4F core in the RM4x series offers up to 220MHz of floating point performance, more than 350 DMIPS. The ARM® Cortex®-R5F core in the RM57L852 controller offers up to 330MHz of floating point performance, more than 500 DMIPS. With integrated safety features, advanced connectivity options, and flexible real-time control peripherals, the RM4x/RM57 family is an ideal solution for industrial applications with specific safety requirements.

Safety

Real-Time Safety Architecture

The RM4 family of MCUs is based on dual Cortex™-R4F processors in lock-step, these devices are designed to meet error-free safety standards and provide system-wide protection through seamless support for error detection from the processor, through the interconnect and into the memories. TI recognizes that no single safety concept is optimal for all systems. Lockstep and AMP approaches give customers flexible options for system implementation to achieve IEC61508/SIL3 safety standards.

Getting Started

Development Kits

RM42Lx RM44Lx RM46Lx RM48Lx RM57Lx
LaunchPad ti.com / Wiki ti.com / Wiki ti.com / Wiki
HDK ti.com / Wiki ti.com / Wiki ti.com / Wiki ti.com
CNCD Not For Sale Anymore
Wiki Wiki
USB Stick ti.com

Additional Resources

Getting Started with the TMS570LS devices Application Note: TMS570LS_Getting_Started.pdf

Device Family

CPU Core Cortex-R4 Cortex-R4F Cortex-R5F
Device Family RM41Lx RM42Lx RM44Lx RM46Lx RM48Lx RM57x
CPU CLK (up to) 80 MHz 100 MHz 180 MHz 220 MHz 330 MHz
Flash (up to) 128 kB 384 kB 1024 kB 1280 kB 3072 kB 4096 kB
RAM (up to) 32 kB 128 kB 192 kB 256 kB 512 kB
ADC 1x 12-bit
16 ch
2x 12-bit
24 ch
2x 12-bit
41 ch
SPI 3 5
UART 1 3 4
CAN 2 3 4
I2C via N2HET 1 2
USB No Yes (optional) No
EMAC No Yes (optional)
EMIF No Yes (optional)
Package Options 100-pin LQFP (PZ) (14x14mm)  
  144-pin LQFP (PGE) (20x20mm)  
  337-pin NFBGA (ZWT) (16x16mm)

Please note, that above given configurations do represent the superset device of the associated device families. The actual device configuration can be found in the device datasheet. Pelase visit the Hercules RM Microcontroller Series Product Search for more info.

Tools & Software

Some Tools and software are common across TMS570 and RM family devices. TMS570 info can be found from the TMS570 Category page. http://processors.wiki.ti.com/index.php/Category:TMS570


Peripherals

Some Peripherals are common across TMS570 and RM4 family devices. TMS570 info can be found from the TMS570 Category page: http://processors.wiki.ti.com/index.php/Category:TMS570

Application Notes & Articles

The application notes for the RM4 series devices can be found from the RM4 Application Notes webpage.

Training

  • Training:

Hercules 1-day LaunchPad training/workshop presentation:
- Media: Hercules_MCU_1Day_LaunchPad_Training.pdf (Approx 8MB)
Hercules 1 Day LaunchPad Training/Workshop Labs:
CCSv5.x Projects:
- Media:Lab2_RM42_LaunchPad_CCSv5.zip
- Media:Lab3_RM42_LaunchPad_CCSv5.zip



Hercules 1-day training/workshop presentation: (RM48 USB Stick Based)
- Media: Hercules_MCU_1Day_Training.pdf (Approx 7MB)
Hercules 1 Day Training/Workshop Labs:
CCSv5.x Projects:
- Media:Lab2_RM48_CCSv5.zip
- Media:Lab3_RM48_CCSv5.zip


Additional training material for Hercules Safety MCUs can be found at http://www.ti.com/herculestraining


Videos

Videos related to the Hercules Safety Microcontroller platform, the TMS470M, TMS570 and RM4 device families can be found on the videos wiki page. Videos covering device family overview, safety concept, demos with available USB/MDK kit, tools and IDE's, etc are included.


Important Links & Downloads

Hercule RM home page: www.ti.com/rm4

Technical Support

For technical support and sharing, please visit the RM4 Microcontroller Forum in TI's E2E (Engineer to Engineer) community.

Subcategories

This category has the following 2 subcategories, out of 2 total.

Media in category "RM4"

This category contains only the following file.