ULP Advisor > Rule 13.1 Count down in loops

ULPAdvisorBanner.PNG

ULP Advisor - Rule Table

ULP 1.1 Ensure LPM usage
ULP 2.1 Leverage timer module for delay loops
ULP 3.1 Use ISRs instead of flag polling
ULP 4.1 Terminate unused GPIOs
ULP 5.1 Avoid processing-intensive operations: modulo, divide.
ULP 5.2 Avoid processing-intensive operations: floating point
ULP 5.3 Avoid processing-intensive operations: (s)printf()
ULP 6.1 Avoid multiplication on devices without hardware multiplier
ULP 6.2 Use MATHLIB for complex math operations
ULP 6.3 Use Low Energy Accelerator (LEA) software library
ULP 7.1 Use local instead of global variables where possible
ULP 8.1 Use 'static' & 'const' modifiers for local variables
ULP 9.1 Use pass by reference for large variables
ULP 10.1 Minimize function calls from within ISRs
ULP 11.1 Use lower bits for loop program control flow
ULP 11.2 Use lower bits for port bit-banging
ULP 12.1 Use DMA for large memcpy() calls
ULP 12.1b Use DMA for potentially large memcpy() calls
ULP 12.2 Use DMA for repetitive transfer
ULP 13.1 Count down in loops
ULP 14.1 Use unsigned variables for indexing
ULP 15.1 Use bit-masks instead of bit-fields

Let us know what you think! Feedback, suggestions & comments
are welcome @ ULPAdvisorFeedback@list.ti.com

What it means

In MSP430 assembly code, a conditional branch based on comparing a variable/register against a non-zero value requires two instructions: compare and branch. However, when branching & comparing against zero, a specific instruction, BNE, can be used to perform both actions. This also holds true for a branch statement in C. Hence a counting down loop can reduce one instruction for each iteration of the loop when compared to a loop counting up.

Risks, Severity

A counting-up loop consumes one extra instruction for every iteration of the loop.

Why it is happening

A loop with an index counting up is detected in the code.

Remedy


Code Example

   int i;
   P1OUT |= 0x01;                            // Set P1.0 LED on
   for (i = 5000; i>0; i--)               // Count down loop
   // In instead of: (i = 0; i <5000; i++)
   {
     /* Execute your application code */
   }

See the rest of the code examples for all MSP430 devices here!

More Resources

Want to squeeze a few more nanoAmps out of your application? Leverage the e2e (Engineer-to-Engineer) online community to get all of your ULP questions answered! Or, if you are an Ultra-Low Power pro, give back to the community with your expertise.

Go to MSP430's e2e online forum! 

If you are posting on the forums in relation to this rule, try using the tag "ULP_13.1"

E2e.jpg For technical support please post your questions at http://e2e.ti.com. Please post only comments about the article Compiler/diagnostic messages/MSP430/1544 here.