Coretex-A8
From Texas Instruments Embedded Processors Wiki
Translate this page to
- The ARM Cortex™-A8 processor is based on the ARMv7 architecture and has the ability to scale in speed from 600MHz to greater than 1GHz. The Cortex-A8 processor can meet the requirements for power-optimized mobile devices needing operation in less than 300mW; and performance-optimized consumer applications requiring 2000 Dhrystone MIPS.
- TI has many Coretex-A8 based Processors: OMAP35x, AM35x, AM37x ... Techor would schedule to design and manufaturing All of them, the correspoding System-On-Module are SOM3530, SOM3517, and the Newest module SOM3715.