Cortex-A8 Architecture
From Texas Instruments Embedded Processors Wiki
Translate this page to
Cortex-A8 Pipeline Diagram
Cortex-A8 Control Diagram
- High quality branch prediction results in fewer replays and lower power
- Branch prediction maintains 95% accuracy over a wide codebase
- Dynamic branch predictor components
- 512-entry 2-way BTB
- 4K-entry GHB indexed by branch history and PC
- 8-entry return stack
- Branch resolution
- all branches are resolved in single stage
- Maintains speculative and non-speculative versions of branch history and return stack
Cortex-A8 Instruction Decode
- Instruction decode highlights
- 4 entry pending queue reduces Fetch stalls and increases pairing opportunities
- replay queue keeps instructions for reissue on memory system stall
- scoreboard predicts register availability using static scheduling techniques
- cross-checks in D3 allow issue of dependent instruction pairs
Cortex-A8 Instruction Issuing
- Two ALU instructions
- One ALU instruction and one load-store instruction
- One Mac instruction with
- ALU instruction
- Load-store instruction
- NEON data processing instruction
- Two neon Data processing Instruction
- One Neon data processing instruction with
- Load store instruction
- ALU instruction
- Multi-cycle instructions will only issue to pipleline-0
- Complex operations(cp15 operations SVC) single issue
Cortex-A8 Instruction Execution
- Execution pipeline highlights
- 2 symmetric ALU pipelines: Shift/ALU/SAT
- Load/store pipe used by instructions in either pipeline
- Multiply instructions are tied to pipe 0
- All key forwarding paths supported
- Static scheduling allows for extensive clock gating
Cortex-A8 Memory System
- Harvard Level 1 Caches – both 16KByte, 4 way set associative
- single-cycle load-use penalty
- Virtual index Physically tagged(VIPT)
- Level 1 Data cache is blocking
- Non-Neon read misses cache cause replay of subsequent instructions
- Reduces complexity in later pipeline stages
- Good for power and clock frequency
- Neon data not allocated to L1 (but will read/update in L1 if necessary)
- Integrated 256 KB unified Level 2 Cache, 8-way set associative
- Dedicated low latency, high bandwidth interface to the Level-l cache
- Line length of 64 bytes
- Physically index Physically tagged(PIPT)
- Minimum latency of 8 cycles
- Streams to the Neon processing unit; up to 16GByte/s bandwidth
- 128-bit data streaming from both L1D$ and L2$
- 64 bit AMBA AXI interconnect to external memory
- Supports multiple outstanding memory transactions to minimize memory latencies
Cortex-A8 Control Coprocessor
- The processor does not have an external coprocessor interface but it does implement two internal coprocessors, CP14 and CP15
- The CP14 coprocessor: also known as the debug coprocessor
- used for various debug functions.
- CP15 coprocessor: also known as the system control coprocessor
- used to control and provide status information for the functions implemented in the processor.
Cortex-A8 CP15 Register Groups
| Function | CP15 Registers |
| System Configuration | c0 |
| System Control | c1 |
| Translation Base Control | c2 |
| Domain Access Control | c3 |
| Faults | c5/c6 |
| Cache Operations | c7 |
| TLB Operations | c8/c10 |
| Performance Monitor | c9 |
| L2 Control | c9 |
| Pre-load Engine | c11 |
| Interrupts | c12 |
| Process ID | c13 |
| Memory Arrays | c15 |
Cortex-A8 Performance Monitor Unit
- Controlled through CP15 registers (c9)
- Four Counters
- Count events
- Cache misses
- TLB missed
- Branch ms-predictions
- Exceptions
- External events
- Others
- Interrupt output on overflow
| Register | Description |
| Performance monitor control | Controls the operation of the count registers |
| Count Enable Set | Enables PMU count registers |
| Count Enable Clear | Disables PMU count registers |
| Overflow Flag Status | Enables/Disables PMU count overflow flags |
| Software Increment | Increments the count of PMU count register |
| Performance counter selection | Selects a PMU counter |
| Cycle Count | Reads/writes the PMU cycle count register |
| Event selection | Selects the event for the PMU to count |
| Performance Monitor Count | Reads/wites the 4 PMU event count registers |
| User Enabled | Allows user mode to access the PMU |
| Interrupt Enable Set | Enables overflow Interrupts |
| Interrupt Enable Clear | Disables overflow interrupts |
Cortex-A8 L2 Preload engine
- PLE is not the same Dynamic Memory Allocation (DMA) engine used in previous ARM family of processors but has a similar programming interface.
- Moves cache lines to/from L2
- Two channels
- Maximum number of cache lines is limited by cache way size(16K in OMAP3)
- Set of registers to control the PLE( through CP15) in secure privileged mode
- Transfer only dirty data from L2
- Supports the ability to lock data to a specific L2 cache way.
- Generates output signals
- nDMAIRQ
- nDMASIRQ
- nDMAEXTERERRIRQ
- Different from PLD, which is an actual single cycle instruction which preloads L2 with line of data. PLD instruction does not preload data into L1 cache as in V6 architecture.
Leave a Comment