DM365
From Texas Instruments Embedded Processors Wiki
Translate this page to
The DM365 (TMS320DM365 Digital Media System-on-Chip (DMSoC)) is a SoC and a multimedia processor of the DaVinci series from TI. It features an enhanced version of the MPEG/JPEG co-processor (MJCP) unit known from the DM355 plus the HDVICP, a face detection extension for the video front end and one built-in 10/100M Ethernet MAC. Its indicated by various sources that there will be a video performance enhanced successor called DM368 that might run up to a core clock of some 400 MHz.
Find many of the device basics here in the wiki's DM365 introductory article. For more information on this device please visit the TI product page or the DM365 category page on this wiki.
Leave a Comment