DM365 Performance

From Texas Instruments Embedded Processors Wiki

(Redirected from DM365Performance)
Jump to: navigation, search
Translate this page to   

Contents

DM365 - DVSDK 2.10

Environment

Results

Table 1: Decoding Performance results. (Click on a footnote to read its content)
DECODING PERFORMANCE STATISTICS [ms/frame]
TEST METHOD(*) DSP ONLY FILE to FILE OOB DEMO GSTREAMER CONDITIONS
CODEC VIDEO SIZE RATE1 MV2 AVG MAX AVG MAX FPS3 AVG MAX AVG MAX Clip Used4 PRESET
H264DEC 720P 4Mbps N/A N/A N/A 26.05 29.10 N/A 30.73 32.81 26.04 28.44 parkrun Default
H264DEC D1 2Mbps N/A N/A N/A 11.74 13.17 N/A 11.87 13.28 11.68 13.10 Shields Default
H264DEC CIF 512Kbps N/A N/A N/A 5.07 5.59 N/A 5.20 5.63 4.98 5.32 Akiyo Default
MPEG4DEC 720P 3Mbps N/A N/A N/A 19.03 19.57 N/A 25.34 27.04 19.77 10.86 Stockholm Default
MPEG4DEC D1 6Mbps N/A N/A N/A 10.33 10.70 N/A 10.43 11.31 10.40 10.61 Football Default
MPEG4DEC CIF 1.5Mbps N/A N/A N/A 3.85 4.52 N/A 3.85 4.24 3.90 4.01 Bus Default


Table 2: Encoding Performance results. (Click on a footnote to read its content)
ENCODING PERFORMANCE STATISTICS [ms/frame]
TEST METHOD(*) DSP ONLY FILE to FILE OOB DEMO GSTREAMER CONDITIONS
CODEC VIDEO SIZE RATE1 MV2 AVG MAX AVG MAX FPS3 AVG MAX AVG MAX Clip Used4 PRESET
H264ENC 720P 3Mbps N/A N/A N/A 28.96 39.45 N/A 30.58 39.78 N/A N/A Parkrun High Speed
H264ENC D1 1Mbps N/A N/A N/A 11.99 15.94 N/A 13.65 17.45 N/A N/A Shields High Speed
H264ENC CIF 100Kbps N/A N/A N/A 5.44 6.52 N/A N/A N/A N/A N/A Akiyo High Speed
MPEG4ENC 720P 2Mbps N/A N/A N/A 20.04 20.75 N/A 21.94 23.76 N/A N/A Stockholm High Speed
MPEG4ENC D1 1Mbps N/A N/A N/A 8.57 8.81 N/A 10.29 10.60 N/A N/A Football High Speed
MPEG4ENC CIF 512Kbps N/A N/A N/A 3.71 4.11 N/A N/A N/A N/A N/A Bus High Speed

Analysis

Figure 1 shows the change in decoder process time with different processor loading for H.264 stream with 720P resolution at 30fps.

Figure 1: Video decoder processing delay for 720P resolution H.264 stream at 30fps.

In case of decoder, the process time there is about 18% increase in process/decode time with decode demo application for 720P resolution clip. Addition of other components like OSD, speech(G.711 speech with 64 kbit/s bitrate) does not show significant performance change for DM365. The codec performance with gstreamer is almost same as file_to_file case. This looks like the ideal case, but the output video quality of the decode demo application is better.

Figure 2 shows the change in encoder process time with different processor loading for H.264 stream with 720P resolution at 30fps.

Figure 2: Video encoder processing delay for 720P resolution H.264 stream at 30fps.

In case of encoder, there is about 5% increase in process time with capture+display+OSD+speech(G.711 speech with 64 kbit/s bitrate) loading from a file to file encoding for 720P encoding. One possible reason for relatively lower penalty in encode demo application might be, in case of 720P resolution encoding there is no framecopy in encode demo application.

Conclusions

Note

Leave a Comment

Comments

Comments on DM365 Performance


Jon Povey said ...

Next time please upload the graphs as PNG - can't distinguish the key colours thanks to lossy JPEG compression.

--Jon Povey 06:10, 6 April 2011 (CDT)

Personal tools
Namespaces
Variants
Actions
Navigation
Print/export
Toolbox