DM365 Introductory Information

From Texas Instruments Embedded Processors Wiki

Jump to: navigation, search
Translate this page to   

Contents

DM365 Introductory Information

What Is DM365?

Potential DM365 Applications

DM365 Performance and Features

DM365 Block Diagram

DM365 Codec Software

All codecs are only configurable, not programmable, due to the accelerators used.

DM365 Digital Video Evaluation Module (DVEVM)


DM365 Schedules (Subject to Change)

For further discussion on the DM365 please visit the TI E2E Community DM3x Forum

Leave a Comment

Comments

Comments on DM365 Introductory Information


Stathisv said ...

The Leopard Board referenced in the article seems to be based on the DM355 and not the DM365

--Stathisv 05:01, 15 February 2010 (CST)

BernieThompson said ...

Currently the Leopard Board is DM355 based, however a DM365 version is in the works.

--BernieThompson 09:11, 15 February 2010 (CST)

Sghelani said ...

The Leopardboard 365 is now released. Please visit www.leopardboard.org for more information.

--Sghelani 16:40, 20 April 2010 (CDT)

Personal tools
Namespaces
Variants
Actions
Navigation
Print/export
Toolbox