DM3xx

From Texas Instruments Embedded Processors Wiki

Jump to: navigation, search
Translate this page to   

The DM3xx is a DMSoC family from TI providing an ARM based platform for running Linux and other operating systems. It comes with special video input and output functionality plus often some video accelerators.

Comparison between Family members

The below table lists the major differences between those devices. There might be some more differences that are not listed below because they are not that important for typical use cases, e.g. in the area of low speed peripherals. Further all areas where there is nearly no difference were skipped in order to keep the focus on whats different.

DM3xx Family Members Comparison
Device Package CPU @ Core Clock (variants) Video Inputs Video Outputs Video Accelerator External Main Memory HPI USB Networking Codec Base Capabilities
& Performance numbers
Special Features
DM335 337 pin BGA (ZCE) ARM9 @135MHz;
ARM9 @216MHz
1x VPFE @75MHZ (CCDC, IPIPE, H3A) 1x VPBE @720p/1080i (OSD, ENC)
with 1x 10bit DAC and DVIF
(none) 16-bit mDDR/DDR2 up to 256MB n.a. USB 2.0 FS/HS Device
USB 2.0 LS/FS/HS Host
only external (via AEMIF, USB or SDIO)
DM350
**1
329 pin BGA (ZWK)
? pin BGA (ZCE?)
ARM9 @270MHz?? 1x VPFE @??MHZ (CCDC, IPIPE, H3A w/192win) 1x VPBE @720p/1080i (OSD, ENC)
with 1x 10bit DAC and DVIF
MJCP 16-bit mDDR/DDR2 up to 256MB n.a. USB 2.0 FS/HS Device
USB 2.0 LS/FS/HS Host
only external (via AEMIF, USB or SDIO) (achievable maximum performance depends on clock rate) high-speed serial imager interface (HSSI) with PHY
DM355 337 pin BGA (ZCE) ARM9 @135MHz;
ARM9 @216MHz;
ARM9 @270MHz
1x VPFE @75MHZ (CCDC, IPIPE, H3A) 1x VPBE @720p/1080i (OSD, ENC)
with 1x 10bit DAC and DVIF
MJCP 16-bit mDDR/DDR2 up to 256MB n.a. USB 2.0 FS/HS Device
USB 2.0 LS/FS/HS Host
only external (via AEMIF, USB or SDIO) MPEG4 SXVGA @30fps
MPEG4 SP Codec at HD (720p), D1, VGA, SIF;
JPEG Codec up to 50M Pixels per Second
DM357 361 pin BGA ARM9 @270MHz 1x VPFE @??MHZ (CCDC, IPIPE, H3A) 1x VPBE @???p/????i (OSD, ENC)
with 3x 10bit DAC and DVIF
HMJCP 32-Bit DDR2 up to 256MB n.a. USB 2.0 HS OTG 10/100MBit (MII/MDIO) H.264 BP Codec at D1, VGA, SIF; MPEG4 SP Codec at D1, VGA, SIF; JPEG Codec
DM365 338 pin BGA (ZCE) ARM9 @216MHz;
ARM9 @270MHz;
ARM9 @300MHz
1x VPFE @120MHZ (CCDC, IPIPE+LDC, H3A, HWFD) 1x VPBE @27;74.25;74.25,
????p/????i (OSD, ENC)
with 3x 10bit DAC and DVIF
HDVICP, MJCP 16-bit
mDDR@168MHz/
DDR2@173;
216;270MHz up to 256MB
16-bit USB 2.0 HS Device
USB 2.0 HS Host (mini-host)
USB HS OTG
10/100MBit (MII/MDIO) H.264, MPEG4, MPEG2, MJPEG, JPEG, WMV9/VC1 RTC, Voice Codec, Keyscan/ADC
DMVA1
**2
338 pin BGA (ZCE) ARM9 @300MHz 1x ISIF @???MHZ 1x VPBE @??MHz,
????p/????i, Composite/Component
H.264-CP, Vision-CP DDR (features???) 16-bit? USB (features???) PoE H.264, MPEG4, MJPEG RTC, Voice Codec, SD
DM368 338 pin BGA (ZCE) ARM9 @432MHz 1x VPFE @120MHZ (CCDC, IPIPE+LDC, H3A, HWFD) 1x VPBE @74.25,
????p/????i (OSD, ENC)
with 3x 10bit DAC and DVIF
HDVICP, MJCP 16-bit
mDDR@168MHz/
DDR2@340MHz up to 256MB
16-bit USB 2.0 HS Device
USB 2.0 HS Host (mini-host)
USB HS OTG
10/100MBit (MII/MDIO) H.264, MPEG4, MPEG2, MJPEG, JPEG, WMV9/VC1;
H.264 encoder: 1080p@30fps
RTC, Voice Codec, Keyscan/ADC
**1: listed data might be inaccurate since its not an official product from TI; its only referenced in some documents but seems to be very close to DM355 (see e.g. spraau4 page 5)
**2: as of now no product page for the processor is known; the device is as of now only advertised as a component of the DMVA1 IP Camera Reference Design

see also: TMS320DM3x ARM9™ Based SOCs, DM36x

Leave a Comment
Personal tools
Namespaces
Variants
Actions
Navigation
Print/export
Toolbox