DM642 video drivers
From Texas Instruments Embedded Processors Wiki
Translate this page to
Q: is there a more updated release of the DM642 video drivers?
yes, although both updates are from 2004 (no new updates since then):
- V1.1.1 for Spectrum Digital V2 boards, with Philips SAA7115 decoders on board
1. Changed the definition of VPORT_POLARITY_ACTIVE_LOW from 0x11 to 0x1. No functional change. 2. Added configurations of FISE and PALENABLE bit in the saa7105.c file. To support dynamic switching of NTSC and PAL display 3. Fixed a bug in the vportcap.c that prevents the capture re-synchronizaton to work for channel B when inputs are switched.
- V2.0.1 for Spectrum Digital V3 boards with TI TVP51xx decoders on board
1. Changed the definition of VPORT_POLARITY_ACTIVE_LOW from 0x11 to 0x1. No functional change. 2. Added configurations of FISE and PALENABLE bit in the saa7105.c file. To support dynamic switching of NTSC and PAL display 3. Fixed a bug in the vportcap.c that prevents the capture re-synchronizaton to work for channel B when inputs are switched.
Leave a Comment