Please note as of Wednesday, August 15th, 2018 this wiki has been set to read only. If you are a TI Employee and require Edit ability please contact x0211426 from the company directory.

DM6467 / DM6467T Codec Availability Schedule

From Texas Instruments Wiki
Jump to: navigation, search

DM6467 / DM6467T Codec Availability Schedule / Roadmap With Basic Performance Information (Subject To Change)

Codecs download link

The below codecs can be downloaded from http://software-dl.ti.com/dsps/dsps_public_sw/codecs/DM6467/index_FDS.html


DM6467/DM6467T Use-Cases Performance 594 / 729 / 1000 Release Schedule Comments
Video Decode - Single channel
MPEG2 MP decode 1080i@60 fields/sec 594 MHz Available v 1.00.011, Progressive/Interlaced support
MPEG-4 SP decode CIF@30fps, VGA@30fps, D1@30fps 594 MHz Available v. 1.00.00.07; Progressive/Interlaced support, PAL (72-x576) and WVGA (864x480) support.
H264 HP decode 1080p@30fps 729 MHz Available v. 1.10.04.00; Progressive/Interlaced support
H264 BP decode 720p@60, 1080p@60fps 1000 MHz Available v. 1.20.00.14; Progressive Only
Video Encode - Single channel
MPEG-4 SP Encode QCIF@30fps, CIF@30fps, VGA@30fps, D1@30fps 594 MHz Available v. 1.00.00.04; Progressive/Interlaced support, PAL (72-x576) and WVGA (864x480) support.
MPEG-4 ASP Encode QCIF@30fps, CIF@30fps, VGA@30fps, D1@30fps 594 MHz Available v. 1.00.00.04; Progressive/Interlaced support, PAL (72-x576) support.
H264 BP Encode D1@30fps, 720p@30fps 594 MHz Available v. 1.20.02.00; Progressive only
H264 BP Encode 1080p@30fps 729 MHz Available v. 1.10.02.02; Progressive Only