DM646x Complementary Products

From Texas Instruments Embedded Processors Wiki

Jump to: navigation, search
Translate this page to   


Contents

Introduction

This page serves as a repository of Complimentary Devices that can be paired with the DM646x SoC when integrating the device into a system. The Complementary Products listed here serve a wide range of functions such as:

The Complementary Products are organized into functional categories, with the goal of showing several options and their respective Benefits.


Analog Video Input

The DM646x includes a 8-/16-bit digital video input port (VPIF) that can be interfaced with a video decoder, or ADC, to bring analog SD and HD video into the SoC. Before bringing the analog video into the ADC, it is also necessary to run it through an anti-aliasing filter to restrict the bandwidth before sampling. Below is a sample of SD/HD video decoders and anti-aliasing filters that would be a good match for the DM646x. Also view the Video and Imaging Solutions Guide and the presentation "The INs and OUTs of the TI Video Interfaces" (Media:Dm vpif inout v2.pdf) for a comprehensive selection of complementary video products.

Part Number Description Device Interface Benefits
TVP7002 Triple 8/10-bit HD Video ADC VPIF Adds Analog HD Input Capabilities

Built-in Horizontal PLL eliminates the need for an external clock source
Requires a separate anti-aliasing filter

TVP5147M1 Dual 10-bit SD Video Decoder VPIF Adds Analog SD CVBS/S-Video/Component Input Capabilities

Decodes YPbPr and NTSC/PAL/SECAM Input Formats
Requires a separate anti-aliasing filter

THS7353 3-Channel Video Amplifier/Filter VPIF Integrated Anti-aliasing filter for Video ADCs

Selectable SD/ED/HD Filter Cut-off Frequencies
0dB Gain and 2:1 MUX for connecting dual analog video sources

TVP5158 Four-Channel NTSC/PAL Video Decoders VPIF With Independent Scalers, Noise Reduction, Auto Contrast

and Flexible Output Formatter
for Security and Other Multi-Channel Video Applications


Analog Video Output

The DM646x includes a 8-/16-bit digital video output port (VPIF)that can be interfaced with a video encoder, or DAC, to deliver analog SD and HD video from the SoC. On the output of the ADC, it is also necessary to take the analog video through an amplifier and reconstruction filter to achieve the correct gain and remove the high-frequency images of the signal. Below is a sample of SD/HD video DACs, amplifiers, and reconstruction filters that would be a good match for the DM646x. Also view the Video and Imaging Solutions Guide and the presentation "The INs and OUTs of the TI Video Interfaces" (Media:Dm vpif inout v2.ppt) for a comprehensive selection of complementary video products.

Part Number Description Device Interface Benefits
THS8200 Triple 11-Bit HD Video DAC VPIF Adds Analog HD Output Capabilities

2x Oversampling Filter allows for inexpensive external analog reconstruction filters
Requires a separate 6dB amplifier and filter
Includes an ITU-R.BT656 output port to connect to an NTSC/PAL video encoder

ADV7171 Digital PAL/NTSC Video Encoder VPIF Adds Analog SD Output Capabilities

High Quality 10-Bit Video DACs

THS7316 3-Channel HDTV Video Amplifier VPIF For use on the output of an HD Video DAC

Includes 36MHz 5th-Order Integrated Filters and 6dB Gain
Pairs well with the THS8200 Video DAC for an HD-only solution

THS7303 3-Channel SD/ED/HDTV Video Amplifier VPIF For use on the output of an SD, ED, or HD Video DAC

Includes 2:1 mux for interfacing to two separate encoders (eg. One HD and one SD DAC)
Includes Selectable 9-/16-/35-/190-MHz 5th-Order Integrated Filters and 6dB Gain


HDMI

HDMI transmitters and receivers can be used to bring digital audio/video into the DM646x via the Video Port Interface (VPIF) and Multi-channel Audio Serial Port (McASP). When integrating an HDMI transmitter/receiver, it is also recommended to use and ESD protection device near the connector to enhance the system-level ESD protection. Below is a sample of HDMI products that would complement the DM646x. Also view This App Note and the presentation "The INs and OUTs of the TI Video Interfaces" (Media:Dm vpif inout v2.ppt) for more details on interfacing HDMI transmitters/receivers to DM646x.

Part Number Description Device Interface Benefits
SiI9134 HDMI 1.3 Transmitter VPIF

McASP

Adds HDMI Transmit Capabilities

Built-in High-bandwidth Digital Content Protection (HDCP) encryption engine

SiI9125 HDMI 1.3 Receiver VPIF

McASP

Adds HDMI Receive Capabilities

Integrated HDCP Cipher Engine

TPD12S521 HDMI Transmitter Port Protection and Interface Device HDMI Transmitter Adds ESD protection on an HDMI Transmit Connector

±8-kV Contact ESD Protection on External Lines
Supports HDMI 1.3 Data Rate

TPD12S520 HDMI Receiver Port Protection and Interface Device HDMI Receiver Adds ESD protection on an HDMI Receive Connector

±8-kV Contact ESD Protection on External Lines
Supports HDMI 1.3 Data Rate


Audio Input/Output

The DM646x includes a four-serializer Multi-channel Audio Serial Port (McASP) for interfacing to audio Codecs, ADCs, DACs, Digital Power Amplifiers, and more. In addition, the DM646x includes a second single-serializer McASP for outputting S/PDIF. The McASP1 output can directly source a coax S/PDIF output and can be connected to a fiber optic transmitting module to produce an optical S/PDIF output. Below is a sampling of audio Codecs, ADCs, DACs, Amps, and S/PDIF components that would be a good match for the DM646x. Also view the Audio Guide for a comprehensive selection of complementary audio products.

Part Number Description Device Interface Benefits
TLV320AIC32 Low-Power Stereo CODEC McASP0 Adds Analog Audio Input and Output Capabilities

Six Stereo Single-Ended Inputs
Six Audio Output Drivers (Stereo speaker, headphone, and line)
3D/Bass/Treble/EQ/De-Emphasis Effects

PCM1754 106dB SNR Stereo DAC McASP0 Adds Analog Stereo Audio Output Capabilities

24-bit, 106 dB Dynamic Range, and 0.002% THD+N (Typical)
Includes Antialiasing Filter

PCM1802 105dB SNR Stereo ADC McASP0 Adds Analog Stereo Audio Input Capabilities

24-bit, 105 dB Dynamic Range, and 96 dB THD+N (Typical)

TAS5710 20-W Stereo Closed-loop I2S Audio Amplifier McASP0 Adds 20W Speaker Driving Capabilities

EQ: Speaker Equalization for Better Sound
2-Band DRC: Improved Bass Performance, Enables Speaker Protection and Nightmode Listening

TOTX141P Fiber Optic Transmitting Module McASP1 Adds Fiber Optic Digital Audio Output Capabilities

Conforms to JEITA Standard CP−1201


RS-232

The DM646x UART peripherals can be used to implement a RS-232 interface when paired with the appropriate line driver/receiver. All three UARTs on the DM646x support transmit/receive and flow control features, but only UART0 is capable is supporting modem control capabilities. Below is a sampling of RS-232 products with varying numbers of drivers/receivers to support the desired RS-232 capabilities.

Part Number Description Device Interface Benefits
TRS3243E Multichannel RS-232 Line Driver/Receiver UART0 Adds RS-232 with Hardware Flow-Control and Modem Control Capabilities

Operates up to 500 Kbit/s
±15-kV HBM and IEC 61000-4-2 Air-Gap Discharge, ±8-kV IEC 61000-4-2 Contact Discharge

TRSF3232E Two-Channel RS-232 Driver/Receiver UART0/1/2 Adds RS-232 with Hardware Flow-Control Capabilities

Operates up to 1 Mbit/s
±15-kV HBM and IEC 61000-4-2 Air-Gap Discharge, ±8-kV IEC 61000-4-2 Contact Discharge

TRSF3221E Single-Channel RS-232 Driver/Receiver UART0/1/2 Adds RS-232 (without flow control) Capabilities

Operates up to 1 Mbit/s
±15-kV HBM and IEC 61000-4-2 Air-Gap Discharge, ±8-kV IEC 61000-4-2 Contact Discharge


1394

The DM646x Asynchronous EMIF or PCI peripheral can be used to implement a 1394 interface when paired with a 1394 link layer and integrated physical layer device. Below is a sampling of 1394 products that would complement the DM646x.

Part Number Description Device Interface Benefits
TSB43EA43 Integrated 1394a Phy and Link EMIFA or

PCI

Adds 1394 Capabilities

Support transmit and receive of up to two MPEG2 transport streams with encryption and decryption
Includes hardware acceleration for content key generation



USB

The DM646x includes a USB 2.0 Port with an Integrated PHY. This port can function as a High-/Full-Speed Clientor a High-/Full-/Low-Speed Mini-Host (Supporting One External Device). An addition USB 2.0 port can be added to the system by interfacing an external USB Bridge Controller to the DM646x VLYNQ bus. Below is a sample USB Bridge Controller that would complement the DM646x.

Part Number Description Device Interface Benefits
TUSB6020 USB 2.0 High-Speed On-the-Go Local Bus Interface Bridge Controller VLYNQ Adds a second USB 2.0 Port

Configurable for up to 4 Transmit Endpoints or up to 4 Receive Endpoints
Supports OTG Communications


PCI and PCI Express

The DM646x includes a 32-bit, 33MHz PCI peripheral that conforms to PCI Specification 2.3 and can operate as both a master and slave interface. Adding a PCI-to-PCI Bridge on this interface can allow transactions to occur between masters on one PCI bus and targets on another PCI bus. In addition, a bridge can be used to overcome the electrical loading limits of 10 devices per PCI bus and one PCI device per expansion slot by creating hierarchical buses.

The DM646x SoC can also be integrated into a PCI Express (PCIe) system when used in conjunction with a PCI-to-PCIe Bridge. Below is a sample PCI-to-PCI Bridge and PCI-to-PCIe Bridge that would complement the DM646x.

Part Number Description Device Interface Benefits
PCI2250 32-Bit, 33 MHz PCI-to-PCI Bridge PCI Adds flexibility to the PCI bus system architecture

Compatible with 3.3-V and 5-V PCI signaling environments
Supports up to four secondary bus masters

XIO2001 x1 PCI Express to PCI Bus Translation Bridge PCI Adds PCI Express Capabilities

Fully compliant to the PCI Express Base Specification, Revision 2.0 and PCI Local Bus Specification (Revision 2.3)


Clocking

The DM646x requires both a 27MHz main clock and a 24MHz USB clock. While crystals can be paired with the internal oscillators to provide these clocks, an external clock generator/synthesizer can sometime be more cost effective. Clock generators/synthesizers can use a single crystal to produce many clock output frequencies using their internal PLLs. Not only can they source both the 27MHz main clock and 24MHz USB clock for DM646x, they can also provide the clock for other devices in the system such as the audio and video encoders/decoders. Below is a sampling of clock generators/synthesizersthat would complement the DM646x. Also view the Clocks and Timing Selection Guide for a comprehensive guide to clocking solutions from TI.

Part Number Description Device Interface Benefits
CDCEL925 Programmable 2-PLL VCXO Clock Synthesizer Clock Input Provides DM646x Clocks and more

2 Internal PLLs and 5 1.8-V LVCMOS Outputs up to 160MHz
On-Chip VCXO with a Pull Range of ±150 ppm


Power

The DM646x requires regulated Core, 1.8V, and 3.3V voltages, sequenced in a low-to-high order. When selecting voltage regulators to pair with DM646x, TI provides a TMS320DM6467 Power Consumption Summary to help size the regulators for the worst case power of the system. In addition, TI provides a DM6467 Power Management Website with power reference designs using DCDC Controllers and Power Modules. Below is a sampling of the power management products that complement the DM646x. Also view the app note Enabling SmartReflex on the TMS320DM6467 for reference designs utilizing the power saving SmartReflex(TM) feature of DM646x.

Part Number Description Device Interface Benefits
PTH08T230W 6-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module Power Pins Provides DM646x Core Voltage

TurboTrans™ and SmartSync Technologies

TPS40193 4.5V to 18V Input, Low Pin Count Synchronous Buck Controller Power Pins Provides DM646x Core Voltage

Up to 20-A Output Current
Power Good output to simplify sequencing

PTH08000W 2.25-A, 5/12-V Input, Non-Isolated Wide Adjust Module w/ Auto-Track Power Pins Provides DM646x 3.3V Voltage

Up to 2.25-A Output Current
Efficiencies Up to 94%

TPS75618 Single Output LDO, 5.0A, Fixed(1.8V) Power Pins Provides DM646x 1.8V Voltage

3% Tolerance
Thermal Shutdown Protection


Leave a Comment
Personal tools
Namespaces
Variants
Actions
Navigation
Print/export
Toolbox