EZ430-RF2500-SEH
From Texas Instruments Embedded Processors Wiki
The eZ430-RF2500-SEH is a complete Solar Energy Harvesting development kit to help create a self-powered wireless sensor network based on the ultra-low-power MSP430 microcontroller.
The Solar Energy Harvester module includes a high-efficiency solar (2.25x2.25”) panel optimized for operating indoors under low-intensity fluorescent lights, which provides enough power to run a wireless sensor application with no additional batteries. Inputs are also available for external energy harvesters such as thermal, piezoelectric, or another solar panel.
The system also manages and stores additional energy in a pair of thin-film rechargeable EnerChips from Cymbet which are capable of delivering enough power for 400+ transmissions. The EnerChips act as an energy buffer that stores the energy while the application is sleeping and has light available to harvest. The batteries are environmentally friendly and can be recharged thousands of times. They also have a very low self discharge, which is vital for a no-power, energy harvesting system.
The eZ430-RF2500 is used to run the energy harvesting application. It is a complete USB-based MSP430 wireless development tool and provides all the hardware and software necessary to use the MSP430F2274 microcontroller and CC2500 2.4-GHz wireless transceiver. It includes a USB debugging interface that allows for real-time, in-system debugging and programming for the MSP430, and it is also the interface to transfer data to a PC from your wireless system.
The integrated temperature and RF signal strength indicators can be used to monitor the environment, and many external sensors can be used to collect additional data.
The eZ430-RF2500-SEH Sensor Monitor is a complete open-source demo application that includes an example energy-aware project to test your hardware and may be used as a framework for your energy harvesting project. Firmware is provided for the MSP430 as well as a PC demo application to display the data samples from your wireless network.
Contents |
Ordering Info
Available now from TI eStore for $149
Features
- Efficient solar energy harvesting module for the eZ430-RF2500
- Battery-less operation
- Works in low ambient light
- 400+ transmissions in dark
- Adaptable to any RF network or sensor input
- Inputs available for external harvesters (thermal, piezo, 2nd solar panel, etc.)
- USB debugging and programming interface with application backchannel to PC
- 18 available analog and communications input/output pins
- Highly integrated, ultra-low-power MSP430 MCU with 16-MHz performance
- Two green and red LEDs for visual feedback
- Interruptible push button for user feedback
What's Included
- Two eZ430-RF2500T wireless target boards
- One eZ430 USB debugging interface
- One AAA battery pack with expansion board (batteries included)
- One SEH-01 Solar Energy Harvester Board
- One MSP430 Development Tool CD containing documentation and development software:
- eZ430-RF2500-SEH Demo and Source Code, SLAC219
- eZ430-RF2500-SEH Development Tool User's Guide, SLAU273
- eZ430-RF2500 Development Tool User's Guide, SLAU227
- MSP430x2xx Family User's Guide, SLAU144
- Code Composer Studio
Software
Documentation
- eZ430-RF2500-SEH Development Tool User's Guide
- eZ430-RF2500 Development Tool User's Guide
- MSP430x2xx Family User's Guide
- MSP430F2274 Datasheet