Feature Comparison: ARM 926, 1136 and Cortex-A8
From Texas Instruments Embedded Processors Wiki
Translate this page to
Key parameters of interest
The following table sumarrizes some of the key differences between the ARM 926, ARM 1136 and the ARM Cortex-A8.
| ARM926 | ARM1136 | Cortex-A8 | |
| Architecture Version | V5 | V6 | V7 |
| Pipeline Type | in order,scalar | in order,scalar | in order,dual issue, superscalar |
| Pipeline Stages | 5 | 8 | 13 |
| ISA Efficiency (DMIPS/MHz) | 1.07 | 1.18 | 2.01 |
| MMU | Yes | Yes | Yes |
| TLB | 8 entry unified | 2 uTLB and LB | 2x32 full associativity |
| Core to L1 Interface | 32 bit | 64 bit | 64 bit -- NEON 128 bit |
| L1 $ Set associativity | 4 | 4 | 4 |
| Line Length | 32 Bytes | 32 Bytes | 64 Bytes |
| Tightly coupled memory | Yes | Yes | No |
| Integrated L2 | No | No | Yes |
| Cache Model | VIVT | VIPT | L1 - VIPT
L2 - PIPT |
| Branch Prediction | No | 128 Entry BTB | 512 Entry BTB |
| General Coprocessor Interface | Yes | Yes | No |
| External Interfaces | 2 AHB 2.0 | 5 AHB 2.5 – 3 x 64 bit, 2 x 32 bit | 1 AXI – 64/128 |
| Trustzone support | No | No | Yes |
| Non Cacheable Fill Buffer | 4 word | 8 word | 16 word |
| Java support | Jazelle DBX | Jazelle DBX | Jazelle RCT |
| Floating Point Media | No (coprocessor available, VFP9) | VFP11 attached, V6 Integer SIMD | NEON Integer and FP SIMD, VFP Lite |
| Per-Cycle Multiply-accumulate
throughput (fixed point) | 1 x 32 bit
1 x 16 bit | 1 x 32 bit
2 x 16 bit Float: 2 x 32 bit | 2 x 32 bit 4 x16 bit
8 x 8 bit |