IQmath Library for C64x+
From Texas Instruments Embedded Processors Wiki
Texas Instruments TMS320C64x+ IQmath Library is collection of highly optimized and high precision mathematical Function Library for C/C++ programmers to seamlessly port the floating-point algorithm into fixed point code on TMS320C64x+ devices.
These routines are typically used in computationally intensive real-time applications where optimal execution speed & high accuracy is critical. By using these routines you can achieve execution speeds considerable faster than equivalent code written in standard ANSI C language. In addition, by providing ready-to-use high precision functions, IQmath library can shorten significantly your DSP application development time. The IQmath library release also includes example implementation of complex FFT and FIR kernels using the IQmath kernels.
Please refer to the link to download the IQmath Library.
Leave a Comment