Image Analyzer

From Texas Instruments Embedded Processors Wiki

Jump to: navigation, search


  • Image:Google-16x16.png Search for an article here:


Contents

Overview

The Image Analyzer is a replacement for the Image Graph in CCStudio 3.x and earlier. It has been integrated with CCStudio v4.

The main goal for the Image Analyzer is to:

  • Address known issues with the existing CCStudio Image Graph
  • Add support for more formats
    • Extensible to support new user defined image formats
  • Various usability enhancements

The Image Analyzer is currently available with CCStudio v4 releases

Fig. 1: Image Analyzer

Supported Image Formats

  • YUV (Packed, Planar, Semi-Planar)
    • 4:2:2
    • 4:2:0
    • 4:4:4
    • 4:1:1
  • Bayer (Packed)
  • Bitonal
  • RGB (Packed, Planar, Semi-Planar)

The Image Analyzer is extensible to allow for user defined formats.

New Features

Support for:

  • Line Stride
  • Flexible bit size for color component
    • Pixel stride
    • Bit mask
  • Configurable order of color components
  • Alpha support
  • Configurable data size for fetching & interpretation

Usability improvements:

  • Import/Export graph properties
    • Stored as .xml file
  • Display only one component (R, G, or B)

FAQ

Question: Can you save the image to the host PC in a file?

Answer: This is currently not possible with Image Analyzer. However, you can use the Memory View’s Save feature to dump target memory to a file. Save it either as Raw or Coff format since Image Analyzer cannot read the .dat format.


For technical support please post your questions at http://e2e.ti.com. Please post only comments about the article Image Analyzer here.
Leave a Comment
Personal tools