Iozone

From Texas Instruments Embedded Processors Wiki

Jump to: navigation, search
Translate this page to   

Contents

About

IOzone is a filesystem benchmark tool. The benchmark generates and measures a variety of file operations. Iozone has been ported to many machines and runs under many operating systems.

Iozone is useful for performing a broad filesystem analysis of a vendor’s computer platform. The benchmark tests file I/O performance for the following operations:

In brief, Iozone lets you benchmark your filesystem performance, seeing how well record IO occurs for files of various sizes. Visit Iozone website for more information.


Source Download Location


Cross compiling

To be sure that iozone is compiled properly, please run: ======file====== iozone You will see something like: $ file iozone iozone: ELF 32-bit LSB executable, ARM, version 1 (SYSV), for GNU/Linux 2.6.14, dynamically linked (uses shared libs), not stripped


Test setup


Execution


Execution Logs

    Auto Mode
    File size set to 4096 KB
    Command line used: iozone -M -a -s 4m
    Output is in Kbytes/sec
    Time Resolution = 0.000001 seconds.
    Processor cache size set to 1024 Kbytes.
    Processor cache line size set to 32 bytes.
    File stride size set to 17 * record size.
                                                            random  random    bkwd  record  stride
              KB  reclen   write rewrite    read    reread    read   write    read rewrite    read   fwrite frewrite   fread  freread
            4096       4  180855  742576  1275252  1130840 1143176  597607  998780 670266 1168616   231962   670815 1071129  1259145
            4096       8  247673  809183  1246875  1407083 1351815  711728 1176673 854936 1298668   236817   744321 1233363  1519851
            4096      16  251644  851010  1123131  1691931 1668431  716459 1094017 931544 1259145   245622   793337 1110328  1659643
            4096      32  253245  871663  1463432  1764719 1808388  757396 1339875 885813 1393197   261107   796112 1128374  1742978
            4096      64  254837  862332  1139037  1789405 1585752  779448 1136199 961728 1844214   259684   799687 1124965  1538114
            4096     128  250090  868154  1177029  1715966 1700996  771810 1181084 980842 1643659   228405   792569 1003429  1720285
            4096     256  242984  791959   950372   718080  930274  826472  694472 708038  913470   223751   566606  698737   918385
            4096     512  238696  664406   764459   803304  720492  519335  727660 420102  686557   212735   416768  728695   695534
            4096    1024  232926  667198   711975   773266  735896  689562  781828 663857  742297   253183   541297  658732   816912
            4096    2048  243548  659167   653899   738807  728048  632684  638304 493137  599707   305011   660858  664180   792569
            4096    4096  218417  655142   857449   732729  694826  696717  689098 557278  627643   242913   610705  713588   784073

Download iozone script - File:Iozone script logs.zip

Leave a Comment
Personal tools
Namespaces
Variants
Actions
Navigation
Print/export
Toolbox