MSP430F552x
From Texas Instruments Embedded Processors Wiki
Translate this page to
Contents |
Overview
This is the sub-family listing for the MSP430F543x, MSP430F541x. These devices are part of the greater 5xx Family of MSP430 devices.
List of Devices
- MSP430F5529 (USB, ADC12_A 80-pin QFP)
- 128KB + 512B Flash Memory
- 8 + 2 KB RAM
- MSP430F5528 (USB, ADC12_A 64-pin QFN, 80-ball BGA option)
- 128KB + 512B Flash Memory
- 8 + 2 KB RAM
- MSP430F5527 (USB, ADC12_A 80-pin QFP)
- 96KB + 512B Flash Memory
- 6 + 2 KB RAM
- MSP430F5526 (USB, ADC12_A 64-pin QFN, 80-ball BGA option)
- 96KB + 512B Flash Memory
- 6 + 2 KB RAM
- MSP430F5525 (USB, ADC12_A 80-pin QFP)
- 64 KB + 512B Flash Memory
- 4 + 2 KB RAM
- MSP430F5524 (USB, ADC12_A 64-pin QFN, 80-ball BGA option)
- 64 KB + 512B Flash Memory
- 4 + 2 KB RAM
- MSP430F5515 (USB, Comp_B 80-pin QFP)
- 64 KB + 512B Flash Memory
- 4 + 2 KB RAM
- MSP430F5514 (USB, Comp_B 64-pin QFN, 80-ball BGA option)
- 64 KB + 512B Flash Memory
- 4 + 2 KB RAM
Block Diagram (largest device)
Device Overview
- System Control Module (SYS)
- Watchdog Timer
- Unified Clock System (UCS)
- Power Management Module and Supply Voltage Supervisor
- Central Processing Unit (CPUXv2)
- Flash Memory Controller
- RAM Controller
- Digital I/O
- Port Mapping Controller
- DMA Controller
- 32-bit Hardware Multiplier (MPY32)
- CRC Module
- Timer_B
- Real-Time Clock (RTC_A)
- Universal Serial Communication Interface (USCI)
- ADC12_A
- Embedded Emulation Module (EEM)
- USB Module
Development Tools
Hardware
Software
References
For sampling content, please go to the F552x Sampling Page and download the USB Sample Kit Support Files. Everything that you need to get started with the F552x is included in this download.
Leave a Comment