Keystone Device Architecture
From Texas Instruments Embedded Processors Wiki
| C6670 - Communication Optimized | C6678 - General Purpose | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
| ||||||||||||
|
| ||||||||||||
|
| ||||||||||||
|
| ||||||||||||
|
|
Technical Specifications
Technical specifications can change between devices, peripherals types, coprocessors and device families. Always refer to the data manual and errata for a particular device for Technical Specifications.
Getting Started
TI's KeyStone multicore architecture implemented in C66x generation of DSPs offer the industry's first 10-GHz DSP with unsurpassed performance and a variety of on-chip resources that can be rapidly and effectively deployed to meet the most demanding requirements. The KeyStone devices come in one, two, four or eight cores with each high-speed core (1.5 GHz, 1.25 GHz or 1 GHz) allowing up to 320 GMACs/160 GFLOPs for 1.25 GHz and 256 GMACs/128 GFLOPs for 1 GHz.
The C66x devices are designed to be backwards code compatible with TI's previous generation of C6000 fixed and floating-point DSP cores ensuring software portability.
If you are new to KeyStone devices, please check the following links to get yourself familiar.
KeyStone Device Family
The following links provide easy access to more advanced technical information regarding KeyStone devices. Each link provides access to specific device category on that particular topic
General Purpose Multicore Devices
Wireless Communication Optimized Multicore Device
KeyStone Architecture Overview
- Provides a high performance structure for integrating RISC and DSP core for application specific coprocessor and I/Os
- Provides the flexibility to
- Include fixed and floating-point computations in the same processing core
- Targeted co-processing and hardware acceleration
- Optimized inter-core/inter-element communication
- Comprehensive connectivity planes: TeraNet2
- Multicore Shared Memory Controller to enable direct access to on-chip shared memory and external double-data-rate three (DDR3) memory
- Multicore Navigator to facilitate and manage communications across the SoC architecture
- HyperLink 50 to interconnect companion devices such as additional coprocessors or other TI SoCs
KeyStone Architecture elements and features
The following table highlights the key elements of KeyStone Architecture devices and the respective features.
| KeyStone Device Elements | Features |
|---|---|
| New C66x CorePac |
|
| Memory Architecture |
|
| Multicore Navigator |
|
| Network Co-Processor and Accelerators |
|
| TeraNet |
|
| Peripherals and I/O Interfaces |
|
External Interfaces
The following are KeyStone devices external interfaces Wiki categories. Also refer to your device specifications for interface details specific to your device.
- PCI Express (PCIe) Gen II Port
- Universal Asynchronous Receiver / Transmitter (UART)
- Serial Port Interface (SPI)
- Inter IC Control Module (I2C)
- General Purpose IO (GPIO) Module
- Serial Rapid IO (SRIO)
- SGMII ports with embedded switch
- EMIF-16
Application Specific Interfaces
For Wireless Applications
For Media Gateway Applications
Debug / Trace - Diagnostic Enhancements
Debug Overview
For Multicore devices it is vital to have enough visibility to faciliate debug at the system level. KeyStone devices provide sufficient hooks to faciliate the visibility as well as monitor large data move through the chip to understand available bandwidth and latency from a system context.
Refer to the C66x debug features including triggers, statistics, and traces for more details.
The following Diagnostic enhancements are available in KeyStone devices.
KeyStone Trace Capabilities
Leveraging trace technology capabilities, the KeyStone device family supports both Core Trace and System Trace.
Core Trace is a debug and profiling technology that provides a detailed historical record of application code execution, timing, data access and events. Core Trace works in real-time and does not impact the execution of the system.
System Trace (STM) provides formatting and transport for instrumentation messages that can be integrated into your application and for system modules that provide debug and profile monitoring services, such as the Common Platform Tracer (CPT).
Common Platform Tracer (CPT) modules facilitate real time data collection from critical slave buses across the system providing real-time performance / throughput visibility within the SoC. CPT modules format and export both profile data and slave bus events after applying various filters. CPT modules operate with no impact to the execution of the system.
The data collected from System Trace instrumentation and from CPT modules in turn can be used in data analysis tools to infer and tune software applications to gain maximum efficiency.
Each CorePac module has a dedicated Embedded Trace Buffer for Core Trace and there is a chip level Embedded Trace Buffer to capture System Trace. Both Core Trace and System Trace can also be exported over the EMU pins for remote collection by a trace enabled XDS.
For more details refer to Common Platform Tracer details and Common Platform Tracer Examples.
Applications
| Application Segments for KeyStone Devices | KeyStone Devices offer |
|---|---|
|
|
End Equipment Solutions
Refer to the following end-equipment solutions using multi-core devices.
- ATCA Solutions
- CT Scanner
- Cable Modem Termination System
- Digital Signage
- MRI: Magnetic Resonance Imaging
- Machine Vision: Camera
- Machine Vision: Frame Grabber
- Military and Avionics Imaging
- Military: Munitions and Targeting
- Military: Radar/Sonar
- Point-to-Point Microwave Backhaul
- Power Line Communication Modem
- Signal/Waveform Generator
- Ultrasound System
- Ultrasound System: Portable
- Vector Signal Analyzer
- Vector Signal Generator
- Video Analytics Server
- Video Broadcasting & Infrastructure: Scalable Platform
- Video Broadcasting: IP-Based Multi-Format Transcoder
- Wireless Communications Tester
- Wireless Repeater
- X-ray: Baggage Scanner
Training and Workshops
Visit the KeyStone Training & Events to access archived workshop material and on-line courses.
Also, be sure to check out the Introduction to the Multicore Software Development Kit (MCSDK) Training.
Development Tools
The Development Tools for KeyStone devices category includes information on:
They provide options for evaluating new C66x high-performance multicore DSPs.
Software tools:
Other Resources / White Papers:
To discuss technical questions, the E2E Community is a great resource. Visit e2e.ti.com. Also refer to technical documents, User guides, White Papers through the device specific web links.
Forums on the E2E site include:
Wiki Notes Related to the KeyStone Device Architecture
Wiki Articles Related to the KeyStone Device Architecture
- Adding An STM Node to CCSv5 Target Configuration
- Adding an ETB Node to the CCSv5 Target Configuration
- BIOS MCSDK 2.0 Getting Started Guide
- BIOS MCSDK 2.0 User Guide
- Bios MCSDK 2.0 API Documentation Locations
- Bios MCSDK 2.0.2 IBL Update
- C6000 Linux Support
- Connecting To An LCEVM with CCS
- Keystone Architecture Advanced Debug Capabilities
- Keystone/Trainings
- MCSDK HUA Demonstration Guide
- MCSDK Image Processing Demonstration Guide
- Multicore System Analyzer
- Software libraries
- TMDXEVM6618LXE EVM Hardware Setup
- TMDXEVM6670L EVM Hardware Setup
- TMDXEVM6678L EVM Hardware Setup
Keystone EVM Info
- EVM Support website
- Files for enabling EMAC0 on EVM's AMC connector
- C6678EVM ECN and Enhancements (See Known Issues list)
- EVM Hyperlink connector and SATA-III cable reference: Molex Connector PN 76867-0011, Cable PN 1110670200
- Email Support for EVM HW questions
- MSP430 MMC Code for low-cost EVMs - UPDATED to support NAT, Advantech, and Vadatech MCH cards
- CCSv5.0.x Free CCS licenses for C66x EVMs [Activation Instruction - Step 2]
- CCSv5.1 Free CCS licenses for C66x EVMs [Activation Instruction - Step 2]