OMAP-L1x8 Complementary Products
From Texas Instruments Embedded Processors Wiki
Contents |
Introduction
This page serves as a repository of Complimentary Devices that can be paired with the OMAP-L138 SoC devices when integrating the device into a system. The Complementary Products listed here serve a wide range of functions such as:
- Providing basic support functions for the SoC (power, clocking, etc.)
- Expanding the interface options beyond the on-chip peripherals
- Creating the link between the digital domains on the SoC to the system's analog/physical domains
The Complementary Products are organized into functional categories, with the goal of showing several options and their respective Benefits.
Analog Video Input
OMAP-L1x8 devices include a 8-/16-bit digital video input port (VPIF) that can be interfaced with a video decoder, or ADC, to bring analog SD video into the SoC. Before bringing the analog video into the ADC, it is also necessary to run it through an anti-aliasing filter to restrict the bandwidth before sampling. Below is a sample of SD video decoders and anti-aliasing filters that would be a good match for OMAP-L1x8 devices. Also view the Video and Imaging Solutions Guide for a comprehensive selection of complementary video products.
| Part Number | Description | Device Interface | Details |
| TVP5147M | Component, S-Video, and Composite Video Decoder | VPIF | The following is a summary of the device features:
|
| TVP5150 | Composite, S-Video Video Decoder | VPIF |
The following is a summary of the device features:
|
| THS7353 | 3-Channel Video Amplifier/Filter | VPIF | Integrated Anti-aliasing filter for Video ADCs
|
Analog Video Output
OMAP-L1x8 devices include a 8-/16-bit digital video output port (VPIF) that can be interfaced with a video encoder, or DAC, to deliver analog SD video from the SoC. On the output of the ADC, it is also necessary to take the analog video through an amplifier and reconstruction filter to achieve the correct gain and remove the high-frequency images of the signal. Below is a sample of SD video DACs, amplifiers, and reconstruction filters that would be a good match for OMAP-L1x8 devices. Also view the Video and Imaging Solutions Guide for a comprehensive selection of complementary video products.
| Part Number | Description | Compatible Part Numbers | Device Interface | Details |
| ADV7343 | Component, S-Video, and Composite Video Encoder | ADV7342 | VPIF |
The following is a summary of the device features:
|
| THS7314 | Video Amplifier | | VPIF | This device has the following features:
|
Audio Input/Output
OMAP-L1x8 devices include a sixteen-serializer Multi-channel Audio Serial Port (McASP) for interfacing to audio Codecs, ADCs, DACs, Digital Power Amplifiers, and more. In addition, OMAP-L1x8 devices include a Multi-channel Buffered Serial Port (McBSP) for interfacing to a variety of devices, including audio devices. Below is a sampling of audio Codecsthat would be a good match for OMAP-L1x8 devices. Also view the Audio Guide for a comprehensive selection of complementary audio products.
| Part Number | Description | Compatible Part Numbers | Device Interface | Details |
| TLV320AIC3107 | Low Power Stereo CODEC with Integrated Mono Class-D Speaker Amplifiers | TLV320AIC3007 | McASP/McBSP |
|
| TLV320AIC3104 | Low Power Stereo Audio CODEC For Portable Audio/Telephony | | McASP/McBSP |
|
| TLV320AIC3254 | Low Power Stereo Audio Codec | TLV320AIC3204 | McASP/McBSP |
|
Analog-to-Digital Converters
OMAP-L1x8 devices include a universal parallel port (UPP) which can be used to interface to various devices like high-speed analog-to-digital converters (ADCs). The UPP supports up to two CMOS I/O channels with a maximum width of 16-bits. Each channel has separate clock and control signals for independent operation. Additionally, the UPP can be clocked both externally and internally (high-speed ADCs require a low-jitter, high-frequency clock, see Clocking section for UPP clock solutions). The OMAP-L1x8 serial peripheral interface (SPI) can be used to interface to low-speed ADCs.
Below is a list of ADCs compatible with OMAP-L1x8 devices. Also see the Data Converter Selection Guide for a comprehensive guide to data coverter solutions from TI.
| Part Number | Description | Compatible Part Numbers | Device Interface | Details |
| ADS62P24 | Dual-channel, 12-bit, 105MSPS ADC | ADS62P25 ADS62P23 ADS62P22 | UPP |
|
| ADS6123 | Single-channel, 12-bit, 80MSPS ADC | ADS6122 ADS6143 ADS6142 | UPP |
|
| ADS901 | Single-channel, 10-bit, 20MSPS ADC | ADS900 | UPP |
|
| ADS5232 | Dual-channel, 12-bit, 65MSPS ADC | ADS5231 ADS5237 | UPP |
|
| ADS7884 | Single-channel, 10-bit, 3MSPS serial ADC | ADS7885 | SPI |
|
Digital-to-Analog Converters
OMAP-L1x8 devices include a universal parallel port (UPP) which can be used to interface to various devices like high-speed digital-to-analog converters (DACs). The UPP supports up to two CMOS I/O channels with a maximum width of 16-bits. Each channel has separate clock and control signals for independent operation. Additionally, the UPP can be clocked both externally and internally (high-speed DACs require a low-jitter, high-frequency clock, see Clocking section for UPP clock solutions). The OMAP-L1x8 serial peripheral interface (SPI) can be used to interface to low-speed DACs.
Below is a list of ADCs compatible with OMAP-L1x8 devices. Also see the Data Converter Selection Guide for a comprehensive guide to data coverter solutions from TI.
| Part Number | Description | Compatible Part Numbers | Device Interface | Details |
| DAC2904 | Dual-channel, 14-bit 125MSPS DAC | DAC2902 DAC2900 | UPP |
|
| THS5661A | Single-channel, 12-bit, 125MSPS DAC | THS5671A THS5651A THS5641A | UPP |
|
| DAC2932 | Dual-channel, 12-bit, 40MSPS DAC | | UPP |
|
| DAC8831 | Single-channel, 16-bit, 2MSPS serial DAC | DAC8830 | SPI |
|
RS-232
The OMAP-L1x8 UART peripheral can be used to implement a RS-232 interface when paired with the appropriate line driver/receiver. All three UARTs on OMAP-L1x8 devices support transmit/receive and modem control (RTS, CTS). Below is a sampling of RS-232 products with varying numbers of drivers/receivers to support the desired RS-232 capabilities.
| Part Number | Description | Device Interface | Benefits |
| TRSF3232E | Two-Channel RS-232 Driver/Receiver | UART0/1/2 | Adds RS-232 (with modem control) Capabilities
|
| TRSF3221E | Single-Channel RS-232 Driver/Receiver | UART0/1/2 | Adds RS-232 (without modem control) Capabilities
|
Miscellaneous
OMAP-L1x8 devices include an I2C interface which can be used to communicate with off-chip peripherals like temperature sensors and touch screen controllers. Below is a sampling of off-chip peripherals which can be used with OMAP-L1x8 devices.
| Part Number | Description | Compatible Part Numbers | Device Interface | Details |
| Touch Screen Interface | TPS65073 TPS650731 TPS650732 | I2C | The TPS6507x devices are power management Ics for portable applications. The touch screen interface is embedded in power management IC. | |
| TMP102 | Low-power Digital Temperature Sensor | | I2C |
|
|
TCA8418 (TBA) | Keypad Scan with Integrated ESD Protection | | I2C |
|
TBA = to be announced
EVM and Experimenter 3rd party hardware
Having trouble connecting to the OMAPL1x8 and AM1808 EVM or Experimenter expansion connectors? CreateNewStuff.com provides a break out board that converts the Hirose J13, J28, J29, and J30 connectors to a standard 0.100" header. You can find it on this site.
Clocking
OMAP-L1x8 devices require a 12 to 30MHz main clock. While a crystal can be paired with the internal oscillator to provide this clock, an external clock generator/synthesizer can sometime be more cost effective. Clock generators/synthesizers can use a single crystal to produce many clock output frequencies using their internal PLLs. Not only can they source both the main clock for OMAP-L1x8 devices, they can also provide the clock for other devices in the system such as the audio and video encoders/decoders.
Additionally, the UPP requires a low-jitter clock to interface to high-speed ADCs and DACs. The UPP can be configured to operate using an external clock source provided by a clock generator/synthesizer.
Below is a sampling of clock generators/synthesizers that would complement OMAP-L1x8 devices. Also view the Clocks and Timing Selection Guide for a comprehensive guide to clocking solutions from TI.
| Part Number | Description | Device Interface | Details |
| CDCM7005 | 3.3-V High Performance Clock Synchronizer and Jitter Cleaner | UPP |
|
| CDCV304 | 200-MHz General Purpose Clock Buffer | UPP |
|
| CDCM61004 | 1:4 Ultra Low Jitter Crystal-In Clock Generator | UPP |
|
| WIP | | Clock Input | WIP |
Power
OMAP-L1x8 devices require regulated 1.2V core, 1.8V, and 3.3V voltages, sequenced in a low-to-high order.
TI provides a OMAP-L1x8 Power Management Website that gives detailed power specs, power reference designs covering multiple design care-abouts, and other useful links. These power reference designs are built and tested based on the worst case power specs given in the power spec table.
Below is a sampling of the power management products that complement OMAP-L1x8 devices.
| Part Number | Description | Details | |
| TPS65070 | Single-chip Power Management IC with battery charger, TSC, wLED drivers | The TPS6507x devices are power management ICs for portable applications. | |
| TPS62111 | 4.5-17V input, high efficiency DCDC Converter with Integrated FETs |
| |
| TPS62353 | 3MHz DCDC Converter with Integrated FETs & I2C for Dynamic Voltage Scaling |
| |
| TPS62420 | Dual, Adjustable, 600mA and 1000mA, 2.25MHz Step-Down Converter with Integrated FETs & 1-Wire Interface in QFN |
| |
| TPS74801 | Single Output LDO, 1.5A, Adjustable Output, Programmable Soft-Start |
|