OMAP35x DVSDK FAQs
From Texas Instruments Embedded Processors Wiki
Translate this page to
This page contains the frequently asked questions for OMAP35x DVSDK. Kindly use this page before asking any questions on the support or forum list
Refer the Getting Started Guide available at OMAP35x_DVEVM_Getting_Started_Guide
Contents |
Generic Q&A
DVSDK Build Specific Q&A
Build 03.01.00.05
What are the resolutions supported in the decode demo and encode demo
- All resolutions as per requirements document for decode demo are supported. (CIF,QVGA,VGA,D1)
- Only NTSC and PAL D1 resolution supported for encode demos
Is S-Video and component interface supported in the DVSDK decode demos
- Yes. They are supported in this build. Refer GSG:_OMAP35x_DVEVM_Additional_Procedures#Enabling_S-Video for instructions
Is run-time switching from LCD/DVI to TV and vice-versa supported
- No, they are currently not supported but will be available in the next release
What MPU rates are supported in this build for OMAP3530 and DM37x
- OMAP3530: 125MHz, 250MHz, 500MHz, 550MHz, 600MHz and 720MHz
- DM37x: 125 MHz, 250MHz, 500MHz, 550MHz, 600MHz and 800MHz
Comments
Can we add the answer to the question: "What is the expected release cycle for OMAP35x DVSDKs?" --Rishid 12:59, 6 May 2010 (UTC)