Please note as of Wednesday, August 15th, 2018 this wiki has been set to read only. If you are a TI Employee and require Edit ability please contact x0211426 from the company directory.

OMAP35x To AM37x Hardware Migration Guide

From Texas Instruments Wiki
Jump to: navigation, search


Contents

Abstract

This document describes device considerations to migrate a design based on a TI OMAP3530 Application Processor to one based on a TI AM/DM37x System-on-Chip (Application processor). These two devices are based on similar ARM CPU cores, feature Neon & SGX graphics processor and a mixture of memory and other peripherals useful in a system environment. This document describes the details for performing this migration. Since this document describes migration from OMAP3530 device to AM37x device, familiarity with the OMAP3530 device and its documentation is assumed. Note that all of the documentation referenced in this migration guide can be found on the TI website located in the two device respective product folders. The device folders are found at the following web pages.

Software Migration Guide

For more information on software migration, please see OMAP35x to AM/DM37x Software Migration guide.

Basic Feature comparison

The table below shows a comparison of the basic features of the OMAP35xx and the AM/DM37xx. The remainder of this document presents a comparison of these features in greater detail, and also provides references to the appropriate documentation for further information.

Device Family AM/DM37x OMAP35x
Device Family AM3703 - CortexA8
AM3715 - CortexA8 + SGX 530
DM3725 - CortexA8 + IVA2.2
DM3730 - CortexA8 + IVA2.2 + SGX 530
OMAP3503 - CortexA8
OMAP3515 - CortexA8 + SGX 530
OMAP3525 - CortexA8 + IVA2.2
OMAP3530 - CortexA8 + IVA2.2 + SGX 530
Package Options    
Packages CBP - 0.4 mm bottom, 0.5 mm top
CBC - 0.5 mm bottom, 0.65 mm top
CUS - .65 mm bottom. [layout using .8 mm rules]
CBB - 0.4 mm bottom, 0.5 mm top
CBC - 0.5 mm bottom, 0.65 mm top
CUS - .65 mm bottom. [layout using .8 mm rules]
Co-processors and Subsystems    
CortexA8 Processor r3p2; 32k L1 I$ & 32k D$. Cortex-A8 up to 1GHz r1p7; 16k L1 I$ & 16k D$. Cortex-A8 up to 720MHz
2D/3D Graphics Accelerator Increase to 200 MHz 110 MHz
IVA2.2 Subsystem Increase to 800 MHz 520 MHz
Neon Co-processor Y Y
System DMA updated linked list Y
Memory Interfaces:    
SDRC    
  SDRAM Controller Increase to 200 MHz 166 MHz
  SDRAM Memory Scheduler (SMS) Y Y
  Rotation Engine Y Y
  Mobile DDR SDRAM (mDDR) Y Y
  Width (bits) 16,32 16,32
GPMC 128 MB per CS, 1 GB total address space 128 MB per CS, 1 GB total address space
  Chips Selects Y Y
  Wait Pins Y Y
  Width (bits) 8,16 8,16
POP (CBP & CBC Package) (CBB & CBC Package)
  Discrete memory (LPDDR) Interface (non PoP) (CUS Package only) (CBB & CUS Package)
Video Interfaces:    
Camera ISP additional dual camera schemes Y
  Parallel Interface Y Y
  Resizer Y Y
  CCDC Y Y
Display Subsystem Additional dual display schemes Y
  Display Controller (LCD and TV Output) Y Y
  Remote Frame Buffer Interface (RFBI) mutually exclusive w/ parallel I/F NDA NDA
  MIPI DSI NDA NDA
  SDI (Flatlink) removed Y
  Video Encoder (VENC) Y Y
Macrovision NDA NDA
Serial Communication:    
McBSP    
  McBSP1 Y Y
  McBSP2 Y Y
  McBSP3 Y Y
  McBSP4 Y Y
  McBSP5 Y Y
Multichannel SPI    
  McSPI1 Y Y
  McSPI2 Y Y
  McSPI3 Y Y
  McSPI4 Y Y
USB OTG New mentor core 1.8 Rev Y
USB Host    
  USB1 (all features) Y Y
  USB2 (all features) Y Y
  USB3 (all features) Y Y
HDQ/1-Wire Y Y
UART/IrDA/CIR    
  UART1 Y Y
  UART2 Y Y
  UART3 / IrDA Y Y
  UART4 Y; Not available on CUS package due to pinmux restrictions N
I2C    
  I2C1 Y Y
  I2C2 Y Y
  I2C3 Y Y
  I2C4 Y Y
Removable Media:    
MMC/SD/SDIO    
MMC1/SDIO1 only 4 bit interface supported Y
MMC2/SDIO2 Y Y
MMC3/SDIO3 Y Y
Memory Stick Pro NDA-only NDA-only
Univeral Subscriber Identity Module (USIM) NDA-only (Not available on CUS package) NDA-only
Power, Reset, and Clock Management    
All Features Various PM features updated Y
Test Interfaces    
JTAG Y Y
ETK (trace) Y Y
Misc    
GP Timer (x12) Y Y
Watchdog Timer (x3) Y Y
32-kHz Sync Timer Y Y
GPIO Y Y

General migration careabouts

In general, AM37x is a drop in replacement for OMAP35x on same PCB if

1. Camera and displays are used in the same configuration as is the case for OMAP35x

2. If using CBB OMAP35x with non-POP memory:

  • SDRC signals are not available at the bottom of CBP [0.4 mm package] in AM/DM37x.

3. MMC1 8-bit mode is not supported on OMAP37x

4. Two discrete components will need to change compared to OMAP35x

- One discrete component (capacitor) needs to be changed but the PCB does not change

- If AVDAC is used then a capacitor is changed to a resistor on the board and other resistor values need to be updated but PCB does not change

In general, 37x will require some SW changes for (see OMAP35x To AM37x Software Migration Guide for more details):

  • New pin multiplexing options that have been added based on customer feedback and for ease of use
  • Register definitions are changed for some legacy features and new registers are added to enable new features such as new camera and display configurations etc.
  • To support new IPs and modules, e.g... ISP2P and ARM r3p2 etc.
  • To configure PHYs, DPLLs… i.e. any change related to technology migration.

In general, PCB changes may be needed to enable AM/DM37x enhancements

- To enable new technology features and configurations for 37xx, e.g... Body bias, improved crystal mode jitter, AVDAC etc.

- To enable new peripheral capabilities such as enhanced camera and display support

- To enable use of 720p display on parallel port.

- Some interfaces are removed/updated such as MMC1 being 4 bits vs. 8-bits on OMAP35xx, if used the PCB may require a change

Hardware Migration

Crystal Oscillator

AM37x crystal oscillator has a dedicated ground SYS_XTALGND that is used to improve jitter versus OMAP35xx version. Implementation is done in such way that it has no impact on previously designed OMAP35xx PCB. A VSS ball has been updated to the SYS_XTALGND ball. When AM37xx is mounted on a 35xx board, then SYS_XTALGND is connected to the common ground. In that case jitter performance will be the same as OMAP35xx. When AM37xx is mounted on a 37xx optimized board, SYS_XTALGND is connected as shown below and jitter is improved versus OMAP35xx.

Crystal Oscillator Implementation

TV_OUT (AVDAC) channels

Device supports composite and S-video through two GS70 channels. Channel1 handles the composite or Luma signals, Channel2 handles the Chroma signals. Channel2 is used only in S-Video mode. TV load detection is only supported on Channel1. Both channels are supplied from the same vdda/vssa balls, only Channel1 reset (CVIDEO1_RSET) is balled out. The GS70 AVDAC does not require a reference voltage decoupling anymore, the OMAP35x tv_vref ball is no longer used for that purpose. The ball is reused to set externally the operating reference current. OMAP35x boards must be reworked to remove the capacitor and replace it with a resistor.

If using TV Out, OMAP35x TV_VREF signal (connected with 0.1uF capacitor to ground) should be replaced with 4.7K resistor to ground for AM37x CVIDEO1_RSET signal.

Decoupling Capacitors

AM/DM37x requires two balls for the filtering capacitors (logic and array outputs) for EMU/WAKEUP domain where OMAP35x only had one:

  • OMAP35x cap_vdd_wkup ball is thus reused for AM/DM37xx cap_vddu_wkup_logic (see below for ball number for your package) with the same capacitor value: 1uF
  • OMAP35x cap_vdd_dsi free ball is thus used for AM/DM37xx cap_vddu_array (see below for ball number for your package) with the capacitor value: 1uF

BODY BIAS LDO

AM/DM37xx integrates a totally new GS70 BODY BIAS LDO designed to operate in 3 modes: Forward Body Bias (FBB to boost performance in weak process), Reverse Body Bias (RBB to reduce leakage in strong process) and Bypass mode (disabled, backward compatibility with OMAP35x). Body bias operates only on the IVA and MPU domains, not the CORE domains. FBB enables ARM frequencies 600MHz-1GHz on AM37x. RBB enables less leakage in strong process silicon, thus reducing power consumption.

The bodybias LDO is supplied by the same ball as the Wakeup LDO and Bandgap REF (vdda_wkup_bg_bb). A stability capacitor on the LDO output is required when the feature is enabled. A new ball was needed in AM/DM37x for cap_vdd_bb_mpu_iva. These balls have been used for that feature:

  • U4 on AM37x CBP package
  • D6 on AM37x CBC package
  • N21 on AM37x CUS package

On OMAP35x CBB and CBC packages, this signal is the analog test output (BG_TESTOUT). OMAP35x boards have this ball NC on the PCB.

On OMAP35x CUS package, this signal is MMC1_DAT5. MMC1 is a maximum 4-bit wide on AM37x, thus this signal would be unused.

If this feature is not needed on AM37x die (Bypass mode), this signal can be left as a NC, and board compatibility would be maintained between OMAP35x and AM37x boards . Customers wanting to enable the FBB or RBB feature (to enable higher ARM frequencies or reduce power consumption) would need a board rework by connecting cap_vdd_bb_mpu_iva to a 1uF capacitor to ground .

GPIO selection

1. AM/DM37xx integrates a totally new GS70 CAM_PHY which only supports GPI. Hence following pins are GPIO in OMAP35x but are only input pins for AM37x.

CBP Ball CBC Ball CUS Ball AM37x Pin Mux Mode 4
GPIO Mode Selection
K28 P25 L24 GPIO_105 [Input Only]
L28 P26 K24 GPIO_106 [Input Only]
K27 N25 J23 GPIO_107 [Input Only]
L27 N26 K23 GPIO_108 [Input Only]

2. Buffers for GPIO_120-GPIO_127 and GPIO_129 are different between OMAP35x and AM37x. If you have used these GPIOs on the following balls, you may need to include a series resistor (because of different buffer strength) on these signals.

CPB Ball CBC Ball CUS Ball AM37x DataSheet Name
GPIO_120-GPIO_129
N28 N19 M23 MMC1_CLK/GPIO_120
M27 L18 L23 MMC1_CMD/GPIO_121
N27 M19 M22 MMC1_DAT0/GPIO_122
N26 M18 M21 MMC1_DAT1/GPIO_123
N25 K18 M20 MMC1_DAT2/GPIO_124
P28 N20 N23 MMC1_DAT3/GPIO_125
P27 M20 N22 SIM_IO/GPIO_126
P26 P17 NA SIM_CLK/GPIO_127
R25 P19 P24 SIM_RST/GPIO_129

Package specific migration careabouts

CBB/CBP Package [0.4 mm] Processor

PIN_NUMBER OMAP35x Datasheet Names AM37x Datasheet
CBB/CBP Ballmap Top Side differences
AC20 VSS GPMC_A11


PIN_NUMBER NET_NAME AM37x Datasheet
CBB/CBP Ballmap Bottom Side differences
A1 SYS_OPMCSWS VSENSE (NC)
A2 POP_NC_A2 ATESTV (NC)
A4 SDRC_A0  Reserved (NC)
A6 SDRC_DQS0   Reserved (NC)
A7 SDRC_D5   Reserved (NC)
A9 SDRC_D7   Reserved (NC)
A10 SDRC_DQS2   Reserved (NC)
A11 SDRC_D21   Reserved (NC)
A19 SDRC_D25   Reserved (NC)
A20 SDRC_DQS3   Reserved (NC)
A21 SDRC_D29   Reserved (NC)
AA14 VDDS_WKUP_BG VDDA_WKUP_BG_BB
AA15 CAP_VDD_WKUP CAP_VDDU_WKUP_LOGIC
AA26 VSS_SDI   Reserved (NC)
AE27 VDDS_SDI   Reserved (NC)
AH20 CAP_VDD_DSI CAP_VDDU_ARRAY
B1 SYS_IPMCSWS IFORCE (NC)
B3 SDRC_A2   Reserved (NC)
B4 SDRC_A1   Reserved (NC)
B6 SDRC_D2   Reserved (NC)
B7 SDRC_DM0   Reserved (NC)
B9 SDRC_D6   Reserved (NC)
B10 SDRC_D17   Reserved (NC)
B11 SDRC_DM2   Reserved (NC)
B13 SDRC_D22   Reserved (NC)
B19 SDRC_D26   Reserved (NC)
B20 SDRC_D27   Reserved (NC)
B21 SDRC_D30   Reserved (NC)
C1 SDRC_A8   Reserved (NC)
C2 SDRC_A7   Reserved (NC)
C3 SDRC_A6   Reserved (NC)
C4 SDRC_A4   Reserved (NC)
C5 SDRC_A3   Reserved (NC)
C6 SDRC_D1   Reserved (NC)
C8 SDRC_D3   Reserved (NC)
C9 SDRC_D4   Reserved (NC)
C11 SDRC_D18   Reserved (NC)
C12 SDRC_D20   Reserved (NC)
C18 SDRC_D24   Reserved (NC)
C20 SDRC_DM3   Reserved (NC)
C21 SDRC_D31   Reserved (NC)
D1 SDRC_A12   Reserved (NC)
D2 SDRC_A11   Reserved (NC)
D3 SDRC_A10   Reserved (NC)
D4 SDRC_A9   Reserved (NC)
D5 SDRC_A5   Reserved (NC)
D6 SDRC_D0   Reserved (NC)
D11 SDRC_D16   Reserved (NC)
D12 SDRC_D19   Reserved (NC)
D14 SDRC_D23   Reserved (NC)
D20 SDRC_D28   Reserved (NC)
E1 SDRC_A14   Reserved (NC)
E2 SDRC_A13   Reserved (NC)
P26 MMC1_DAT5 SIM_CLK
P27 MMC1_DAT4 SIM_IO
R25 MMC1_DAT7 SIM_RST
R27 MMC1_DAT6 SIM_PWRCTRL
U4 BG_TESTOUT CAP_VDD_BB_MPU_IVA
W26 TV_VREF CVIDEO1_RSET
W27 TV_VFB2 CVIDEO2_VFB
W28 TV_OUT2 CVIDEO2_OUT
Y17 VSS SYS_XTALGND
Y27 TV_VFB1 CVIDEO1_VFB
Y28 TV_OUT1 CVIDEO1_OUT

CBC Package [0.5 mm] Processor

PIN_NUMBER 35xx Datasheet Names 37xx Datasheet Names
CBC Ballmap Bottom Side differences
A2 SYS_OPMCSWS (leave as NC) VSENSE (leave as NC)
A4  NC GPMC_A11
AD18 VDDS_CSI2 VDDS_CSIPHY2
AE19 CAP_VDD_DSI CAP_VDDU_ARRAY
AF1 NC ATESTV (leave as NC)
AF23 VSS SYS_XTALGND
B1 SYS_IPMCSWS (leave as NC) IFORCE (leave as NC)
D6 BG_TESTOUT CAP_VDD_BB_MPU_IVA
K13 VDDS_DPLL VDDA_DPLLS_DLL
K14 CAP_VDD_WKUP CAP_VDDU_WKUP_LOGIC
L19 VSS_CSIB VSSA_CSIPHY1
L20 VDDS_CSIB VDDA_CSIPHY1
M20 MMC1_DAT4 SIM_IO
P17 MMC1_DAT5 SIM_CLK
P18 MMC1_DAT6 SIM_PWRCTRL
P19 MMC1_DAT7 SIM_RST
U24 TV_VFB2 CVIDEO2_VFB
V23 TV_VREF CVIDEO1_RSET
V26 TV_OUT2 CVIDEO2_OUT
W14 VDDS_WKUP_BG VDDS_WKUP_BG_BB
W25 TV_VFB1 CVIDEO1_VFB
W26 TV_OUT1 CVIDEO1_OUT

CUS Package [0.65 mm] Processor

PIN_NUMBER 35x Datasheet Name 37x DataSheet Name
CUS Ballmap differences
AA23 TV_OUT2 CVIDEO2_OUT
AB23 TV_VFB1 CVIDEO1_VFB
AB24 TV_OUT1 CVIDEO1_OUT
N20 MMC1_DAT6/GPIO_128 CAP_VDDU_ARRAY
N21 MMC1_DAT5/GPIO_127 CAP_VDD_BB_MPU_IVA
N22 MMC1_DAT4/GPIO_126 GPIO_126
P24 MMC1_DAT7/GPIO_129 GPIO_129
W15 VSS SYS_XTALGND
Y12 CAP_VDD_WKUP cap_vddu_wkup_logic
Y23 TV_VFB2 CVIDEO2_VFB
Y24 TV_VREF CVIDEO1_RSET

Operating conditions careabouts

VDD1 Recommended Operating condition Comparison

OMAP35x VDD1 Operating Performance Points
OPP ARM
Frequency
(MHz)
DSP
Frequency
(MHz)
Voltage (V)
OPP6 720 520 1.35
OPP5 600 430 1.35
OPP4 550 400 1.27
OPP3 500 360 1.2
OPP2 250 180 1.06
OPP1 125 90 0.985

Note: Please refer to the OMAP35x Datasheet for the latest OPP values.

AM37x VDD1 Operating Performance Points
OPP ARM
Frequency
(MHz)
DSP
Frequency
(MHz)
Voltage (V)
OPP1G 1000 800 1.35
OPP130 800 660 1.2
OPP100 600 520 1.1
OPP50 300 260 0.9735

Note: Please refer to the AM/DM37x Datasheet for the latest OPP values.


VDD2 Recommended Operating condition Comparison

OMAP35x VDD2 Operating Performance Points
OPP L3_ICLK
Frequency
(MHz)
Voltage (V)
OPP3 166 1.15
OPP2 133 1.06
OPP1 100 0.985

Note: Please refer to the AM/DM37x Datasheet for the latest OPP values.


AM37x VDD2 Operating Performance Points
OPP L3_ICLK
Frequency
(MHz)
Voltage (V)
OPP100 200 1.15
OPP50 100 0.9735

Note: Please refer to the AM/DM37x Datasheet for the latest OPP values.

Max current rating comparison

PARAMETER OMAP35xx AM/DM37xx
MAX UNIT MAX UNIT
SIGNAL DESCRIPTION
vdd_mpu_iva(1) Maximum current rating for MPU / IVA2 domain 1200 mA 1400  mA
vdd_core(1) Maximum current rating for OMAP core domain 490 mA 300 mA
vdds_io Maximum current rating for 1.8-V I/O macros 63 mA 60 mA
vdds_mem Maximum current rating for memory buffers 37 mA 35 mA
vdds_sdmmc1 Maximum current rating for SDMMC1 dual voltage buffers 20 mA 20 mA
vdds_sim Maximum current rating for SIM dual voltage buffers 2 mA 2 mA
vdda_wkup_bg_bb Maximum current rating for wake-up, bandgap and VBB LDOs 6 mA 5 mA
vdda_dac Maximum current rating for video buffers and DAC 65 mA 60 mA
vdda_dplls_dll Maximum current rating for MPU, IVA, core DPLLs and DLL 30 mA 30 mA
vdda_dpll_per Maximum current rating for DPLLs (peripherals) 10 mA 10 mA
vdda_sram Maximum current rating for SRAM LDOs (common) 41 mA 41 mA

(1)  These values are for maximum performance devices (OMAP3530/DM3730).  Other devices and performance points will have smaller values.

Voltage decoupling comparison

PARAMETER MAXFREQUENCY OMAP35xx AM/DM37xx
MIN TYP MAX UNIT MIN TYP MAX UNIT
Cvdds_io - 50 100 150 nF 200 400 600 nF
Cvdd_mpu_iva (1) - 50 100 150 nF 0.6 1.2 1.8 µF
Cvdd_core - 50 100 150 nF 0.6 1.2 1.8 µF
Cvdds_mem -   50 100 150  nF 350 700 1050 nF
Cvdds_sdmmc1 140   50 100 150  nF 50 100 150 nF
Cvdds_sim 140 50  100 150  nF 50 100 150 nF
Cvdda_sram 40 50  100 150  nF 110 220 330 nF
Cvdda_dplls_dll 140 50  100 150  nF 50 100 150 nF
Cvdda_dpll_per 140 50  100 150  nF 50 100 150 nF
Cvdda_dac 100 50  100 150  nF 50 100 150 nF
Cvdda_csiphy1 140  110 220  330 nF 110 220 330 nF
Cvdda_csiphy2 140 110  220 330  nF 110 220 330 nF
Cvdda_dsi 140 110  220 330  nF 110 220 330 nF
Cvdds_sdi - 110  220 330  nF NA NA NA nF
Cvdda_wkup_bg_bb TBD 50  100 150  nF 240 470 700 nF
Ccap_vdd_sram_mpu_iva - 0.7 1.0 1.3 μF 0.7 1.0 1.3 μF
Ccap_vdd_sram_core - 0.7 1.0 1.3 μF 0.7 1.0 1.3 μF
Ccap_vddu_wkup_logic - 0.7 1.0 1.3 μF 0.7 1.0 1.3 μF
Ccap_vddu_array - NA NA NA μF 0.7 1.0 1.3 μF
Ccap_vdd_bb_mpu_iva - NA NA NA μF 0.7 1.0 1.3 μF

(1) For more information regarding the vdd_mpu_iva decoupling capacitance recommendations for maximum performance DM3730 devices, see the OMAP3630_VDD_MPU_IVA_PDN_APN application note.

Feature Enhancements

Increase SDRC / L3/ GPMC clock frequency

Supports LPDDR1 memories up to 200MHz due to SDRC and L3 frequency increase from 166MHz to 200MHz. 37xx still supports legacy frequency plan of OMAP35xx. GPMC Frequency also would be increased from 100 to 83 MHz.

Increase with SGX clock frequency

SGX530 is now able to run up to 192MHz. PRCM.CM_CLKSEL_SGX register has been updated to support additional clocking scheme. New definition of this register is backward compatible with 35xx definition, i.e. values defined for 35xx have the same meaning in 37xx. Register impacted is "CM_CLKSEL_CORE". This clock is provided by PRM_192M_ALOWON_CLK clock.

Support linked list on system DMA

Some existing registers have been updated and are backward compliant with 35xx. For instance DMA_CAPS_4 has been updated to reflect new DMA capabilities. If masking of reserved bits is not applied in 35xx SW then value will be different when ported to 37xx. Additional registers have been added to support linked list feature.

Support pre-multiplied alpha blending

Display supports pre-multiplied alpha RGB data coming from some HLOSes. When those data are sent to display controller, hardware alpha multiplication in display controller can be disabled.

Support 720p input in ISP2P

ISP accepts a pixel clock up to 150MHz with 8bits parallel interface instead of 130MHz on OMAP35xx

DPLL

New bit widths are available for setting divider Bits following registers are impacted.

CORE_CM (CM_CLKSEL_CORE),

SGX_CM (CM_C LKSEL_SGX),

ClockC_Control_Reg_CM (CM_CLKEN_PLL, CM_CLKEN2_PLL, CM_CLKSEL2_P LL, CM_CLKSEL3_P LL),

DSS_CM (CM_CLKSEL_DSS),

CAM_CM (CM_C LKSEL_CAM),

EMU_CM (CM_CLKSEL1_EMU),

PER_CM (CM_FCLKEN_PER,CM_ICLKEN_PER, CM_IDLEST_PE R, CM_AUTOIDLE_ PER).

DPLL4 changed to low jitter type DPLL

Bits have been added to DPLL programming model. Those bits are controlled by the PRCM. DPLL4 is changed to new type for low-jitter. New source clock control configs are included.DPLL4 ramping time control removed. Multipler value increased to 12 bit wide vs 11 bit in OMAP35x.

IVA2_CM (CM_CLKEN _PLL _IVA 2), MPU_CM (CM_CLKEN _PLL _MPU), CORE_CM (CM_CLKSEL_CORE), SGX_CM (CM_C LKSEL_SGX), ClockC_Control_Reg_CM (CM_CLKEN_PLL, CM_CLKEN2_PLL, CM_CLKSEL2_P LL, CM_CLKSEL3_P LL), DSS_CM (CM_CLKSE L_DSS), CAM_CM (CM_C LKSE L_CAM), EMU_CM (CM_CLKSE L1_EMU), PER_CM (CM_FCLKEN_PER, CM_ICLKEN_PER, CM_IDLES T_PE R, CM_A UTOI DLE_ PER).

DLL

DLL in AM37x does not support 72deg phase shift mode. Only 90deg phase shift is available.

Additional UART instance

UART4 added which is backward compatible with UART1/UART2 configuration. This is available only in CBP & CBC packages, since muxed behind GPMC_wait pins which are not availble in CUS package. Refer below for more details.

Pinmultiplexing updates

Additional DSS multiplexing schemes


Backward compatibility is maintained if your pixel clock on DSS interface is <= 60 MHz. But if your pixel clock is higher, 60< PCLK <= 75 MHz, you would need to use the High Speed Mode pinmux scheme. For all new AM37x designs, High Speed Mode pinmux scheme should be used.


  OMAP35x AM/DM 37x
  Parallel mode 24-bit Parallel mode 24-bit
Signal Name PCLK <= 75 MHz [Legacy Mode] PCLK <= 60 MHz [Legacy Mode] PCLK <= 75 MHz [High Speed Mode] 
dss_hsync/rfbi_cs0 DSS DSS DSS
dss_vsync/rfbi_wr
dss_pclk/rfbi_rd
dss_acbias/rfbi_a0
dss_data0/rfbi_da0 DSS
[0-5]
DSS
[0-5]
NC
dss_data1/rfbi_da1
dss_data2/rfbi_da2
dss_data3/rfbi_da3
dss_data4/rfbi_da4
dss_data5/rfbi_da5
VDDS pwr rail VIO pwr rail VIO pwr rail VIO
VSS GND GND GND
dss_data6/rfbi_da6 DSS
[6-17]
DSS
[6-17]
DSS
[6-17]
dss_data7/rfbi_da7
dss_data8/rfbi_da8
dss_data9//rfbi_da9
dss_data10/rfbi_da10
dss_data11/rfbi_da11
dss_data12/rfbi_da12
dss_data13/rfbi_da13
dss_data14/rfbi_da14
dss_data15/rfbi_da15
dss_data16/rfbi_te_vsync0
dss_data17/rfbi_hsync0
dss_data18/rfbi_te_vsync1 DSS
[18-23]
DSS
[18-23]
DSS
[0-5]
dss_data19/rfbi_hsync1
dss_data20/rfbi_cs1
dss_data21
dss_data22
dss_data23
sys_boot0

  NC


 


 NC


 
DSS
[18-23]
sys_boot1
sys_boot3
sys_boot4
sys_boot5
sys_boot6

UART4 multiplexing scheme

UART4 (TX/RX) has been multiplexed behind GPMC wait pins. Since these pins are not availble on CUS package UART4 instance is not available in CUS package. It is available on CBP & CBC package at following pins.

Mux0 Mux1 Mux2
gpmc_wait2   uart4_tx
gpmc_wait3 sys_ndmareq1 uart4_rx

UART3 pinmux Additional UART3 multiplexing scheme

UART3 (TX/RX) has been multiplexed (muxmode 2) on pads DSS_DATA8/9.

CBP CBP Ball Bottom CBP Ball Top CBC CBC Ball Bottom CBC Ball Top CUS CUS Ball Bottom Mux0 Mux2
DSS_DATA8 F27 NA DSS_DATA8 H26 NA DSS_DATA8 E24 dss_data8 uart3_rx_irrx
DSS_DATA9 G26 NA DSS_DATA9 J26 NA DSS_DATA9 F23 dss_data9 uart3_tx_irtx



Additional DRM_MSECURE multiplexing scheme

DRM_MSECURE has been multiplexed (muxmode 1) on pads ETK D8 and D12. 

CBP CBP Ball Bottom CBP Ball Top CBC CBC Ball Bottom CBC Ball Top CUS CUS Ball Bottom Interface Mode 0 Datasheet Mux Mode0 Mux0 *Mux0:
Power domain
*Mux0:
Dir
Interface Mode 1 Mux1
ETK_D8 AF9 NA ETK_D8 AA4 NA ETK_D8 AC4 ETK   etk_d8 EMU O SYS sys_drm_msecure
ETK_D9 AG9 NA ETK_D9 V2 NA ETK_D9 AD5 ETK   etk_d9 EMU O SYS sys_secure_indicator
ETK_D12 AG7 NA ETK_D12 AE6 NA ETK_D12 AC10 ETK   etk_d12 EMU O SYS sys_drm_msecure


Additional UART2 multiplexing scheme

UART2 (full 4-wire interface) has been multiplexed (muxmode 5) on ULPI. This allows the customer to trace out on UART2 (in a carkit manner) while using UART3 for other functional reasons.

CBP CBP Ball Bottom CBP Ball Top CBC CBC Ball Bottom CBC Ball Top CUS CUS Ball Bottom Interface Mode 0 Datasheet Mux Mode0 Mux0 Mux2 Mux5
HSUSB0_DATA0 T27 NA HSUSB0_DATA0 V20 NA HSUSB0_DATA0 T24 HSUSB0   hsusb0_data0 uart3_tx_irtx uart2_tx
HSUSB0_DATA1 U28 NA HSUSB0_DATA1 Y20 NA HSUSB0_DATA1 T23 HSUSB0   hsusb0_data1 uart3_rx_irrx uart2_rx
HSUSB0_DATA2 U27 NA HSUSB0_DATA2 V18 NA HSUSB0_DATA2 U24 HSUSB0   hsusb0_data2 uart3_rts_sd uart2_rts
HSUSB0_DATA3 U26 NA HSUSB0_DATA3 W20 NA HSUSB0_DATA3 U23 HSUSB0   hsusb0_data3 uart3_cts_rctx uart2_cts


ROM Code updates

ASIC ID Descriptor update

ASIC-ID descriptor has been updated to discriminate AM/DM37xx from OMAP35xx. AM/DM37xx ASIC-ID is 0x37xx. If this value is used by the SW, then it has to be updated to take into account this new value.

ASIC ID Timeout update

ASIC-ID time-out has been increased from 300ms to 3s.

USB Descriptor update

USB descriptor has been to discriminate 37xx from 35xx during USB boot. Id Product field has been updated to 0xD00E. String descriptor has been updated to "AM/DM37xx". Those new values have to be taken into account by SW managing USB boot on HOST side.

Improved OneNAND Memory support

OMAP35xx ROM code was able to perform 1-bit error correction to be able to boot from SLC NANDs which only required 1-bit ECC. AM/DM37xx ROM code is now compatible with oneNANDs that support 4-bit error correction. Note that with this enhancement, the ROM code does not do the 4-bit error correction. It relies on the oneNAND on-chip ECC. This AM/DM37xx ROM enhancement only affects oneNAND devices. For all other NAND devices, only 1-bit ECC is supported in the ROM.

New Boot Modes supported

A new boot configuration (configuration #28) has been added on 37xx. This configuration was marked as reserved on OMAP35xx. This configuration is as follow

  • sys.boot[5] = 0
  • 1st: MMC2 (with VRMMC1 enabled on PMU)
  • 2nd: USB
  • 3rd: UART3
  • 4th: None
  • sys.boot[5] = 1
  • 1st: USB
  • 2nd: UART3
  • 3rd: MMC2 (with VRMMC1 enabled on PMU)
  • 4th: None

L2 cache disabled after PoR / Warm Reset

Revision update

CortexA8

ARM Cortex-A8 r3p2 implements bug fixes that have been found in Cortex-A8 r2p3 and intermediate releases to r3p2. New revision used in AM/DM37xx comes with additional L1 cache memories. Data and instruction caches have been extended from 16KB each to 32KB each. This update has an impact on cache management software.

Errata Fixes:

  • 430973: Stale prediction on replaced interworking branch causes Cortex-A8 to execute in the wrong ARM/Thumb state
  • 451027: Neon loads or stores may incorrectly report a precise data abort under certain conditions
  • 621766: Under a specific set of conditions, executing a sequence of NEON or vfp load instructions can cause processor deadlock

SGX530

37xx implements 1.2.5 v of SGX530TM core. This includes bug fixes associated with cache management.

Removed Features

8 data bits on MMC1

MMC1 interface supports MMC cards with up to 4 data bits.

SDI (Flatlink)

The seriel digital interface ("Flatlink") has been silently removed. Use MIPI/DSI or connect a flatlink transmitter to the parallel interface.

Errata Fixes

UART

Errata 1.167: UART not asserting its TX DMA request when RX FIFO is not empty

GPIO

Errata 1.157: Pull-up not maintained on pin corresponding to GPIO_28/29 during padconf restore

Errata 1.158: GPIO pad spurious transition (glitch/spike) upon wake up from system OFF mode

CAMERA

Errata 1.136: ISP: LSC issue when used concurrently with resizer

Errata 1.139: ISP CCDC DRAM Read-Port Issue

Errata 1.140: ISP Lens Shading Correction Issue

USB Host Controller

Errata 1.152: USB TLL Save-and-Restore Issue

Errata 1.154: Illegal RXCMD sent by HSUSB TLL Module

Errata 1.155: EHCI controller- Issue in suspend resume protocol

Errata 1.161: USB Host/TLL issue when waking up from device OFF mode

USB OTG Controller

Errata 1.130: USB DMA cannot handle concurrent channels