All future Sotware Relelease for AM37x, AM180x, OMAPL138 and future platforms will be based on Openlink Software, please refer to ARM Processor Open Source Connectivity Wikifor details
Welcome to the ARM Processor Wireless Connectivity Portal for Legacy WLAN Driver. Here you will learn how to get started with TI's WL1271 combination WiFi and Bluetooth solution. Currently we offer a complete HW and SW package based on the OMAP35x EVM Rev G & AM37x EVM. The WL1271 Wireless Connectivity Card now ships bundled with the OMAP35x RevG EVM and AM37x EVM. It contains a FCC/IC/CE pre-certified module by LS Research based on TI's WL1271 solution. The WL1271-based module datasheet can be downloaded from the LS Research website. People who already own a OMAP35x RevG EVM can order their add-on WL1271 Connectivity Card from Mistral Solutions. The SW is preintegrated into the Linux SDK (Software Development Kit) for AM37x and can be freely downloaded from the Downloads section of this wiki. We don't have any additional platforms planned based on Legacy WLAN Driver, please refer to ARM Processor Open Source Connectivity Wiki, for future platforms and software releases.
How to Order
OMAP35x EVM (The New RevG EVM now includes the WL1271 Wireless Connectivity Card)
AM37x EVM (The new EVM also includes the WL1271 Wireless Connectivity Card)
AM3517-WL1271 SOM-M2 (Linux Driver for WL1271 available directly from Logic PD Website with purchase of SOM)
Search for "WL1271 developer module." There are also links to them from the Videos section in this Wiki.
General Updates
All future Sotware Relelease for AM37x, AM180x, OMAPL138 and future platforms will be based on Openlink Software, please refer to ARM Processor Open Source Connectivity Wikifor details
The previous announced launch for OMAP35X & AM37x WINCE (broad-market) Platforms are now no longer planned due to resource constraints. Please contact Adeneo Embedded for WL1271 WINCE Drivers for OMAP35x & AM/DM37x Processors and related system integration services
The Logic PD AM3517-WL1271 SOM-M2 has received FCC modular transmitter certification.
AM3517-WL1271 SOM-M2 software patch set for AM3517 Linux PSP version 03.00.00.05 (Linux Kernel 2.6.32)is available via Logic PD Website
PandaBoard, a low-cost OMAP 4 and WL1271 -based mobile software development platform is now available
Platform Availability
WL1271 Wireless Connectivity Card Availability
After Market for OMAP35x & AM/DM37x EVM (Procurement through Mistral): Available (Released March 2010)
Bundled with OMAP35x EVM: Available (Released March, 2010)
Bundled with AM/DM37x EVM: Available (Released June, 2010)
OMAP35X Linux Software Availability
GA Release (Kernel 2.6.32 - M6): Released (Jan 2011)
AM3715/DM3730 Linux Software Availability
SDK 4.01 (Kernel 2.6.32 - M6 Beta): Released (June 2010)
GA Release (Kernel 2.6.37 - M6): Planned (3Q 2011)