OMAP3 Boards
From Texas Instruments Embedded Processors Wiki
- This board is a TI product. Product and ordering information can be found on TI's website. This board is produced and supported by TI in cooperation with Mistral Solutions. This board is available and supports 3503/15/25/30 based development. This board was also know as the "OSK" before production and you may still see references to this name.
Analogue & Micro, Cobra3530
- The Cobra3530 module provides a proven functional unit for inclusion in OEM products. By embedding the Cobra3530, the parent system can utilise the full funcitonality of the module. Supplied with on-board Linux operating system, IP stack and GNU development tools, the module supports rapid product development.
- Cobra3530 is based on TI OMAP3530 microprocessor, support 2Gb/1Gb PoP flash/DDR, 10/100 Ethernet, GPS, wireless modem i/f, and media interface includes USB2.0/ serial ports, touchscreen LCD i/f, audio in/out, video in/out, etc.
- The CM-T3530 is a small OMAP35x based Computer-on-Module board designed for easy integration into embedded applications. The small size and low power consumption of the CM-T35 allows its integration into hand-held and mobile devices, while its low price makes it an ideal selection for cost-sensitive applications. CM-T35 provides WiFi 802.11b/g, MMC/SD, high speed USB OTG and USB host ports, 100Mbit Ethernet, touchscreen controller, audio codec, serial ports and other essential functions.
- SB-T35 baseboard turns the CM-T35 module into a single board computer and perfect development platform. The SB-T35 enriches the CM-T35 module with DVI, LVDS and RGB interfaces, additional 100Mbit Ethernet and high speed USB hub.
- Although the development of this board was originally sponsored by TI, this low cost board is intended to be a product of the community. To this end the board and project has a website of its own. Read more about BeagleBoard on beagleboard.org and eLinux wiki. There are also several BeagleBoard clones from various makers. The BeagleBoard is running the Angstrom distribution that is available at and built via the OpenEmbedded Project Servers.
- Kit OMAP3530 is a complete Development Kit for OEMS building mobile internet Device, handheld,multimedia or embedded devices. The platform features a OMAP3530 Application Processor with supporting peripheral hardware and production-quality Windows CE and Linux2.6.29 Source Code.
- BUG 2.0 platform is Bug Labs' next-gen development platform that moves up to a Cortex A8-based OMAP3 core from the original BUGBase's ARM11.
Cogent Computer Systems, CSB740
- The CSB740 Single Board Computer is a highly integrated, SODIMM SOM that features a 600Mhz ARM Cortex-A8 based OMAP3530 with On-Chip LCD I/F and 2D/3D Graphics Engine, 480MBit USB Host/Device, I2S Audio I/F, Triple 4-Bit SDIO, Three UARTS and Dual SPI. Additional board features include Low Power 10/100 Ethernet Controller and On-Board 3V power supply.
Computer Lab, CM-T3530
- The CM-T3530 is a small System-on-Module board designed to serve as a building block in embedded applications. The CM-T3530 has all the components required to run operating systems such as Linux and Windows CE. Ready packages for these operating systems are available from CompuLab.
The small size and low power consumption of the CM-T3530 allows its integration into hand-held and mobile devices, while its low price makes it an ideal selection for cost-sensitive applications.
- EBVBeagle board is an ultra-low cost, high performance, low power OMAP3-based platform, with a reach expansion capability. The EBVBeagle development kit delivers a USB-to-Ethernet dongle adding Ethernet capability to the system. A Linux BSP (board support package) comes already flashed on an MMC (multimedia card).
EMA OMAP3 Platform (Known as The Stalker Platform) OMAP35x EVM (wiki), official website
- This board is a TI product. Product and ordering information can be found on TI's website. This board is produced and supported by TI in cooperation with Mistral Solutions. This board is available and supports 3503/15/25/30 based development. This board was also know as the "OSK" before production and you may still see references to this name.
- DevKit8000 Evaluation Board is a compact board. It is a Chinese BeagleBoard Upgrade,720 MHz ARM Cortex A8 + 520 MHz C64x+ DSP,256MB DDR SDRAM,256MB NandFlash,Completely compatible BeagleBoard cold. Read more about DevKit8000 on Chinese website:DevKit8000 or English website:DevKit8000 Evaluation Kitand eLinux wiki.
- Embest SBC8100 Single Board Computer is a high-performance controller board based on Texas Instruments’ OMAP3530 microprocessor introduced by Embest. It is designed based on the Mini8100 CPU board which integrates an OMAP3530 microcontroller, 128MByte DDR SDRAM, 128MByte Nand Flash, RTC, LEDs and one Camera interface on board. The Mini8100 is connected with SBC8100 expansion board through two 1.27mm space 90-pin biserial dip connectors.
- EMP3503/ 3530 comes with the latest Empower Technologies’ Linux Embedded OS for TI OMAP3503/ 3530 operating software. Its hardware integrates a high-performance ARM® CortexTM-A8 processor and multimedia acceleration for imaging, video and graphics up to 720p. This board is designed for low-power high-performance applications in video/image/audio encoding/decoding, video analysis, image processing, sound processing, and has the capability of playing video, and also enables products to be built in smaller size and lighter weight.
- Gumstix Inc. makes an OMAP3x-based series called Overo - their fifth product series since the company was formed in 2003. Designed with a computer-on-module plus expansion board configuration, each Overo COM is smaller than a stick of gum, robust and ideal for use from the design stage through to full product rollout. Available COM options included the Overo Earth COM, Overo Air COM, Overo Water COM and Overo Fire COM.
- To the OMAP3530 Applications Processor, Overo Fire COM brings 802.11g, Bluetooth, a microSD card slot and Linux 2.6.32+. Each Overo COM brings out a wide selection of OMAP3 I/O signals and the schematic of each expansion board is openly published at pubs.gumstix.com.
- Gumstix customers are located in more than 50 countries worldwide and use Gumstix technology in a wide range of product applications.
- ISEE has develop a new OMAP3530 based computer called IGEP2 BOARD, which is completely industrial (40 + 85ºC) and includes Ethernet 10/100 Mb, Wifi 802.11b/g, Bluetooth 2.0, Stereo Audio OUT, Audio IN, Video output DVI, Video TFT connector, USB-OTG, USB Host, Mini SD, RS485 and others. IGEP 2 BOARD is only 65x93mm size and comes with the software and accessories required to begin development work inmediatelly. IGEP2 Board is ideal for companies looking fast time to market OMAP35x-based products.
KwikByte, KBOC System on Module
- KwikByte designs and manufactures OMAP35xx System Modules and associated baseboards. The modules can be built with any of the OMAP3503, 3515, 3525, 3530 processors with configurable memory options at any volume. The modular concept allows faster, less-expensive means of creating customized platforms. Readily-available baseboards (example shown) support Ethernet, USB ports, serial, DVI, VGA, LCD, raw panel, audio, MMC, I/O and other signals.
Logic, OMAP35x SOM-LV System on Module
- The OMAP35x System on Module (SOM) is a compact, product-ready hardware and software solution that fast forwards embedded designs. Based on Texas Instruments' OMAP 3 processor family and designed in the SOM-LV Type III form factor, the OMAP35x module offers essential features for handheld and embedded networking applications.
Logic, OMAP35x Torpedo SOM
- Logic PD's Torpedo System on Module (SOM) is an ultra-compact form factor based on Texas Instruments' OMAP35x processor family. The OMAP35x Torpedo SOM provides a dime-sized module solution for applications that require low-power and high-performance within tight space constraints. By using the 0.4 mm BGA pitch OMAP processor that leverages Package-on-Package (PoP) technology, the Torpedo SOM requires 45% less surface area and 12% less volume when compared to the equivalent OMAP 0.65 mm BGA package and external memory solution.
LogicPD's Zoom OMAP3430 Mobile Development Kit and Zoom2
- Logic Product Development's Zoom Mobile Development Kit is a wireless handset form-factor development platform that leverages the processing capabilities of OMAP3430 while offering developers a more realistic wireless system for development and validation. The zoom platform is served by its own community site www.omapzoom.org.
LogicPD's Zoom OMAP35x Medical Development Kit
- Developed and supported by Logic Product Development, the Zoom OMAP35x Development Kit is a complete hardware and software platform for evaluating the functionality of the OMAP 3 processors and the product-ready System on Module. The Development Kit allows your company to stay focused on its high-value core technologies by providing the hardware, software, and accessories required to immediately begin development work.
Magniel, OMAP3530 board
- Omap3530 processor from TI: 600-MHz ARM Cortex™-A8 Core, 430-MHz TMS320C64x+™ DSP Core, supports video, image, and graphics processing with 2D/3D Graphics Accelerator. 4cm x 6cm OMAP3530 based board offering as a reference design, or as an operative unit, along with custom software.
- The new OMAP3 EVM from Mistral is a low cost and easy-to-use development platform based on TI’s OMAP3x processor. Designed with a modular and extendable architecture, the OMAP3 EVM helps developers leverage the benefits of the powerful OMAP3 processor comprising of advanced Superscalar ARM® Cortex™-A8 RISC core with NEON co-processing, IVA2.2 subsystem with a C64x+ digital signal processor (DSP) core and SGX subsystem for 2D and 3D graphics acceleration.
- This board is a TI Software Development Platform (SDP) featuring the OMAP3430 processor. It is available to high volume wireless OEMs and ODMs and partners who are working directly with TI to support these customers. The SDP is mentioned here because there are many references to it in the system software. This is natural as the SDP is the first platform to be supported by the software.
- The phyCARD-L is a small form factor, OEMable SOM populated with a Cortex A8 processor. It is compatible to other phyCARD family members due to identical break-out of interface signals per PHYTEC’s innovative X-Arc embedded bus standard. This makes the following resources available at a single, 100-pin connector: Ethernet, USB, UART, SPI, I2C, audio, SDIO/MMC, GPIO, JTAG, display (LVDS) and more.
- Almost a clone of the BeagleBoard, but with a simpler power regulator, a full-size DVI-D connector, and composite video (instead of S-Video) output. It also has a working 2nd USB port (host-only), but on a different port than BeagleBoard Rev C. Read more on the eLinux wiki.
- SEED-OMAP3530 is an evaluation module based on OMAP3530 of Texas Instruments. Integrated with various interfaces, especially the video input/output interface, which enables developers to start immediate evaluation of OMAP, processors and begin building low power applications such as digital TV, navigation, games, data terminals, point of sale / service, software defined radio, medical, media controllers and numerous other low power.
- TechNexion makes the TAO-3530 System Modules based on the OMAP3530 and associated interface baseboards such as the Inferno and Thunder and Tsunami. The modular concept allows customers to develop tailored flexible custom solutions with a minimum time to market. For support towards developers TechNexion created development kits such as the Inferno Pack and Thunder Pack and Tsunami Pack which kickstart your project immediately without huge investment but with full flexibility to tailor towards your project.
- The SOM3530 is based on TI OMAP3530/25/15/03 microprocessor, form factor 40x40x4mm,weight 11 grams. The board has USB connectors, 100M Ethernet, UART/IIC/SPI/LCD support. WinCE & LINUX 2.6 development software provided.
- The MAGiK- MX Graphics innovation kit is powered by a Texas Instruments OMAP 3530 application processor, integrated into a business card sized production ready system module.
Ultratronik OFSP8
- Ultratronik's Open Frame Smart Panels (OFSP) are full featured ready to integrate Display Processor Boards with EMI and Surge/Burst protected power supply (10 - 30V DC), Ethernet, 2x USB Host, RS232, RS232/422/485 Combi galvanically isolated, CAN 2.0B galvanically isolated. The OFSP8 based on OMAP35x is extended by Audio including 2x 1W stereo amplifier, µSD Card, S-Video and KeyMatrix, Touch, TTL/LVDS Display and Backlight support. Extension plug supports CIM and several additional GPIOs
- It will be shipped together with a TFT display between 5.7" up to 15" standard or wide.
- We realize an individual, customized solution for you – cost-efficient and with all relevant features, based on our verified MMI computer platforms in less than 12 weeks.
- The VAR-OM35xxSBC is a low-power, high performance System-on-module which serves as a building block and easily integrates into any embedded solution. It includes an extensive range of interfaces and communication protocols and is ready to run any embedded operating system such as Linux and Windows Embedded CE.
(Please append information on publicly available open platforms to this list.)
Comments
[[Jorjin]] "www.jorjin.com" announce the Low power cumsuption WiFi Driver code support TI 1251 WiFi in Dec 2008 (OMAP2); and will released the WiFi Driver in Feb of 2009 ;
Jorjin - WIFI Module WG7210
Powered by TI WL1251 (802.11b/g) and BRF6300 BT 2.0 EDR chips Small footprint 12x13x1.7mm -Low-Power consumption Shared single antenna design for WLAN and BT functions Best coexistence algorithm SoftGemini 2.0 powered by TI WiFi driver to enable Voice(BT) over Data performance





How about adding: Cogent Computer Systems (http://www.cogcomp.com/csb_csb740.htm) – This company includes a solution for a CAN interface.
--A0320446 15:53, 29 May 2009 (CDT)