Please note as of Wednesday, August 15th, 2018 this wiki has been set to read only. If you are a TI Employee and require Edit ability please contact x0211426 from the company directory.

OMAP3 Overview

From Texas Instruments Wiki
Jump to: navigation, search

The OMAP3 architecture currently supports two product families:

These two families are very software compatible and are normally treated the same in the system software.


The OMAP35x family of application processors currently has four members:

  • OMAP3503 (ARM + peripherals)
  • OMAP3515 (ARM + Graphics acceleration + peripherals)
  • OMAP3525 (ARM + DSP based Audio/Video acceleration + peripherals)
  • OMAP3530 (ARM + DSP based Audio/Video acceleration + Graphics acceleration + peripherals)


Other Pages of Interest

OMAP3 Boards

There are a number of development and production boards available for the OMAP3 generation.

OMAP3 Software Resources

There are a number of software resources supporting the OMAP3 generation.
FAQ: OMAP35x Linux PSP
WinCE-TIBSP_Handbook - Starting point for information about WinCE BSPs offered by TI, including OMAP3