OMAP4 Boards

From Texas Instruments Embedded Processors Wiki

Jump to: navigation, search
Translate this page to   

OMAP44xx ARM Cortex-A9 based developer platforms

PHYTEC, phyCORE-OMAP4430 System on Module
PHYTEC OMAP4430 SOM.jpg
The phyCORE-OMAP44xx System on Module (SOM) supports the dual-core ARM® Cortex™-A9 MPCore™ based OMAP4430 applications processor from Texas Instruments Incorporated (TI). The phyCORE-OMAP4430 SOM operates in a -40°C to + 85°C industrial temperature range and has a form factor of only 41 x 51mm. It is extremely well suited for deployment in wireless, industrial, video/imaging, medical and other vertical embedded applications.

Variscite, VAR-SOM-OM44 TI OMAP4460 System on Module
VAR-SOM-OM44.jpg

The VAR-SOM-OM44 System on Module is based on TI’s OMAP4460 (OMAP 4) smart multicore processor with dual ARM® Cortex™-A9 MPCores™ running at up to 1.5GHz each. It is an highly integrative solution offering an extensive feature list that includes:PowerVR™ SGX540  @384MHz, 1GB LPDDR2, Gigabit Ethernet, 2 x USB Host, USB OTGWi-Fi 802.11 b/g/n and Bluetooth 2.1. The VAR-SOM-OM44 is a compact (38.5mm x 67.8mm x 3.7mm), cost effective and power efficient SOM. Ideal for a wide range of target markets requiring rich multimedia functionality, advanced graphics and video capabilities, together with high-processing power.






TianyeIT, CIP411 TI Omap4430 Computer In Package
CIP4430 800.jpg

The TianyeIt-CIP411 Computer In Package (CIP) supports the dual-core ARM® Cortex™-A9 MPCore™ based OMAP4430 applications processor from Texas Instruments Incorporated (TI). It can  SOM operates in a -25°C to + 85°C industrial temperature range and has a form factor of only 40mm x 40mm x 2.5mm  with 174mm 0.9 mm pitch  LGA package . upto  32Gbytes  FLASH and 1 Gbytes LPDDR2 RAM . On Module function such as :10/100 Ethernet Controller;Marvell 8787 WLAN/BT; Touchscreen Controller; upto 3 USB HOST and 1 USB Otg and upto 5 Ports Uart with RS485 transmit data Enable signal .  It is extremely well suited for deployment in wireless, industrial, video/imaging, medical and other vertical embedded applications.

Leave a Comment
Personal tools
Namespaces
Variants
Actions
Navigation
Print/export
Toolbox