OMAPL1 PSP WebEx Presentations
From Texas Instruments Embedded Processors Wiki
Translate this page to
Contents |
OMAP L1 PSP Driver Training Summary
- This page will have a summary of the WebEx trainings on the OMAPL1 PSP Drivers.
- The webexes can be accessed via the table below. Note that the wrf has the Webex Player embedded in the stream - you don't need to download anything else.
OMAPL1 Linux LCD Driver WebEx Presentations - In Parts
- To enable shorter WebEx Recordings the WebEx Recordings the OMAPL1 Linux LCD Driver Training Session has been split into multiple logical sessions as per the descriptions in the table below.
| Sl.No | OMAPL1 Linux LCD Driver Presentation | Duration (mins) | Description |
|---|---|---|---|
| 1 | Linux LSP - LCD Driver Part 1 | 9 | LCD controller/ Raster controller / LIDD |
| 2 | Linux LSP - GLCD Driver Part 2 | 9 | GLCD : Features/ Enabling GLCD support - Kernel configuration(menuconfig)/IOCTLs/Typical application flow/Typical usage/basic tests |
| 3 | Linux LSP - CLCD Driver Part 3 | 8 | CLCD : Features/ Enabling CLCD support - Kernel configuration(menuconfig)/IOCTLs/Typical application flow/Typical usage/basic tests |
OMAPL1 Linux Boot Up Procedure
| Sl.No | OMAPL1 Linux Boot Up Presentation | Duration (mins) | Description |
|---|---|---|---|
| 1 | Linux LSP - OMAPL1 Linux Boot Up Procedure | 13 | Overview / Contents / Boot Overview / Obtaining Software / Flashing EVM / Booting Linux / Compiling Software |
OMAPL1 Linux SPI Driver
| Sl.No | OMAPL1 Linux SPI Driver | Duration (mins) | Description |
|---|---|---|---|
| 1 | Linux LSP - OMAPL1 Linux SPI Driver | 11 | Overview / Contents / SPI H/W Architecture / SPI Driver Architecture / Testing SPI Driver / Porting for custom Hardware |
OMAPL1 Linux Audio Driver WebEx Presentations - In Parts
- To enable shorter WebEx Recordings the WebEx Recordings the OMAPL1 Linux Audio Driver Training Session has been split into multiple logical sessions as per the descriptions in the table below.
| Sl.No | OMAPL1 Linux Audio Driver Presentation | Duration (mins) | Description |
|---|---|---|---|
| 1 | Linux LSP - Audio Driver Part 1 | 5 | Audio Driver |
| 2 | Linux LSP - Audio Driver Part 2 | 8 | Audio Driver |
OMAPL1 Linux eQEP Driver WebEx Presentations - In Parts
- To enable shorter WebEx Recordings the WebEx Recordings the OMAPL1 Linux eQEP Driver Training Session has been split into multiple logical sessions as per the descriptions in the table below.
| Sl.No | OMAPL1 Linux eQEP Driver Presentation | Duration (mins) | Description |
|---|---|---|---|
| 1 | Linux LSP - eQEP Driver Part 1 | 7 | Overview on Rotary Encoder |
| 2 | Linux LSP - eQEP Driver Part 2 | 5 | eQEP Peripheral Overview |
| 3 | Linux LSP - eQEP Driver Part 3 | 6 | eQEP Driver Overview |
Leave a Comment