Programming PLL Controllers on OMAP-L1x8/C674x/AM18xx

From Texas Instruments Embedded Processors Wiki

Jump to: navigation, search
Translate this page to   

Contents

Download

Download the spreadsheet: OMAPL138_C6748_Clocking_Spreadsheet.

Background

There are two PLL controllers on OMAP-L1x8, C674x, and AM18xx devices. Each PLL controller has multiple output clocks and several configurations.  The clock outputs of the PLL controllers are used to clock different parts of the device including the ARM, DSP, DDR2 controller, and device peripherals.  Furthermore, each input and ouput clock has a frequency min and max that must be observed.  Some of these frequency limits change with the operating voltage of the device.

Clocking Check Spreadsheet

Theclocking check spreadsheet was created such that a user can quickly check for timing violations.  The spreadsheet was created based on the PLL controller information in the OMAP-L138, C6748, AM1808 device data manual (see image below).  A user can enter several values including PLL multipliers and system clock dividers. The spreadsheet will flag any timing violations.  The user can also specify the operating core voltage of the device.  The spreadsheet will adjust the frequency limits based on the operating voltage.


OMAPL138 C6748 PLL Topology.JPG

Spreadsheet Improvements

The spreadsheet was created with minimal functionality.  Suggestions for future improvements include:

References


E2e.jpg For technical support on OMAP please post your questions on The OMAP Forum. Please post only comments about the article Programming PLL Controllers on OMAP-L1x8/C674x/AM18xx here.
Hyperlink blue.png Links
ARM Microcontroller MCU ARM Processor Digital Media Processor Digital Signal Processing Microcontroller MCU Multi Core Processor
Ultra Low Power DSP 8 bit Microcontroller MCU 16 bit Microcontroller MCU 32 bit Microcontroller MCU

Leave a Comment
Personal tools
Namespaces
Variants
Actions
Navigation
Print/export
Toolbox