SMP-TPS63020-MVK MAVRK Module
From Texas Instruments Embedded Processors Wiki
MAVRK is no longer an active TI evaluation platform. Please contact TI application support if you need further information on TI products or support.
Board Status: Level 7
Purpose of this Wiki Page
This page discusses the Modular and Versatile Reference Kit (MAVRK) TPS63020 Buck-Boost Converter Sub-Module. This sub-module is intended for stepping-up or stepping-down 1.8 to 5.5 V DC to voltages in the range of 1.2 to 5.5 V DC on MAVRK PMU modules, such as the PMU-CARRIER-MVK and PMU-BAT-MVK. The default output voltage for this module is 3.3 V DC.
EVM Overview
This section contains general information pertinent to this module.
EVM Description
The SMP-TPS63020-MVK contains the TPS63020 integrated circuit and all other onboard components necessary to generate 3.3 V from a 1.8 - 5.5 V source. The SMP-TPS63020-MVK can be used with a MAVRK PMU Carrier board to evaluate the TPS63020 performance as part of a power management system. An onboard I2C temperature sensor can report the board temperature to the carrier board.
Features
TPS63020 Features
- Input Voltage Range: 1.8V to 5.5V
- Fixed and Adjustable Output Voltage Options from 1.2V to 5.5V
- 3A Output Current at 3.3V in Step Down Mode (VIN = 3.6V to 5.5V)
- More than 2A Output Current at 3.3V in Boost Mode (VIN>2.5V)
- Automatic Transition Between Step Down and Boost Mode
- Device Quiescent Current less than 50μA
- Up to 96% Efficiency
- 3 x 4 QFN Package
- Onboard TMP103 I2C Temperature Sensor
SMP-TPS63020-MVK Features
- Onboard TMP103 I2C Temperature Sensor
- Compatible with MAVRK PMU Carrier Boards
Highlighted Products
The following devices are utilized on the SMP-TPS63020-MVK:
- TPS63020 High Efficiency Single Inductor Buck-Boost Converter with 4-A Switches
- TMP103 Digital Temperature Sensor with I2C/SMBUS Expanded Interface
EVM Wiki
SMP-TPS63020-MVK MAVRK Module wiki page
EVM Landing Page
SMP-TPS63020-MVK MAVRK Module tool folder
Hardware Description
Power Requirements
The SMP-TPS63020-MVK can accept an input of 1.8 V to 5.5 V from the carrier board. By default, the SMP-TPS63020-MVK generates 3.3 V on the output. The feedback resistors can be modified to output a different voltage, as explained in the TPS63020 datasheet.
Due to the small PCB area of the SMP-TPS63020-MVK, it is recommended not to exceed 0.5 W of power consumption on the board. The onboard temperature sensor can be used to measure the temperature rise at different power levels.
The SMP-TPS63020-MVK can be used in a breadboard if pin 4 of CONN_1 (PMU_3_3V) is tied to a pullup voltage within the enable (EN) voltage range of the device. To avoid damage to the onboard temperature sensor, this voltage should not exceed 3.6 V. See the Hardware Design Guide for MAVRK PMU DC/DC Modules for connector pinout information.
Connector Signal Descriptions
For information about the SMP-TPS63020-MVK connector pinouts, visit the Hardware Design Guide for MAVRK PMU DC/DC Sub-Modules.
Getting Started: Configuring the EVM
The SMP-TPS63020-MVK should be connected to a DC/DC Converter slot on a MAVRK PMU Carrier Board, such as the PMU-CARRIER-MVK. See the carrier board user's guide for setup information.
Board Files
Bill of Materials (BOM)
(Replace "<pdf_link>" with the full URL of the PDF you upload. You can obtain the full URL by right-clicking the PDF's name within the File:<PDFName>.pdf page. The full URL does not have "File:" in its name.)
(Replace "<image_file>" with a screen capture of the PDF.)
(Replace "<image_link>" with the same URL as the PDF URL above.)
(For more information, please read the instructions on uploading files to the MAVRK wiki.)
(Replace "<Insert Module Name>" with the module's name.)
[<pdf_link> Download a PDF] of the bill of materials.
[[Image:<image_file>|border|300px|link=<image_link>]]
Layout (PDF)
[<pdf_link> Download a PDF] of additional board layers.
[[Image:<image_file>|border|300px|link=<image_link>]]
Schematics (PDF)
[<pdf_link> Download a PDF] of all schematics.
[[Image:<image_file>|border|300px|link=<image_link>]]
Fabrication Drawings (PDF)
[<pdf_link> Download a PDF] of the fabrication drawing.
[[Image:<image_file>|border|300px|link=<image_link>]]
Request Gerber and Schematic files
To request Gerber or schematic files for the MB-PRO-MVK, please visit the MAVRK Gerber Request webpage.
MAVRK Links
I want more info on MAVRK
Visit the MAVRK wiki pages to get comprehensive information on MAVRK.
I have MAVRK Questions
Post your questions on the MAVRK Forum and get an answer from the MAVRK team.
(Recommended):
I want more Technical Info on MAVRK Hardware
Read through some of the hardware wiki pages below.
I want more Technical Info on MAVRK Software
Read through some of the software wiki pages below.
I want to get a MAVRK board
You can order a MAVRK Starter kit from the MAVRK Starter Kit tool folder page. To order other modules, search for them by name on TI's Web site to find their tool folder pages.
Important Notices
(NOTE: EDIT THIS SECTION AFTER THE BOARD MEETS FCC/IECS COMPLIANCE. FIX THE FCC AND ICES PDF LINKS AND CHANGE {{MAVRK Imporatant Notices}} to {{MAVRK Important Notices Complies FCC}}. Please hide this paragraph with < nowiki ></ nowiki > tags when you produce a guide from this template.)
ESD Precautions
The following guidelines should be followed in order to avoid ESD damage to the board components:
- Any person handling boards must be grounded either with a wrist strap or ESD protective footwear, used in conjunction with a conductive or static-dissipative floor or floor mat.
- The work surface where boards are placed for handing, processing, testing, etc., must be made of static-dissipative material and be grounded to ESD ground.
- All insulator materials either must be removed from the work area or they must be neutralized with an ionizer. Static-generating clothes should be covered with an ESD-protective smock.
- When boards are being stored, transferred between operations or workstations, or shipped, they must be maintained in a Faraday-shield container whose inside surface (touching the boards) is static dissipative.
Certifications
(Insert links to the PDFs of the FCC and ICES standard reports above the other certifications. The will look like the first two links below.)
FCC standard EMC test report for the <Insert Module Name> aboard the MAVRK Pro Motherboard
ICES standard EMC test report for the <Insert Module Name> aboard the MAVRK Pro Motherboard
Statement on Registration, Evaluation, Authorization of Chemicals (REACh)
Evaluation Board/Kit/Module (EVM) Additional Terms
Texas Instruments (TI) provides the enclosed Evaluation Board/Kit/Module (EVM) under the following conditions:
The user assumes all responsibility and liability for proper and safe handling of the goods. Further, the user indemnifies TI from all claims arising from the handling or use of the goods.
Should this evaluation board/kit not meet the specifications indicated in the User’s Guide, the board/ kit may be returned within 30 days from the date of delivery for a full refund. THE FOREGOING LIMITED WARRANTY IS THE EXCLUSIVE WARRANTY MADE BY SELLER TO BUYER AND IS IN LIEU OF ALL OTHER WARRANTIES, EXPRESSED, IMPLIED, OR STATUTORY, INCLUDING ANY WARRANTY OF MERCHANTABILITY OR FITNESS FOR ANY PARTICULAR PURPOSE. EXCEPT TO THE EXTENT OF THE INDEMNITY SET FORTH ABOVE, NEITHER PARTY SHALL BE LIABLE TO THE OTHER FOR ANY INDIRECT, SPECIAL, INCIDENTAL, OR CONSEQUENTIAL DAMAGES.
Please read the User's Guide and, specifically, the Warnings and Restrictions notice in the User's Guide prior to handling the product. This notice contains important safety information about temperatures and voltages. For additional information on TI's environmental and/or safety programs, please visit www.ti.com/esh or contact TI.
No license is granted under any patent right or other intellectual property right of TI covering or relating to any machine, process, or combination in which such TI products or services might be or are used. TI currently deals with a variety of customers for products, and therefore our arrangement with the user is not exclusive. TI assumes no liability for applications assistance, customer product design, software performance, or infringement of patents or services described herein.
Regulatory Compliance Information
As noted in the EVM User’s Guide and/or EVM itself, this EVM and/or accompanying hardware may or may not be subject to the Federal Communications Commission (FCC) and Industry Canada (IC) rules.
For EVMs not subject to the above rules, this evaluation board/kit/module is intended for use for ENGINEERING DEVELOPMENT, DEMONSTRATION OR EVALUATION PURPOSES ONLY and is not considered by TI to be a finished end product fit for general consumer use. It generates, uses, and can radiate radio frequency energy and has not been tested for compliance with the limits of computing devices pursuant to part 15 of FCC or ICES-003 rules, which are designed to provide reasonable protection against radio frequency interference. Operation of the equipment may cause interference with radio communications, in which case the user at his own expense will be required to take whatever measures may be required to correct this interference.
General Statement for EVMs including a radio
User Power/Frequency Use Obligations: This radio is intended for development/professional use only in legally allocated frequency and power limits. Any use of radio frequencies and/or power availability of this EVM and its development application(s) must comply with local laws governing radio spectrum allocation and power limits for this evaluation module. It is the user’s sole responsibility to only operate this radio in legally acceptable frequency space and within legally mandated power limitations. Any exceptions to this is strictly prohibited and unauthorized by Texas Instruments unless user has obtained appropriate experimental/development licenses from local regulatory authorities, which is responsibility of user including its acceptable authorization.
For EVMs annotated as FCC – FEDERAL COMMUNICATIONS COMMISSION Part 15 Compliant
Caution
This device complies with part 15 of the FCC Rules. Operation is subject to the following two conditions: (1) This device may not cause harmful interference, and (2) this device must accept any interference received, including interference that may cause undesired operation. Changes or modifications not expressly approved by the party responsible for compliance could void the user's authority to operate the equipment.
FCC Interference Statement for Class A EVM devices
This equipment has been tested and found to comply with the limits for a Class A digital device, pursuant to part 15 of the FCC Rules. These limits are designed to provide reasonable protection against harmful interference when the equipment is operated in a commercial environment. This equipment generates, uses, and can radiate radio frequency energy and, if not installed and used in accordance with the instruction manual, may cause harmful interference to radio communications. Operation of this equipment in a residential area is likely to cause harmful interference in which case the user will be required to correct the interference at his own expense.
FCC Interference Statement for Class B EVM devices
This equipment has been tested and found to comply with the limits for a Class B digital device, pursuant to part 15 of the FCC Rules. These limits are designed to provide reasonable protection against harmful interference in a residential installation. This equipment generates, uses and can radiate radio frequency energy and, if not installed and used in accordance with the instructions, may cause harmful interference to radio communications. However, there is no guarantee that interference will not occur in a particular installation. If this equipment does cause harmful interference to radio or television reception, which can be determined by turning the equipment off and on, the user is encouraged to try to correct the interference by one or more of the following measures:
- Reorient or relocate the receiving antenna.
- Increase the separation between the equipment and receiver.
- Connect the equipment into an outlet on a circuit different from that to which the receiver is connected.
- Consult the dealer or an experienced radio/TV technician for help.
For EVMs annotated as IC – INDUSTRY CANADA Compliant
This Class A or B digital apparatus complies with Canadian ICES-003.
Changes or modifications not expressly approved by the party responsible for compliance could void the user’s authority to operate the equipment.
Concerning EVMs including radio transmitters
This device complies with Industry Canada licence-exempt RSS standard(s). Operation is subject to the following two conditions: (1) this device may not cause interference, and (2) this device must accept any interference, including interference that may cause undesired operation of the device.
Concerning EVMs including detachable antennas
Under Industry Canada regulations, this radio transmitter may only operate using an antenna of a type and maximum (or lesser) gain approved for the transmitter by Industry Canada. To reduce potential radio interference to other users, the antenna type and its gain should be so chosen that the equivalent isotropically radiated power (e.i.r.p.) is not more than that necessary for successful communication. This radio transmitter has been approved by Industry Canada to operate with the antenna types listed in the user guide with the maximum permissible gain and required antenna impedance for each antenna type indicated. Antenna types not included in this list, having a gain greater than the maximum gain indicated for that type, are strictly prohibited for use with this device.
~
Cet appareil numérique de la classe A ou B est conforme à la norme NMB-003 du Canada.
Les changements ou les modifications pas expressément approuvés par la partie responsable de la conformité ont pu vider l’autorité de l'utilisateur pour actionner l'équipement.
Concernant les EVMs avec appareils radio
Le présent appareil est conforme aux CNR d'Industrie Canada applicables aux appareils radio exempts de licence. L'exploitation est autorisée aux deux conditions suivantes : (1) l'appareil ne doit pas produire de brouillage, et (2) l'utilisateur de l'appareil doit accepter tout brouillage radioélectrique subi, même si le brouillage est susceptible d'en compromettre le fonctionnement.
Concernant les EVMs avec antennes détachables
Conformément à la réglementation d'Industrie Canada, le présent émetteur radio peut fonctionner avec une antenne d'un type et d'un gain maximal (ou inférieur) approuvé pour l'émetteur par Industrie Canada. Dans le but de réduire les risques de brouillage radioélectrique à l'intention des autres utilisateurs, il faut choisir le type d'antenne et son gain de sorte que la puissance isotrope rayonnée équivalente (p.i.r.e.) ne dépasse pas l'intensité nécessaire à l'établissement d'une communication satisfaisante.
Le présent émetteur radio a été approuvé par Industrie Canada pour fonctionner avec les types d'antenne énumérés dans le manuel d’usage et ayant un gain admissible maximal et l'impédance requise pour chaque type d'antenne. Les types d'antenne non inclus dans cette liste, ou dont le gain est supérieur au gain maximal indiqué, sont strictement interdits pour l'exploitation de l'émetteur.
Important Notice for Users of this Product in Japan
This development kit is NOT certified as Confirming to Technical Regulations of Radio Law of Japan! If you use this product in Japan, you are required by Radio Law of Japan to follow the instructions below with respect to this product:
- Use this product in a shielded room or any other test facility as defined in the notification #173 issued by Ministry of Internal Affairs and Communications on March 28, 2006, based on Sub-section 1.1 of Article 6 of the Ministry’s Rule for Enforcement of Radio Law of Japan,
- Use this product only after you obtained the license of Test Radio Station as provided in Radio Law of Japan with respect to this product, or
- Use of this product only after you obtained the Technical Regulations Conformity Certification as provided in Radio Law of Japan with respect to this product.
Also, please do not transfer this product, unless you give the same notice above to the transferee. Please note that if you could not follow the instructions above, you will be subject to penalties of Radio Law of Japan.
Texas Instruments Japan Limited (address) 24-1, Nishi-Shinjuku 6 chome, Shinjukku-ku, Tokyo, Japan
【ご使用にあたっての注意】
本開発キットは技術基準適合証明を受けておりません。
本製品のご使用に際しては、電波法遵守のため、以下のいずれかの措置を取っていただく必要がありますのでご注意ください。
(1)電波法施行規則第6条第1項第1号に基づく平成18年3月28日総務省告示第173号で定められた電波暗室等の試験設備でご使用いただく。
(2)実験局の免許を取得後ご使用いただく。
(3)技術基準適合証明を取得後ご使用いただく。
なお、本製品は、上記の「ご使用にあたっての注意」を譲渡先、移転先に通知しない限り、譲渡、移転できないものとします。
上記を遵守頂けない場合は、電波法の罰則が適用される可能性があることをご留意ください。
日本テキサス・インスツルメンツ株式会社
東京都新宿区西新宿6丁目24番1号
西新宿三井ビル
EVALUATION BOARD/KIT/MODULE (EVM) WARNINGS, RESTRICTIONS AND DISCLAIMERS
For Feasibility Evaluation Only, in Laboratory/Development Environments
Unless otherwise indicated, this EVM is not a finished electrical equipment and not intended for consumer use. It is intended solely for use for preliminary feasibility evaluation in laboratory/development environments by technically qualified electronics experts who are familiar with the dangers and application risks associated with handling electrical mechanical components, systems and subsystems. It should not be used as all or part of a finished end product.
Your Sole Responsibility and Risk
You acknowledge, represent and agree that:
- You have unique knowledge concerning Federal, State and local regulatory requirements (including but not limited to Food and Drug Administration regulations, if applicable) which relate to your products and which relate to your use (and/or that of your employees, affiliates, contractors or designees) of the EVM for evaluation, testing and other purposes.
- You have full and exclusive responsibility to assure the safety and compliance of your products with all such laws and other applicable regulatory requirements, and also to assure the safety of any activities to be conducted by you and/or your employees, affiliates, contractors or designees, using the EVM. Further, you are responsible to assure that any interfaces (electronic and/or mechanical) between the EVM and any human body are designed with suitable isolation and means to safely limit accessible leakage currents to minimize the risk of electrical shock hazard.
- You will employ reasonable safeguards to ensure that your use of the EVM will not result in any property damage, injury or death, even if the EVM should fail to perform as described or expected.
- You will take care of proper disposal and recycling of the EVM’s electronic components and packing materials.
Certain Instructions
It is important to operate this EVM within TI’s recommended specifications and environmental considerations per the user guidelines. Exceeding the specified EVM ratings (including but not limited to input and output voltage, current, power, and environmental ranges) may cause property damage, personal injury or death. If there are questions concerning these ratings please contact a TI field representative prior to connecting interface electronics including input power and intended loads. Any loads applied outside of the specified output range may result in unintended and/or inaccurate operation and/or possible permanent damage to the EVM and/or interface electronics. Please consult the EVM User's Guide prior to connecting any load to the EVM output. If there is uncertainty as to the load specification, please contact a TI field representative. During normal operation, some circuit components may have case temperatures greater than 60°C as long as the input and output are maintained at a normal ambient operating temperature. These components include but are not limited to linear regulators, switching transistors, pass transistors, and current sense resistors which can be identified using the EVM schematic located in the EVM User's Guide. When placing measurement probes near these devices during normal operation, please be aware that these devices may be very warm to the touch. As with all electronic evaluation tools, only qualified personnel knowledgeable in electronic measurement and diagnostics normally found in development environments should use these EVMs.
Agreement to Defend, Indemnify and Hold Harmless
You agree to defend, indemnify and hold TI, its licensors and their representatives harmless from and against any and all claims, damages, losses, expenses, costs and liabilities (collectively, "Claims") arising out of or in connection with any use of the EVM that is not in accordance with the terms of the agreement. This obligation shall apply whether Claims arise under law of tort or contract or any other legal theory, and even if the EVM fails to perform as described or expected.
Safety-Critical or Life-Critical Applications
If you intend to evaluate the components for possible use in safety critical applications (such as life support) where a failure of the TI product would reasonably be expected to cause severe personal injury or death, such as devices which are classified as FDA Class III or similar classification, then you must specifically notify TI of such intent and enter into a separate Assurance and Indemnity Agreement.