SOM3530
From Texas Instruments Embedded Processors Wiki
Translate this page to
SOM3530 Belief
SOM3530: 720MHz OMAP3530 (Cortex-A8 + TMS320C64x) Mini Dual-Core Embedded Module (4x4cm)
- OMAP3530/25/15/03:TI OMAP3XXX dual-core embedded module
- size of SOM only 40x40x4mm
- weight 11g
- 1 USB master
- 100M Ethernet
- 3 UART
- IIC
- SPI
- LCD & touchscreen interfaces
- audio input and output
- SDMMC
- IO ports supporting ADC,PWM,GPIO
- bus lines supporting data, address, interrupt, DMA, chip select and so on
- SDKs avilable for wince5,wince6, LINUX 2.6 sdk
SOM3530 Link
- You can get SOM3530 modules, information and support in Europe from ELITE Sistemas
- We have setup a link of SOM3530@elinux,also,
- We have setup a Offical link in SOM3530@openembed, (if could not open, try: openembed.org/w)
SOM3530 Hardware Reference Manual
- Download here File:Som3530 hw ref manual.pdf