Stellaris Emulator Compatibility
From Texas Instruments Embedded Processors Wiki
Translate this page to
Contents |
Stellaris JTAG Emulator Compatibility Guide
Overview
This guide will give information on the compatibility and procedures for using various TI and select third party emulators with Stellaris Target Boards and EVMs.
Compatibility Table
| Emulator | Status | Comments |
|---|---|---|
| XDS560v2 | OK | Using software controlled loopback capability. Physical jumper across pins 9 and 11 is not required. |
| XDS560 (Rev D. 20pin Cable) | OK | Using software controlled loopback capability. Physical jumper across pins 9 and 11 is not required. |
| XDS560 (Rev B. 14pin Cable) | OK | Requires adapter which disconnects TCLKR input from the target side. Reconnect TCLKR and TCLKO (that is pins 9 and 11 are jumpered)1,2 |
| Spectrum Digital 510USB PLUS | OK | Using software controlled loopback capability. Physical jumper across pins 9 and 11 is not required. See How to setup CCSv4 with SD XDS510 for TI Stellaris M3 |
| Spectrum Digital 510USB | OK | Physical jumper across pins 9 and 11 is required. See How to setup CCSv4 with SD XDS510 for TI Stellaris M3 |
| Blackhawk USB560 | OK | Requires adapter which disconnects TCLKR input from the target side. Reconnect TCLKR and TCLKO (that is pins 9 and 11 are jumpered)1,2 |
| Blackhawk USB510L | OK | Requires adapter which disconnects TCLKR input from the target side. Reconnect TCLKR and TCLKO (that is pins 9 and 11 are jumpered)1,2 |
| XDS100v2 | Support Starts with CCSv4.2.2, CCSv5.1 and newer. | Does not require any adapter. Physical jumper across pins 9 and 11 is not required. |
Notes:
1. Adapter can be either a passive 14-pin connector that only disconnects TCLKR from the target or a buffered shown in the section Emulation Connector of the page JTAG_configuration_for_CCS_and_Stellaris.
2. An adapter board (Emulation Adapter Board Kit TI Part# 510-0001-A and 510-0001-D) accomplishes the same and additionally provides buffering/signal conditioning.